×

74LVC3G04DC-Q100

Triple inverter

The 74LVC3G04-Q100 is a triple inverter. Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V environments.

Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times.

This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range from 1.65 V to 5.5 V

  • 5 V tolerant outputs for interfacing with 5 V logic

  • High noise immunity

  • Complies with JEDEC standard:

    • JESD8-7 (1.65 V to 1.95 V)

    • JESD8-5 (2.3 V to 2.7 V)

    • JESD8B/JESD36 (2.7 V to 3.6 V)

  • ±24 mA output drive (VCC = 3.0 V)

  • CMOS low power consumption

  • Latch-up performance exceeds 250 mA

  • Direct interface with TTL levels

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

Parametrics

Type number Product status VCC (V) Logic switching levels Output drive capability (mA) fmax (MHz) Nr of bits Power dissipation considerations Tamb (°C) Rth(j-a) (K/W) Ψth(j-top) (K/W) Rth(j-c) (K/W) Package name
74LVC3G04DC-Q100 Production 1.65 - 5.5 CMOS/LVTTL ± 32 175 3 low -40~125 205 35.5 115 VSSOP8

PCB Symbol, Footprint and 3D Model

Model Name Description

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74LVC3G04DC-Q100 74LVC3G04DC-Q100H
(935300896125)
Active V04 SOT765-1
VSSOP8
(SOT765-1)
SOT765-1 SOT765-1_125

Boards

Part number Description Type Quick links Shop link
Description
For ADAS and automotive electrification, functional safety is increasingly vital. NXP's evaluation board for the FS86 Safety SBC for domain control (ASIL B and D) highlights it's power capability, the safety integration and system scalability of domain controller applications to address multiple MCU requirements. Several Nexperia parts feature on this board.
Type
Reference design
Quick links
Shop link

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74LVC3G04DC-Q100 74LVC3G04DC-Q100H 74LVC3G04DC-Q100 rohs rhf rhf
Quality and reliability disclaimer

Documentation (10)

File name Title Type Date
74LVC3G04_Q100 Triple inverter Data sheet 2023-08-24
AN11009 Pin FMEA for LVC family Application note 2019-01-09
Nexperia_document_guide_MiniLogic_PicoGate_201901 PicoGate leaded logic portfolio guide Brochure 2019-01-07
SOT765-1 3D model for products with SOT765-1 package Design support 2020-01-22
lvc3g04 74LVC3G04 IBIS model IBIS model 2015-01-15
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
VSSOP8_SOT765-1_mk plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body Marcom graphics 2017-01-28
SOT765-1 plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body Package information 2022-06-03
SOT765-1_125 VSSOP8; Reel pack for SMD, 7''; Q3/T4 product orientation Packing information 2020-04-21
74LVC3G04DC-Q100_Nexperia_Product_Reliability 74LVC3G04DC-Q100 Nexperia Product Reliability Quality document 2023-05-29

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
lvc3g04 74LVC3G04 IBIS model IBIS model 2015-01-15
SOT765-1 3D model for products with SOT765-1 package Design support 2020-01-22

PCB Symbol, Footprint and 3D Model

Model Name Description

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
74LVC3G04DC-Q100 74LVC3G04DC-Q100H 935300896125 Active SOT765-1_125 3,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
74LVC3G04DC-Q100 74LVC3G04DC-Q100H 935300896125 SOT765-1 Order product