×

PESD1IVN24-LS

ESD protection for In-vehicle networks

ESD protection device in a leadless ultra small DFN1006BD-2 (SOD882BD) Surface-Mounted Device (SMD) plastic package with side-wettable flanks, designed to protect automotive In-vehicle network bus lines from the damage caused by ElectroStatic discharge (ESD) and other transients.

Features and benefits

  • Reverse stand-off voltage: VRWM = 24 V

  • Low clamping voltage: VCL= 33 V at IPP = 3.5 A

  • ESD protection up to 30 kV (IEC 61000-4-2)

  • ESD protection up to 30 kV (ISO 10605: C = 330 pF, R = 330 Ω)

  • Ultra low leakage current: IRM < 1 nA

  • Qualified according to AEC-Q101 / Automotive grade

Applications

ESD protection for In-vehicle network lines in automotive enviroments

  • CAN

  • LIN

  • FlexRay

  • SENT

Parametrics

Type number Package name Nr of lines Configuration VRWM (V) Cd [typ] (pF) VESD IEC61000-4-2 (kV)
PESD1IVN24-LS DFN1006BD-2 1 Bidirectional 24 14 30

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PESD1IVN24-LS PESD1IVN24-LSYL
(934662551315)
Active 8H SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD REFLOW_BG-BD-1
SOD882BD_315

Boards

Part number Description Type Quick links Shop link
Description
For automotive electric pumps, Heating Ventilation and Air Conditioning (HVAC) and transmission and gearbox systems, NXP reference design using their FS23 family of automotive safety SBCs support general purpose body control applications up to ASIL B. Included in the design are a range of ESD protection, Logic, and diodes from Nexperia.
Type
Reference design
Quick links
Shop link

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PESD1IVN24-LS PESD1IVN24-LSYL PESD1IVN24-LS rohs rhf rhf
Quality and reliability disclaimer

Documentation (10)

File name Title Type Date
PESD1IVN24-LS ESD protection for In-vehicle networks Data sheet 2021-04-09
AN90023 Thermal performance of DFN packages Application note 2020-11-23
AN90023_ZH Thermal performance of DFN packages Application note 2021-02-26
Nexperia_asset_document_brochure_autoDFN_CN_LR 小巧轻便的汽车 二极管和晶体管 Brochure 2022-04-26
SOD882BD 3D model for products with SOD882BD package Design support 2023-02-02
Nexperia_AutoDFN_factsheet_2022 Small & light automotive diodes and transistors Leaflet 2022-04-13
SOD882BD Leadless ultra small plastic package with side-wettable flanks (SWF); 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.47 mm body Package information 2022-05-20
SOD882BD_315 DFN1006BD-2; Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation Packing information 2020-06-18
PESD1IVN24-LS_Nexperia_Product_Reliability PESD1IVN24-LS Nexperia Product Reliability Quality document 2024-04-29
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOD882BD 3D model for products with SOD882BD package Design support 2023-02-02

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PESD1IVN24-LS PESD1IVN24-LSYL 934662551315 Active SOD882BD_315 10,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PESD1IVN24-LS PESD1IVN24-LSYL 934662551315 SOD882BD Order product