Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PESD5V0X1UAB | PESD5V0X1UAB,115 | 934064539115 | SOD523 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationUltra low capacitance unidirectional ESD protection diode
Ultra low capacitance unidirectional ElectroStatic Discharge (ESD) protection diode in a SOD523 (SC-79) ultra small and flat lead Surface-Mounted Device (SMD) plastic package designed to protect one signal line from the damage caused by ESD and other transients.
The combination of extremely low capacitance and ultra low clamping voltage makes the device ideal for high-speed data line protection applications.
ESD protection of one line
ESD protection up to 15 kV
Ultra low diode capacitance Cd = 1.55 pF
IEC 61000-4-2; level 4 (ESD)
Ultra low clamping voltage: VCL = 9 V
IEC 61000-4-5 (surge); IPP = 2 A
Ultra low leakage current: IRM = 1 nA
AEC-Q101 qualified
Computers and peripherals
Portable electronics
Audio and video equipment
SIM card protection
Cellular handsets and accessories
USB, HDMI, FireWire
10/100/1000 Mbit/s Ethernet
High-speed data lines
Communication systems
Type number | Package name | Nr of lines | Configuration | VRWM (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
---|---|---|---|---|---|---|
PESD5V0X1UAB | SC-79 | 1 | Unidirectional | 5.5 | 1.55 | 15 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PESD5V0X1UAB | PESD5V0X1UAB,115 (934064539115) |
Active | Y2 |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PESD5V0X1UAB | PESD5V0X1UAB,115 | PESD5V0X1UAB |
File name | Title | Type | Date |
---|---|---|---|
PESD5V0X1UAB | Ultra low capacitance unidirectional ESD protection diode | Data sheet | 2021-04-06 |
Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
SOD523 | 3D model for products with SOD523 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOD523_mk | plastic, surface-mounted package; 2 leads; 1.2 mm x 0.8 mm x 0.6 mm body | Marcom graphics | 2017-01-28 |
SOD523 | plastic, surface-mounted package; 2 leads; 1.2 mm x 0.8 mm x 0.6 mm body | Package information | 2022-05-27 |
SOD523_115 | Reel pack for SMD, 7''; Q1/T1-Q2/T3 product orientation | Packing information | 2021-02-05 |
PESD5V0X1UAB_Nexperia_Product_Quality | PESD5V0X1UAB Nexperia Product Quality | Quality document | 2019-05-20 |
PESD5V0X1UAB_Nexperia_Product_Reliability | PESD5V0X1UAB Nexperia Product Reliability | Quality document | 2024-04-29 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PESD5V0X1UAB | PESD5V0X1UAB SPICE model | SPICE model | 2024-02-20 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
PESD5V0X1UAB | PESD5V0X1UAB SPICE model | SPICE model | 2024-02-20 |
SOD523 | 3D model for products with SOD523 package | Design support | 2019-01-22 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PESD5V0X1UAB | PESD5V0X1UAB,115 | 934064539115 | Active | SOD523_115 | 3,000 | Order product |
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.