Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PESD5V0L4UG | PESD5V0L4UG,115 | 934057785115 | SOT353 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationLow capacitance unidirectional quadruple ESD protection diode arrays
Low capacitance unidirectional quadruple ElectroStatic Discharge (ESD) protection diode array in a very small SOT353 (SC-88A) Surface-Mounted Device (SMD) plastic package, designed to protect up to four signal lines from the damage caused by ESD and other transients.
ESD protection of up to four lines
Low diode capacitance
Max. peak pulse power: PPP = 30 W
Low clamping voltage: VCL = 13 V
Ultra low leakage current: IRM = 5 nA
ESD protection up to 20 kV
IEC 61000-4-2; level 4 (ESD)
IEC 61000-4-5 (surge); IPP = 2.5 A
Computers and peripherals
Communication systems
Audio and video equipment
Portable electronics
Cellular handsets and accessories
Subscriber Identity Module (SIM) card protection
Type number | Package name | Nr of lines | Configuration | VRWM (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
---|---|---|---|---|---|---|
PESD5V0L4UG | TSSOP5 | 4 | Unidirectional | 5 | 16 | 20 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PESD5V0L4UG | PESD5V0L4UG,115 (934057785115) |
Active | L2% |
TSSOP5 (SOT353) |
SOT353 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT353_115 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PESD5V0L4UG | PESD5V0L4UG,115 | PESD5V0L4UG |
File name | Title | Type | Date |
---|---|---|---|
PESDXL4UF_G_W | Low capacitance unidirectional quadruple ESD protection diode arrays | Data sheet | 2022-05-03 |
SOT353 | 3D model for products with SOT353 package | Design support | 2019-01-18 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSSOP5_SOT353_mk | plastic, surface-mounted package; 5 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
SOT353 | plastic, surface-mounted package; 5 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-31 |
SOT353_115 | Tape reel SMD; standard product orientation 12NC ending 115 | Packing information | 2020-04-27 |
PESD5V0L4UG_Nexperia_Product_Quality | PESD5V0L4UG Nexperia Product Quality | Quality document | 2019-05-20 |
PESD5V0L4UG_Nexperia_Product_Reliability | PESD5V0L4UG Nexperia Product Reliability | Quality document | 2024-04-29 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PESD5V0L4UG | PESD5V0L4UG SPICE model | SPICE model | 2012-07-22 |
PESD5V0L4UG | PESD5V0L4UG SPICE model | SPICE model | 2024-02-20 |
MAR_SOT353 | MAR_SOT353 Topmark | Top marking | 2013-06-03 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
PESD5V0L4UG | PESD5V0L4UG SPICE model | SPICE model | 2012-07-22 |
PESD5V0L4UG | PESD5V0L4UG SPICE model | SPICE model | 2024-02-20 |
SOT353 | 3D model for products with SOT353 package | Design support | 2019-01-18 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PESD5V0L4UG | PESD5V0L4UG,115 | 934057785115 | Active | SOT353_115 | 3,000 | Order product |
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.