Features and benefits
-
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
-
-
Optimized for low-voltage applications: 1.0 V to 6.0 V
-
Accepts TTL input levels between VCC = 2.7 V and VCC = 3.6 V
-
Low ON resistance:
-
145 Ω (typical) at VCC - VEE = 2.0 V
-
80 Ω (typical) at VCC - VEE = 3.0 V
-
60 Ω (typical) at VCC - VEE = 4.5 V
-
-
Logic level translation:
-
To enable 3 V logic to communicate with ±3 V analog signals
-
-
Typical ‘break before make’ built in
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
Parametrics
Type number | Product status | Configuration | VCC (V) | RON (Ω) | Logic switching levels | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74LV4051PW-Q100 | Production | SP8T-Z | 1.0 - 6.0 | 135 | TTL | very low | -40~125 | 116 | 2.5 | 44.4 | TSSOP16 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LV4051PW-Q100 | TSSOP16 (SOT403-1) | SOT403-1 | SSOP-TSSOP-VSO-WAVE | SOT403-1_118 | Active | LV4051 | 74LV4051PW-Q100J ( 9356 912 50118 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LV4051PW-Q100 | 74LV4051PW-Q100J | 74LV4051PW-Q100 |
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
74LV4051_Q100 | 8-channel analog multiplexer/demultiplexer | Data sheet | 2024-03-29 |
lv | lv Spice model | SPICE model | 2013-05-06 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
lv | lv Spice model | SPICE model | 2013-05-06 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.