×

SOD123

SOD123

plastic, surface-mounted package; 2 leads; 2.675 mm x 1.6 mm x 1.15 mm body

Package information

Package information Package name Package description Reference Date
SOD123 SOD123 plastic, surface-mounted package; 2 leads; 2.675 mm x 1.6 mm x 1.15 mm body 2016-08-31

Related documents

File name Title Type Date
Nexperia_document_brochure_SOD123_diodes SOD123 - improved system reliability Brochure 2018-06-18
SOD123 3D model for products with SOD123 package Design support 2020-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOD123_mk plastic, surface-mounted package; 2 leads; 2.675 mm x 1.6 mm x 1.15 mm body Marcom graphics 2017-01-28
SOD123 plastic, surface-mounted package; 2 leads; 2.675 mm x 1.6 mm x 1.15 mm body Package information 2022-05-27
SOD123_115 Reel pack for SMD, 7''; Q1/T1-Q2/T3 product orientation Packing information 2021-02-08
SOD123_118 SOD123; Reel pack; SMD, 13" Q1/T1 standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 Packing information 2020-04-27
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Products in this package

Automotive qualified products (AEC-Q100/Q101)

Type number Description Quick access
BZT52-B6V8-Q Voltage regulator diodes
BZT52-C3V6-Q Voltage regulator diodes
BZT52-B47-Q Voltage regulator diodes
BZT52-B56-Q Voltage regulator diodes
BZT52-B33-Q Voltage regulator diodes
BZT52-B51-Q Voltage regulator diodes
PMEG4010EGW-Q 40 V, 1 A low VF MEGA Schottky barrier rectifier
BZT52-B10-Q Voltage regulator diodes
BZT52-C2V7-Q Voltage regulator diodes
BZT52-B16-Q Voltage regulator diodes
PDZ13BGW Single Zener diodes in a SOD123 package
BZT52-B62-Q Voltage regulator diodes
BZT52-C16-Q Voltage regulator diodes
BZT52-B20-Q Voltage regulator diodes
BZT52-B43-Q Voltage regulator diodes
PDZ3.3BGW Single Zener diodes in a SOD123 package
PDZ15BGW Single Zener diodes in a SOD123 package
BZT52-B9V1-Q Voltage regulator diodes
BZT52-B4V7-Q Voltage regulator diodes
PMEG3020EGW-Q 30 V, 2 A low VF Schottky barrier rectifier
BZT52-C5V1-Q Voltage regulator diodes
PDZ6.2BGW Single Zener diodes in a SOD123 package
PDZ5.6BGW Single Zener diodes in a SOD123 package
BZT52-C75-Q Voltage regulator diodes
BZT52-B27-Q Voltage regulator diodes
BZT52-B22-Q Voltage regulator diodes
BZT52-C27-Q Voltage regulator diodes
BZT52-B13-Q Voltage regulator diodes
PDZ16BGW Single Zener diodes in a SOD123 package
PMEG6010CEGW-Q 60 V, 1 A Low VF Schottky barrier rectifier
PDZ4.7BGW Single Zener diodes in a SOD123 package
BZT52-B5V1-Q Voltage regulator diodes
PDZ22BGW Single Zener diodes in a SOD123 package
BZT52-B11-Q Voltage regulator diodes
BZT52-C47-Q Voltage regulator diodes
PDZ27BGW Single Zener diodes in a SOD123 package
BZT52-C8V2-Q Voltage regulator diodes
PDZ2.7BGW Single Zener diodes in a SOD123 package
PDZ4.3BGW Single Zener diodes in a SOD123 package
PDZ6.8BGW Single Zener diodes in a SOD123 package
BZT52-B3V3-Q Voltage regulator diodes
BZT52-C56-Q Voltage regulator diodes
BZT52-B2V4-Q Voltage regulator diodes
BAS116GW Low leakage switching diode
BZT52-C13-Q Voltage regulator diodes
BZT52-B12-Q Voltage regulator diodes
PMEG4005EGW-Q 40 V, 0.5 A low VF MEGA Schottky barrier rectifier
BZT52-B3V9-Q Voltage regulator diodes
BZT52-B68-Q Voltage regulator diodes
BZT52-C12-Q Voltage regulator diodes
BZT52-C33-Q Voltage regulator diodes
PDZ5.1BGW Single Zener diodes in a SOD123 package
PDZ12BGW Single Zener diodes in a SOD123 package
BZT52-B4V3-Q Voltage regulator diodes
PDZ30BGW Single Zener diodes in a SOD123 package
BZT52-B36-Q Voltage regulator diodes
BZT52-B7V5-Q Voltage regulator diodes
PDZ36BGW Single Zener diodes in a SOD123 package
BZT52-C20-Q Voltage regulator diodes
BZT52-B15-Q Voltage regulator diodes
PMEG2005EGW-Q 20 V, 0.5 A low VF MEGA Schottky barrier rectifier
BZT52-C11-Q Voltage regulator diodes
BZT52-C22-Q Voltage regulator diodes
BZT52-C18-Q Voltage regulator diodes
BZT52-C9V1-Q Voltage regulator diodes
BZT52-C39-Q Voltage regulator diodes
BAT46GW-Q 100 V, 250 mA Schottky barrier diode
BZT52-C7V5-Q Voltage regulator diodes
BZT52-C36-Q Voltage regulator diodes
PDZ24BGW Single Zener diodes in a SOD123 package
PDZ2.4BGW Single Zener diodes in a SOD123 package
BZT52-C51-Q Voltage regulator diodes
BZT52-C10-Q Voltage regulator diodes
BZT52-B3V0-Q Voltage regulator diodes
PDZ8.2BGW Single Zener diodes in a SOD123 package
BZT52-C24-Q Voltage regulator diodes
BZT52-C68-Q Voltage regulator diodes
BZT52-B2V7-Q Voltage regulator diodes
BZT52-B6V2-Q Voltage regulator diodes
BZT52-B30-Q Voltage regulator diodes
PDZ3.0BGW Single Zener diodes in a SOD123 package
PDZ18BGW Single Zener diodes in a SOD123 package
PDZ3.6BGW Single Zener diodes in a SOD123 package
BZT52-C6V2-Q Voltage regulator diodes
PDZ11BGW Single Zener diodes in a SOD123 package
PDZ10BGW Single Zener diodes in a SOD123 package
PDZ9.1BGW Single Zener diodes in a SOD123 package
BZT52-C43-Q Voltage regulator diodes
BZT52-B5V6-Q Voltage regulator diodes
BZT52-B3V6-Q Voltage regulator diodes
BZT52-B8V2-Q Voltage regulator diodes
BZT52-C4V7-Q Voltage regulator diodes
BZT52-C3V0-Q Voltage regulator diodes
BZT52-B24-Q Voltage regulator diodes
BZT52-C5V6-Q Voltage regulator diodes
PDZ20BGW Single Zener diodes in a SOD123 package
PDZ7.5BGW Single Zener diodes in a SOD123 package
BZT52-C2V4-Q Voltage regulator diodes
PMEG3005EGW-Q 30 V, 0.5 A low VF Schottky barrier rectifier
PMEG4010CEGW-Q 40 V, 1 A low VF Schottky barrier rectifier
BZT52-C3V3-Q Voltage regulator diodes
BZT52-C4V3-Q Voltage regulator diodes
PDZ33BGW Single Zener diodes in a SOD123 package
BZT52-C30-Q Voltage regulator diodes
BZT52-C6V8-Q Voltage regulator diodes
BZT52-C15-Q Voltage regulator diodes
PMEG3010EGW-Q 30 V, 1 A low VF Schottky barrier rectifier
BZT52-B75-Q Voltage regulator diodes
BZT52-B18-Q Voltage regulator diodes
BZT52-C3V9-Q Voltage regulator diodes
BZT52-C62-Q Voltage regulator diodes
PDZ3.9BGW Single Zener diodes in a SOD123 package
BAS21GW-Q High-voltage switching diode
BZT52-B39-Q Voltage regulator diodes

Diodes

Type number Description Quick access
BZT52-B6V8-Q Voltage regulator diodes
BZT52-C3V6-Q Voltage regulator diodes
BZT52-C3V3 Single Zener diodes in a SOD123 package
BZT52-B47-Q Voltage regulator diodes
BZT52-B24 Single Zener diodes in a SOD123 package
BZT52-B56-Q Voltage regulator diodes
BZT52-C12 Single Zener diodes in a SOD123 package
BZT52-B3V6 Single Zener diodes in a SOD123 package
BZT52-B33-Q Voltage regulator diodes
BZT52-B51-Q Voltage regulator diodes
BZT52-C11 Single Zener diodes in a SOD123 package
PMEG4010EGW-Q 40 V, 1 A low VF MEGA Schottky barrier rectifier
BZT52-B10-Q Voltage regulator diodes
BZT52-C2V7-Q Voltage regulator diodes
BZT52-C4V3 Single Zener diodes in a SOD123 package
BZT52-B16-Q Voltage regulator diodes
PDZ13BGW Single Zener diodes in a SOD123 package
BZT52-B62-Q Voltage regulator diodes
BZT52-B47 Single Zener diodes in a SOD123 package
BZT52-C22 Single Zener diodes in a SOD123 package
BZT52-C16-Q Voltage regulator diodes
BZT52-B20-Q Voltage regulator diodes
BZT52-B43-Q Voltage regulator diodes
BZT52-B15 Single Zener diodes in a SOD123 package
BZT52-B9V1 Single Zener diodes in a SOD123 package
PDZ3.3BGW Single Zener diodes in a SOD123 package
PDZ15BGW Single Zener diodes in a SOD123 package
BZT52-B9V1-Q Voltage regulator diodes
BZT52-B4V7-Q Voltage regulator diodes
PMEG3020EGW-Q 30 V, 2 A low VF Schottky barrier rectifier
BZT52-C5V1-Q Voltage regulator diodes
PDZ6.2BGW Single Zener diodes in a SOD123 package
BZT52-C2V7 Single Zener diodes in a SOD123 package
PDZ5.6BGW Single Zener diodes in a SOD123 package
BZT52-B5V1 Single Zener diodes in a SOD123 package
BZT52-C75-Q Voltage regulator diodes
BZT52-B27-Q Voltage regulator diodes
BZT52-C15 Single Zener diodes in a SOD123 package
BZT52-B22-Q Voltage regulator diodes
BZT52-B75 Single Zener diodes in a SOD123 package
BZT52-C27-Q Voltage regulator diodes
BZT52-B62 Single Zener diodes in a SOD123 package
BZT52-C10 Single Zener diodes in a SOD123 package
BZT52-B13-Q Voltage regulator diodes
BAS16GW High-speed switching diode
PDZ16BGW Single Zener diodes in a SOD123 package
PMEG2005EGW 20 V, 0.5 A low VF MEGA Schottky barrier rectifier
PMEG6010CEGW-Q 60 V, 1 A Low VF Schottky barrier rectifier
BZT52-B7V5 Single Zener diodes in a SOD123 package
BZT52-C27 Single Zener diodes in a SOD123 package
BZT52-C8V2 Single Zener diodes in a SOD123 package
PMEG4010CEGW 40 V, 1 A low VF Schottky barrier rectifier
BZT52-B51 Single Zener diodes in a SOD123 package
PDZ4.7BGW Single Zener diodes in a SOD123 package
BZT52-B13 Single Zener diodes in a SOD123 package
BZT52-B12 Single Zener diodes in a SOD123 package
BZT52-C2V4 Single Zener diodes in a SOD123 package
BZT52-B5V1-Q Voltage regulator diodes
BZT52-B30 Single Zener diodes in a SOD123 package
PDZ22BGW Single Zener diodes in a SOD123 package
BZT52-B11-Q Voltage regulator diodes
BZT52-C39 Single Zener diodes in a SOD123 package
BZT52-C47-Q Voltage regulator diodes
BZT52-C36 Single Zener diodes in a SOD123 package
PDZ27BGW Single Zener diodes in a SOD123 package
BZT52-C8V2-Q Voltage regulator diodes
BZT52-B11 Single Zener diodes in a SOD123 package
BZT52-B68 Single Zener diodes in a SOD123 package
PDZ2.7BGW Single Zener diodes in a SOD123 package
BZT52-C7V5 Single Zener diodes in a SOD123 package
BZT52-C13 Single Zener diodes in a SOD123 package
PDZ4.3BGW Single Zener diodes in a SOD123 package
PDZ6.8BGW Single Zener diodes in a SOD123 package
BZT52-B22 Single Zener diodes in a SOD123 package
BZT52-B3V3-Q Voltage regulator diodes
BZT52-B2V4 Single Zener diodes in a SOD123 package
PMEG3010EGW 30 V, 1 A low VF Schottky barrier rectifier
BZT52-C56-Q Voltage regulator diodes
BZT52-B2V4-Q Voltage regulator diodes
BAS116GW Low leakage switching diode
BZT52-C13-Q Voltage regulator diodes
BZT52-B12-Q Voltage regulator diodes
PMEG4005EGW 40 V, 0.5 A low VF MEGA Schottky barrier rectifier
PMEG4005EGW-Q 40 V, 0.5 A low VF MEGA Schottky barrier rectifier
PMEG3020EGW 30 V, 2 A low VF Schottky barrier rectifier
BZT52-B3V9-Q Voltage regulator diodes
BZT52-B68-Q Voltage regulator diodes
BZT52-C12-Q Voltage regulator diodes
BZT52-B20 Single Zener diodes in a SOD123 package
BZT52-C33-Q Voltage regulator diodes
PDZ5.1BGW Single Zener diodes in a SOD123 package
BZT52-C9V1 Single Zener diodes in a SOD123 package
PDZ12BGW Single Zener diodes in a SOD123 package
BZT52-B4V3-Q Voltage regulator diodes
PDZ30BGW Single Zener diodes in a SOD123 package
BZT52-B36-Q Voltage regulator diodes
BZT52-B43 Single Zener diodes in a SOD123 package
BZT52-B7V5-Q Voltage regulator diodes
BZT52-C16 Single Zener diodes in a SOD123 package
PDZ36BGW Single Zener diodes in a SOD123 package
BZT52-C20-Q Voltage regulator diodes
BZT52-B15-Q Voltage regulator diodes
BZT52-C5V6 Single Zener diodes in a SOD123 package
PMEG2005EGW-Q 20 V, 0.5 A low VF MEGA Schottky barrier rectifier
BZT52-C11-Q Voltage regulator diodes
BZT52-C22-Q Voltage regulator diodes
BZT52-C18-Q Voltage regulator diodes
BZT52-B3V3 Single Zener diodes in a SOD123 package
BZT52-C9V1-Q Voltage regulator diodes
BZT52-C39-Q Voltage regulator diodes
BAT46GW-Q 100 V, 250 mA Schottky barrier diode
BZT52-C7V5-Q Voltage regulator diodes
BZT52-B5V6 Single Zener diodes in a SOD123 package
BZT52-C36-Q Voltage regulator diodes
PDZ24BGW Single Zener diodes in a SOD123 package
PDZ2.4BGW Single Zener diodes in a SOD123 package
BZT52-C68 Single Zener diodes in a SOD123 package
BZT52-B36 Single Zener diodes in a SOD123 package
BZT52-C51-Q Voltage regulator diodes
BZT52-C10-Q Voltage regulator diodes
BZT52-B3V0-Q Voltage regulator diodes
PDZ8.2BGW Single Zener diodes in a SOD123 package
BZT52-C24-Q Voltage regulator diodes
BZT52-C68-Q Voltage regulator diodes
BZT52-B2V7-Q Voltage regulator diodes
BZT52-B6V2-Q Voltage regulator diodes
BZT52-B30-Q Voltage regulator diodes
BZT52-B10 Single Zener diodes in a SOD123 package
PDZ3.0BGW Single Zener diodes in a SOD123 package
PDZ18BGW Single Zener diodes in a SOD123 package
BZT52-B8V2 Single Zener diodes in a SOD123 package
BZT52-B3V9 Single Zener diodes in a SOD123 package
PDZ3.6BGW Single Zener diodes in a SOD123 package
BZT52-B27 Single Zener diodes in a SOD123 package
BAT54GW 30 V, 200 mA Schottky barrier diode
BZT52-C30 Single Zener diodes in a SOD123 package
BZT52-C6V2-Q Voltage regulator diodes
BZT52-B6V8 Single Zener diodes in a SOD123 package
PMEG3005EGW 30 V, 0.5 A low VF Schottky barrier rectifier
PDZ11BGW Single Zener diodes in a SOD123 package
PDZ10BGW Single Zener diodes in a SOD123 package
PDZ9.1BGW Single Zener diodes in a SOD123 package
BZT52-C3V6 Single Zener diodes in a SOD123 package
BZT52-C43-Q Voltage regulator diodes
BZT52-B5V6-Q Voltage regulator diodes
BZT52-B3V6-Q Voltage regulator diodes
BZT52-B8V2-Q Voltage regulator diodes
BZT52-C4V7-Q Voltage regulator diodes
BZT52-C6V8 Single Zener diodes in a SOD123 package
BAS21GW High-voltage switching diode
BZT52-C3V0-Q Voltage regulator diodes
BZT52-B3V0 Single Zener diodes in a SOD123 package
BZT52-B24-Q Voltage regulator diodes
BZT52-C5V6-Q Voltage regulator diodes
BZT52-C3V9 Single Zener diodes in a SOD123 package
BZT52-C43 Single Zener diodes in a SOD123 package
PMEG4010EGW 40 V, 1 A low VF MEGA Schottky barrier rectifier
PDZ20BGW Single Zener diodes in a SOD123 package
PDZ7.5BGW Single Zener diodes in a SOD123 package
BZT52-C2V4-Q Voltage regulator diodes
PMEG3005EGW-Q 30 V, 0.5 A low VF Schottky barrier rectifier
PMEG4010CEGW-Q 40 V, 1 A low VF Schottky barrier rectifier
BZT52-C3V3-Q Voltage regulator diodes
BZT52-C18 Single Zener diodes in a SOD123 package
BZT52-C3V0 Single Zener diodes in a SOD123 package
BZT52-C6V2 Single Zener diodes in a SOD123 package
BZT52-C4V3-Q Voltage regulator diodes
PDZ33BGW Single Zener diodes in a SOD123 package
BZT52-C30-Q Voltage regulator diodes
BZT52-C6V8-Q Voltage regulator diodes
BZT52-C20 Single Zener diodes in a SOD123 package
BZT52-C51 Single Zener diodes in a SOD123 package
BZT52-C15-Q Voltage regulator diodes
BZT52-C33 Single Zener diodes in a SOD123 package
PMEG3010EGW-Q 30 V, 1 A low VF Schottky barrier rectifier
BZT52-B16 Single Zener diodes in a SOD123 package
BZT52-B18 Single Zener diodes in a SOD123 package
BZT52-B75-Q Voltage regulator diodes
BZT52-B4V3 Single Zener diodes in a SOD123 package
BZT52-B6V2 Single Zener diodes in a SOD123 package
BZT52-C4V7 Single Zener diodes in a SOD123 package
BZT52-B18-Q Voltage regulator diodes
BAT46GW 100 V, 250 mA Schottky barrier diode
BZT52-C62 Single Zener diodes in a SOD123 package
BZT52-C3V9-Q Voltage regulator diodes
PMEG6010CEGW 60 V, 1 A Low VF Schottky barrier rectifier
BZT52-C5V1 Single Zener diodes in a SOD123 package
BZT52-B4V7 Single Zener diodes in a SOD123 package
BZT52-C24 Single Zener diodes in a SOD123 package
BZT52-B56 Single Zener diodes in a SOD123 package
BZT52-B2V7 Single Zener diodes in a SOD123 package
BZT52-B39 Single Zener diodes in a SOD123 package
BZT52-C56 Single Zener diodes in a SOD123 package
BZT52-C62-Q Voltage regulator diodes
PDZ3.9BGW Single Zener diodes in a SOD123 package
BZT52-C47 Single Zener diodes in a SOD123 package
BZT52-B33 Single Zener diodes in a SOD123 package
BAS21GW-Q High-voltage switching diode
BZT52-C75 Single Zener diodes in a SOD123 package
BZT52-B39-Q Voltage regulator diodes