Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOD323HP | CFP2-HP | SOD323HP: plastic surface-mounted package with solderable lead ends; 2.2 mm x 1.3 mm x 0.68 mm body | DO-219AD (JEDEC) | 2021-04-07 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOD323HP | 3D model for products with SOD323HP package | Design support | 2022-02-14 |
SOD323HP | SOD323HP: plastic surface-mounted package with solderable lead ends; 2.2 mm x 1.3 mm x 0.68 mm body | Package information | 2023-08-02 |
SOD323HP_115 | Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation | Packing information | 2021-09-07 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Products in this package
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Quick access |
---|---|---|
PNE20010EXD-Q | 200 V, 1 A hyperfast recovery rectifier | |
PMEG60T20ELXD-Q | 60 V, 2 A Trench Schottky barrier rectifier | |
PMEG45T20EXD-Q | 45 V, 2 A Trench MEGA Schottky barrier rectifier | |
PMEG45T10EXD-Q | 45 V, 1 A Trench MEGA Schottky barrier rectifier | |
PMEG60T10ELXD-Q | 60 V, 1 A Trench Schottky barrier rectifier | |
PNE20020EXD-Q | 200 V, 2 A hyperfast recovery rectifier | |
PMEG100T20ELXD-Q | 100 V, 2 A Trench Schottky barrier rectifier | |
PMEG100T10ELXD-Q | 100 V, 1 A Trench Schottky barrier rectifier |
Diodes
Type number | Description | Quick access |
---|---|---|
PNE20010EXD-Q | 200 V, 1 A hyperfast recovery rectifier | |
PMEG60T20ELXD-Q | 60 V, 2 A Trench Schottky barrier rectifier | |
PNE20020EXD | 200 V, 2 A hyperfast recovery rectifier | |
PMEG45T20EXD-Q | 45 V, 2 A Trench MEGA Schottky barrier rectifier | |
PMEG45T20EXD | 45 V, 2 A Trench MEGA Schottky barrier rectifier | |
PMEG100T20ELXD | 100 V, 2 A Trench Schottky barrier rectifier | |
PMEG100T10ELXD | 100 V, 1 A Trench Schottky barrier rectifier | |
PMEG45T10EXD-Q | 45 V, 1 A Trench MEGA Schottky barrier rectifier | |
PMEG60T10ELXD-Q | 60 V, 1 A Trench Schottky barrier rectifier | |
PMEG45T10EXD | 45 V, 1 A Trench MEGA Schottky barrier rectifier | |
PNE20020EXD-Q | 200 V, 2 A hyperfast recovery rectifier | |
PMEG60T10ELXD | 60 V, 1 A Trench Schottky barrier rectifier | |
PMEG100T20ELXD-Q | 100 V, 2 A Trench Schottky barrier rectifier | |
PMEG60T20ELXD | 60 V, 2 A Trench Schottky barrier rectifier | |
PMEG100T10ELXD-Q | 100 V, 1 A Trench Schottky barrier rectifier | |
PNE20010EXD | 200 V, 1 A hyperfast recovery rectifier |