Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT1161-1 | XQFN16 | plastic, leadless extermely thin quad flat package; 16 terminals; 0.4 mm pitch; 2.6 mm x 1.8 mm x 0.5 mm body | 2009-12-29 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOT1161-1 | 3D model for products with SOT1161-1 package | Design support | 2023-02-07 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT1161-1 | plastic, leadless extermely thin quad flat package; 16 terminals; 0.4 mm pitch; 2.6 mm x 1.8 mm x 0.5 mm body | Package information | 2022-06-15 |
SOT1161-1_115 | XQFN16; Reel pack for SMD, 7''; Q1/T1 product orientation | Packing information | 2020-04-21 |
SOT1161-1_184 | XQFN16; Reel pack for SMD, 7''; Q1/T1 product orientation | Packing information | 2024-01-05 |
Products in this package
Analog & Logic ICs
Type number | Description | Quick access |
---|---|---|
74AVC4T245GU-Q100 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | |
74AVC4T774GU | 4-bit dual supply translating transceiver; 3-state | |
NXS0506GU | SD 3.0-compatible memory card integrated auto-direction control and level translator with EMI filter and ESD protection | |
74CBTLV3257GU | Quad 1-of-2 multiplexer/demultiplexer | |
74AVC4TD245GU | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | |
74AVC4T245GU | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | |
74AVCH4T245GU | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | |
NXS0506GU-Q100 | SD 3.0-compatible memory card integrated auto-direction control and level translator with EMI filter and ESD protection | |
74AVC4T774GU-Q100 | 4-bit dual supply translating transceiver; 3-state |
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Quick access |
---|---|---|
74AVC4T245GU-Q100 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | |
NXS0506GU-Q100 | SD 3.0-compatible memory card integrated auto-direction control and level translator with EMI filter and ESD protection | |
74AVC4T774GU-Q100 | 4-bit dual supply translating transceiver; 3-state |