Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT1220-2 | DFN2020M-6 | plastic thermal enhanced ultra thin small outline package; no leads; 6 terminals; body 2 x 2 x 0.65 mm | 2020-04-01 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOT1220-2 | 3D model for products with SOT1220-2 package | Design support | 2023-02-02 |
SOT1220-2 | plastic thermal enhanced ultra thin small outline package; no leads;6 terminals; body 2 x 2 x 0.65 mm | Package information | 2020-06-17 |
SOT1220-2_115 | DFN2020M-6; Reel pack for SMD, 7''; Q2/T3 product orientation | Packing information | 2021-06-10 |
SOT1220-2_125 | DFN2020M-6; Reel pack for SMD, 7''; Q3/T4 product orientation | Packing information | 2023-04-25 |
Products in this package
MOSFETs
Type number | Description | Quick access |
---|---|---|
PMPB07R3VP | 12 V, P-channel Trench MOSFET | |
PSMN047-100NSE | N-channel 100 V, 53 mOhm standard level ASFET with enhanced SOA in DFN2020. Designed for high power PoE, inrush management, eFuse and relay replacement | |
PMPB12R7EP | 30 V, P-channel Trench MOSFET | |
PMPB10R3XN | 30 V, N-channel Trench MOSFET | |
PMPB50XN | 110 V, N-channel Trench MOSFET | |
PMPB07R3EN | 30 V, N-channel Trench MOSFET | |
PMPB07R0UN | 20 V, N-channel Trench MOSFET | |
PSMN071-100NSE | N-channel 100 V, 82 mOhm standard level ASFET with enhanced SOA in DFN2020. Designed for high power PoE, inrush management, eFuse and relay replacement | |
PMPB12R5UPE | 20 V, P-channel Trench MOSFET | |
PMPB14R7EP | 30 V, P-channel Trench MOSFET | |
PMPB09R1XN | 30 V, N-channel Trench MOSFET | |
PMPB16R5XNE | 30 V, N-channel Trench MOSFET | |
PMPB11R2VP | 12 V, P-channel Trench MOSFET | |
PMPB14R8XN | 30 V, N-channel Trench MOSFET | |
PMPB19R0UPE | 20 V, P-channel Trench MOSFET | |
PMPB08R4VP | 12 V, P-channel Trench MOSFET | |
PMPB09R5VP | 12 V, P-channel Trench MOSFET | |
PMPB09R5TP | 20 V, P-channel Trench MOSFET | |
PMPB17EP | 30 V, P-channel Trench MOSFET | |
PMPB08R5XN | 30 V, N-channel Trench MOSFET | |
PMPB08R6EN | 30 V, N-channel Trench MOSFET |