74AUP1T34GX
|
Low-power dual supply translating buffer |
|
74LVC1G86GX
|
2-input EXCLUSIVE-OR gate |
|
74AUP1T00GX
|
Low-power 2-input NAND gate with voltage-level translator |
|
74LVC1G07GX
|
Buffer with open-drain output |
|
74LVC1G04GX
|
Single inverter |
|
74LVC1G08GX
|
Single 2-input AND gate |
|
74AUP1G04GX
|
Low-power inverter |
|
74AUP1G86GX
|
Low-power 2-input EXCLUSIVE-OR gate |
|
74LV1T34GX
|
Single supply translating buffer |
|
74LVC1G38GX
|
2-input NAND gate; open drain |
|
74LVC1G126GX
|
Bus buffer/line driver; 3-state |
|
74AUP1G07GX
|
Low-power buffer with open-drain output |
|
74AUP1G14GX
|
Low-power Schmitt trigger inverter |
|
74LV1T125GX
|
Single supply translating buffer/line driver; 3-state |
|
74LVC1GU04GX
|
Unbuffered inverter |
|
74AUP1G79GX
|
Low-power D-type flip-flop; positive-edge trigger |
|
74AUP1T14GX
|
Low-power inverter with voltage-level translator |
|
74AUP1G32GX
|
Low-power 2-input OR-gate |
|
74LVC1G34GX
|
Single buffer |
|
74AUP1G132GX
|
Low-power 2-input NAND Schmitt trigger |
|
74LV1T86GX
|
2-input single supply translating EXCLUSIVE-OR gate |
|
74AUP1G17GX
|
Low-power Schmitt trigger |
|
74AUP1T32GX
|
Low-power 2-input OR-gate with voltage-level translator |
|
74LVC1G14GX
|
Single Schmitt-trigger inverter |
|
74AUP1T86GX
|
Low-power 2-input EXCLUSIVE-OR gate with voltage-level translator |
|
74LV1T32GX
|
2-input single supply translating OR gate |
|
74LVC1G79GX
|
Single D-type flip-flop; positive-edge trigger |
|
74LVC1G32GX
|
Single 2-input OR gate |
|
AXP1T34GX
|
Dual supply translating buffer |
|
74AUP1G126GX
|
Low-power buffer/line driver; 3-state |
|
74AUP1G06GX
|
Low-power inverter with open-drain output |
|
74AUP1T17GX
|
Low-power buffer with voltage-level translator |
|
74LV1T04GX
|
Single supply translating inverter |
|
74LV1T87GX
|
2-input single supply translating EXCLUSIVE-NOR gate |
|
74AUP1T04GX
|
Low-power inverter with voltage-level translator |
|
74AUP1G00GX
|
Low-power 2-input NAND gate |
|
74AUP1G125GX
|
Low-power buffer/line driver; 3-state |
|
74AUP1G08GX
|
Low-power 2-input AND gate |
|
74LVC1G80GX
|
Single D-type flip-flop; positive-edge trigger |
|
74LV1T02GX
|
2-input single supply translating NOR gate |
|
74LV1T08GX
|
2-input single supply translating AND gate |
|
74LVC1G125GX
|
Bus buffer/line driver; 3-state |
|
74AUP1GU04GX
|
Low-power unbuffered inverter |
|
74AUP1T08GX
|
Low-power 2-input AND gate with voltage-level translator |
|
74LV1T00GX
|
2-input single supply translating NAND gate |
|
74LVC1G384GX
|
Bilateral switch |
|
74LVC1G00GX
|
Single 2-input NAND gate |
|
74AUP1T02GX
|
Low-power 2-input NOR gate with voltage-level translator |
|
74AUP1G34GX
|
Low-power buffer |
|
74AUP1G02GX
|
Low-power 2-input NOR gate |
|
74AUP1T50GX
|
Low-power buffer with voltage-level translator |
|
74LVC1G17GX
|
Single Schmitt trigger buffer |
|
74AUP1G38GX
|
Low-power 2-input NAND gate (open drain) |
|
74AUP1G80GX
|
Low-power D-type flip-flop; positive-edge trigger |
|
74LV1T126GX
|
Single supply translating buffer/line driver; 3-state |
|
74AUP1T87GX
|
Low-power 2-input EXCLUSIVE-NOR gate with voltage-level translator |
|
74LVC1G02GX
|
Single 2-input NOR gate |
|
74LVC1G240GX
|
Single inverting buffer/line driver; 3-state |
|
74LVC1G06GX
|
Inverter with open-drain output |
|
74AUP1G09GX
|
Low-power 2-input AND gate with open-drain |
|
74AUP1G240GX
|
Low-power inverting buffer/line driver; 3-state |
|