×

SOT1289B

SOT1289B

plastic, thermal enhanced ultra thin SMD package; 3 leads; 2.13 mm pitch; 5.8 x 4.3 x 0.95 mm body

Package information

Package information Package name Package description Reference Date
SOT1289B CFP15B plastic, thermal enhanced ultra thin SMD package; 3 leads; 2.13 mm pitch; 5.8 x 4.3 x 0.95 mm body 2019-01-10

Related documents

File name Title Type Date
SOT1289B 3D model for products with SOT1289B package Design support 2020-01-22
RS2624_CFP15BSide RS2624_CFP15BSide Marcom graphics 2021-03-11
SOT1289B plastic, thermal enhanced ultra thin SMD package; 3leads; 2.13 mm pitch; 5.8 x 4.3 x 0.95 mm body Package information 2023-06-02
SOT1289B_139 CFP15B; Reel pack for SMD, 13"; Q4/T2 product orientation Packing information 2020-09-02
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Products in this package

Automotive qualified products (AEC-Q100/Q101)

Type number Description Quick access
PMEG100T030ELPE-Q 100 V, 3 A low leakage current Trench Schottky barrier rectifier
PMEG045T100EPE-Q 45 V, 10 A low VF Trench Schottky barrier rectifier
PMEG030V050EPE-Q 30 V, 5 A low VF Schottky barrier rectifier
PMEG060T080CLPE-Q 60 V, 2 x 4 A dual common cathode low leakage current Trench Schottky barrier rectifier
PMEG040V030EPE-Q 40 V, 3 A low VF Schottky barrier rectifier
PMEG100V060ELPE-Q 100 V, 6 A low leakage current Schottky barrier rectifier
PMEG060T100CLPE-Q 60 V, 2 x 5 A dual common cathode low leakage current Trench Schottky barrier rectifier
PNE20080CPE-Q 200 V, 2 x 4 A dual common cathode hyperfast recovery rectifier
PMEG050V150EPE-Q 50 V, 15 A low VF Schottky barrier rectifier
PMEG060T040CLPE-Q 60 V, 5 A low leakage current Trench Schottky barrier rectifier
PMEG060V050EPE-Q 60 V, 5 A low VF Schottky barrier rectifier
PNE20060CPE-Q 200 V, 2 x 3 A dual common cathode hyperfast recovery rectifier
PMEG060T050ELPE-Q 60 V, 5 A low leakage current Trench Schottky barrier rectifier
PMEG045V050EPE-Q 45 V, 5 A low VF Schottky barrier rectifier
PMEG100V100ELPE-Q 100 V, 10 A low leakage current Schottky barrier rectifier
PMEG060T060CLPE-Q 60 V, 2 x 3 A dual common cathode low leakage current Trench Schottky barrier rectifier
PMEG030V030EPE-Q 30 V, 3 A low VF Schottky barrier rectifier
PMEG060T030ELPE-Q 60 V, 3 A low leakage current Trench Schottky barrier rectifier
PMEG040V050EPE-Q 40 V, 5 A low VF Schottky barrier rectifier
PNE200100EPE-Q 200 V, 10 A hyperfast recovery rectifier
PMEG045V100EPE-Q 45 V, 10 A low VF Schottky barrier rectifier
PMEG050V030EPE-Q 50 V, 3 A low VF Schottky barrier rectifier
PMEG060V100EPE-Q 60 V, 10 A low VF Schottky barrier rectifier
PMEG100V080ELPE-Q 100 V, 8 A low leakage current Schottky barrier rectifier
PNE20080EPE-Q 200 V, 8 A hyperfast recovery rectifier
PMEG100T080ELPE-Q 100 V, 8 A low leakage current Trench Schottky barrier rectifier
PMEG045V150EPE-Q 45 V, 15 A low VF Schottky barrier rectifier
PNE20040CPE-Q 200 V, 2 x 2 A dual common cathode hyperfast recovery rectifier
PMEG100T100ELPE-Q 100 V, 10 A low leakage current Trench Schottky barrier rectifier
PNE20040EPE-Q 200 V, 4 A hyperfast recovery rectifier
PNE20060EPE-Q 200 V, 6 A hyperfast recovery rectifier
PMEG100T050ELPE-Q 100 V, 5 A low leakage current Trench Schottky barrier rectifier
PMEG045V100EIPE-Q 45 V, 10 A low VF Schottky barrier rectifier
PNE200100CPE-Q 200 V, 2 x 5 A dual common cathode hyperfast recovery rectifier
PMEG060V030EPE-Q 60 V, 3 A low VF Schottky barrier rectifier

Diodes

Type number Description Quick access
PMEG100T030ELPE-Q 100 V, 3 A low leakage current Trench Schottky barrier rectifier
PMEG060T080CLPE 60 V, 2 x 4 A dual common cathode low leakage current Trench Schottky barrier rectifier
PMEG045T100EPE-Q 45 V, 10 A low VF Trench Schottky barrier rectifier
PMEG100T050ELPE 100 V, 5 A low leakage current Trench Schottky barrier rectifier
PMEG050V030EPE 50 V, 3 A low VF Schottky barrier rectifier
PMEG060T030ELPE 60 V, 3 A low leakage current Trench Schottky barrier rectifier
PMEG030V050EPE-Q 30 V, 5 A low VF Schottky barrier rectifier
PMEG060T080CLPE-Q 60 V, 2 x 4 A dual common cathode low leakage current Trench Schottky barrier rectifier
PMEG030V050EPE 30 V, 5 A low VF Schottky barrier rectifier
PMEG045V100EPE 45 V, 10 A low VF Schottky barrier rectifier
PMEG040V030EPE-Q 40 V, 3 A low VF Schottky barrier rectifier
PNE200100CPE 200 V, 2 x 5 A dual common cathode hyperfast recovery rectifier
PMEG045T100EPE 45 V, 10 A low VF Trench Schottky barrier rectifier
PMEG040V030EPE 40 V, 3 A low VF Schottky barrier rectifier
PMEG100T200ELPE 100 V, 20 A low leakage current Trench Schottky barrier rectifier
PMEG100V060ELPE-Q 100 V, 6 A low leakage current Schottky barrier rectifier
PMEG100V100ELPE 100 V, 10 A low leakage current Schottky barrier rectifier
PMEG045V050EPE 45 V, 5 A low VF Schottky barrier rectifier
PNE20080CPE 200 V, 2 x 4 A dual common cathode hyperfast recovery rectifier
PMEG060T100CLPE-Q 60 V, 2 x 5 A dual common cathode low leakage current Trench Schottky barrier rectifier
PNE20080CPE-Q 200 V, 2 x 4 A dual common cathode hyperfast recovery rectifier
PMEG100T120ELPE 100 V, 12 A low leakage current Trench Schottky barrier rectifier
PMEG050V150EPE-Q 50 V, 15 A low VF Schottky barrier rectifier
PMEG060T040CLPE 60 V, 5 A low leakage current Trench Schottky barrier rectifier
PMEG060T040CLPE-Q 60 V, 5 A low leakage current Trench Schottky barrier rectifier
PMEG060V050EPE-Q 60 V, 5 A low VF Schottky barrier rectifier
PNE20060CPE-Q 200 V, 2 x 3 A dual common cathode hyperfast recovery rectifier
PMEG060T050ELPE-Q 60 V, 5 A low leakage current Trench Schottky barrier rectifier
PMEG045V050EPE-Q 45 V, 5 A low VF Schottky barrier rectifier
PMEG100V100ELPE-Q 100 V, 10 A low leakage current Schottky barrier rectifier
PMEG060T060CLPE-Q 60 V, 2 x 3 A dual common cathode low leakage current Trench Schottky barrier rectifier
PMEG100T080ELPE 100 V, 8 A low leakage current Trench Schottky barrier rectifier
PMEG100V060ELPE 100 V, 6 A low leakage current Schottky barrier rectifier
PMEG050V150EPE 50 V, 15 A low VF Schottky barrier rectifier
PMEG030V030EPE-Q 30 V, 3 A low VF Schottky barrier rectifier
PMEG060T030ELPE-Q 60 V, 3 A low leakage current Trench Schottky barrier rectifier
PMEG100T100ELPE 100 V, 10 A low leakage current Trench Schottky barrier rectifier
PMEG060T050ELPE 60 V, 5 A low leakage current Trench Schottky barrier rectifier
PMEG040V050EPE-Q 40 V, 5 A low VF Schottky barrier rectifier
PNE200100EPE-Q 200 V, 10 A hyperfast recovery rectifier
PMEG045V100EPE-Q 45 V, 10 A low VF Schottky barrier rectifier
PMEG050V030EPE-Q 50 V, 3 A low VF Schottky barrier rectifier
PMEG100T150ELPE 60 V, 3 A low leakage current Trench Schottky barrier rectifier
PMEG060V100EPE-Q 60 V, 10 A low VF Schottky barrier rectifier
PMEG030V030EPE 30 V, 3 A low VF Schottky barrier rectifier
PMEG060V050EPE 60 V, 5 A low VF Schottky barrier rectifier
PMEG100V080ELPE-Q 100 V, 8 A low leakage current Schottky barrier rectifier
PNE20080EPE-Q 200 V, 8 A hyperfast recovery rectifier
PMEG100T080ELPE-Q 100 V, 8 A low leakage current Trench Schottky barrier rectifier
PMEG060T060CLPE 60 V, 5 A low leakage current Trench Schottky barrier rectifier
PMEG045V150EPE-Q 45 V, 15 A low VF Schottky barrier rectifier
PMEG100T030ELPE 60 V, 3 A low leakage current Trench Schottky barrier rectifier
PNE20040CPE-Q 200 V, 2 x 2 A dual common cathode hyperfast recovery rectifier
PNE20040EPE 200 V, 4 A hyperfast recovery rectifier
PMEG100T100ELPE-Q 100 V, 10 A low leakage current Trench Schottky barrier rectifier
PMEG060T100CLPE 60 V, 2 x 5 A dual common cathode low leakage current Trench Schottky barrier rectifier
PNE20040CPE 200 V, 2 x 2 A dual common cathode hyperfast recovery rectifier
PNE20060CPE 200 V, 2 x 3 A dual common cathode hyperfast recovery rectifier
PMEG045V100EIPE 45 V, 10 A low VF Schottky barrier rectifier
PNE20040EPE-Q 200 V, 4 A hyperfast recovery rectifier
PMEG045V150EPE 45 V, 15 A low VF Schottky barrier rectifier
PMEG060V100EPE 60 V, 10 A low VF Schottky barrier rectifier
PMEG040V050EPE 40 V, 5 A low VF Schottky barrier rectifier
PNE20060EPE-Q 200 V, 6 A hyperfast recovery rectifier
PMEG100T050ELPE-Q 100 V, 5 A low leakage current Trench Schottky barrier rectifier
PNE20080EPE 200 V, 8 A hyperfast recovery rectifier
PNE200100EPE 200 V, 10 A hyperfast recovery rectifier
PMEG045V100EIPE-Q 45 V, 10 A low VF Schottky barrier rectifier
PNE200100CPE-Q 200 V, 2 x 5 A dual common cathode hyperfast recovery rectifier
PNE20060EPE 200 V, 6 A hyperfast recovery rectifier
PMEG060V030EPE 60 V, 3 A low VF Schottky barrier rectifier
PMEG100V080ELPE 100 V, 8 A low leakage current Schottky barrier rectifier
PMEG060V030EPE-Q 60 V, 3 A low VF Schottky barrier rectifier