74HCT240D-Q100
|
Octal buffer/line driver; 3-state; inverting |
|
74HCT245D
|
Octal bus transceiver; 3-state |
|
74HC573D-Q100
|
Octal D-type transparent latch; 3-state |
|
74LVC373AD-Q100
|
Octal D-type transparent latch with 5 V tolerant inputs/outputs;
3-state |
|
74LVC541AD-Q100
|
Octal buffer/line driver with 5 V tolerant inputs/outputs; 3-state |
|
74HCT373D-Q100
|
Octal D-type transparent latch; 3-state |
|
74LVC374AD-Q100
|
Octal D-type flip-flop; 5 V tolerant inputs/outputs; positive-edge
trigger; 3-state |
|
74AHC245D-Q100
|
Octal bus transceiver; 3-state |
|
74HC9114D
|
Nine wide Schmitt trigger buffer; open drain outputs; inverting |
|
74LVC240AD
|
Octal buffer/line driver with 5 V tolerant inputs/outputs; inverting;
3-state |
|
74HC377D
|
Octal D-type flip-flop with data enable; positive-edge trigger |
|
74HC7541D
|
Octal Schmitt trigger buffer/line driver; 3-state |
|
74VHC541D
|
Octal buffer/line driver; 3-state |
|
74HCT273D-Q100
|
Octal D-type flip-flop with reset; positive-edge trigger |
|
74ABT244D
|
Octal buffer/line driver; 3-state |
|
74HCT241D
|
Octal buffer/line driver; 3-state |
|
74LVT245BD
|
3.3 V octal transceiver with direction pin; 3-state |
|
74LVTH244AD-Q100
|
3.3 V octal buffer/line driver; 3-state |
|
HEF4894BT-Q100
|
12-stage shift-and-store register LED driver |
|
74ALVC245D
|
Octal bus transceiver; 3-state |
|
74AHCT374D
|
Octal D-type flip-flop; positive edge-trigger; 3-state |
|
74AHC244D-Q100
|
Octal buffer/line driver; 3-state |
|
74LVC273D-Q100
|
Octal D-type flip-flop with reset; positive-edge trigger |
|
74VHC245D
|
Octal bus transceiver; 3-state |
|
74HCT241D-Q100
|
Octal buffer/line driver; 3-state |
|
74ALVC373D
|
Octal D-type transparent latch; 3-state |
|
74HCT9114D
|
Nine wide Schmitt trigger buffer; open drain outputs; inverting |
|
74HCT540D-Q100
|
Octal buffer/line driver; 3-state; inverting |
|
74HCT4351D-Q100
|
8-channel analog multiplexer/demultiplexer with latch |
|
74HCT240D
|
Octal buffer/line driver; 3-state; inverting |
|
74HC540D
|
Octal buffer/line driver; 3-state; inverting |
|
74HCT573D-Q100
|
Octal D-type transparent latch; 3-state |
|
74HC240D-Q100
|
Octal buffer/line driver; 3-state; inverting |
|
HEF40244BT-Q100
|
Octal buffers with 3-state outputs |
|
74HCT7541D-Q100
|
Octal Schmitt trigger buffer/line driver; 3-state |
|
74HC373D
|
Octal D-type transparent latch; 3-state |
|
74LVCH244AD
|
Octal buffer/line driver; 3-state |
|
74LVTH2245D
|
3.3 V octal transceiver with 30 Ohm termination resistors; 3-state |
|
74LVC574AD
|
Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger;
3-state |
|
74ALVC573D
|
Octal D-type transparent latch; 3-state |
|
74LVCH245AD-Q100
|
Octal bus transceiver; 3-state |
|
74AHCT541D
|
Octal buffer/line driver; 3-state |
|
74AHC573D-Q100
|
Octal D-type transparent latch; 3-state |
|
74HC377D-Q100
|
Octal D-type flip-flop with data enable; positive-edge trigger |
|
74AHC573D
|
Octal D-type transparent latch; 3-state |
|
74LVT241D
|
3.3 V octal buffer/line driver; 3-state |
|
74LVTH244AD
|
3.3 V octal buffer/line driver; 3-state |
|
74HC244D
|
Octal buffer/line driver; 3-state |
|
74HCT574D-Q100
|
Octal D-type flip-flop; positive edge-trigger; 3-state |
|
74LVC245AD-Q100
|
Octal bus transceiver; 3-state |
|
74AHC273D
|
Octal D-type flip-flop with reset; positive-edge trigger |
|
74HC273D
|
Octal D-type flip-flop with reset; positive-edge trigger |
|
74HC7541D-Q100
|
Octal Schmitt trigger buffer/line driver; 3-state |
|
74ALVC374D
|
Octal D-type flip-flop; positive-edge trigger; 3-state |
|
74HC299D
|
8-bit universal shift register; 3-state |
|
74HCT373D
|
Octal D-type transparent latch; 3-state |
|
74LVC244AD
|
Octal buffer/line driver; 3-state |
|
74HC240D
|
Octal buffer/line driver; 3-state; inverting |
|
74VHC244D
|
Octal buffer_line driver; 3-state |
|
74AHCT573D
|
Octal D-type transparent latch; 3-state |
|
74AHCT273D-Q100
|
Octal D-type flip-flop with reset; positive-edge trigger |
|
74HCT244D
|
Octal buffer/line driver; 3-state |
|
74AHC273D-Q100
|
Octal D-type flip-flop with reset; positive-edge trigger |
|
74AHC374D-Q100
|
Octal D-type flip-flop; positive edge-trigger; 3-state |
|
HEF4894BT
|
12-stage shift-and-store register LED driver |
|
74LVC573AD-Q100
|
Octal D-type transparent latch with 5 V tolerantinputs/outputs; 3-state |
|
74VHC541D-Q100
|
Octal buffer/line driver; 3-state |
|
74LVC273D
|
Octal D-type flip-flop with reset; positive-edge trigger |
|
74ALVC541D
|
Octal buffer/line driver; 3-state |
|
74HC244D-Q100
|
Octal buffer/line driver; 3-state |
|
74LVT240D
|
3.3 V Octal inverting buffer/line driver; 3-state |
|
74ALVC541D-Q100
|
Octal buffer/line driver; 3-state |
|
74LVC573AD
|
Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state |
|
74HCT374D
|
Octal D-type flip-flop; positive edge-trigger; 3-state |
|
74VHCT245D
|
Octal bus transceiver; 3-state |
|
74AHCT574D
|
Octal D-type flip-flop; positive edge-trigger; 3-state |
|
74AHC574D
|
Octal D-type flip-flop; positive edge-trigger; 3-state |
|
74LVC374AD
|
Octal D-type flip-flop; 5 V tolerant inputs/outputs; positive-edge
trigger; 3-state |
|
74AHCT573D-Q100
|
Octal D-type transparent latch; 3-state |
|
74HC574D
|
Octal D-type flip-flop; positive edge-trigger; 3-state |
|
74HC573D
|
Octal D-type transparent latch; 3-state |
|
74ABT245D
|
Octal transceiver with direction pin; 3-state |
|
74LVT244BD
|
3.3 V octal buffer/line driver; 3-state |
|
74HCT245D-Q100
|
Octal bus transceiver; 3-state |
|
74AHC541D-Q100
|
Octal buffer/line driver; 3-state |
|
74LVC2244AD
|
Octal buffer/line driver; 30 Ohm series termination; 5 V tolerant input/output;
3-state |
|
74VHCT541D
|
Octal buffer/line driver; 3-state |
|
74HC688D
|
8-bit magnitude comparator |
|
HEF40244BT
|
Octal buffers with 3-state outputs |
|
74HC373D-Q100
|
Octal D-type transparent latch; 3-state |
|
74LVTH244BD
|
3.3 V octal buffer/line driver; 3-state |
|
74HC7540D
|
Octal Schmitt trigger buffer/line driver; 3-state; inverting |
|
74HCT4351D
|
8-channel analog multiplexer/demultiplexer with latch |
|
74AHCT374D-Q100
|
Octal D-type flip-flop; positive edge-trigger; 3-state |
|
74ALVC244D
|
Octal buffer/line driver; 3-state |
|
74LVCH245AD
|
Octal bus transceiver; 3-state |
|
74HCT573D
|
Octal D-type transparent latch; 3-state |
|
74LVCH244AD-Q100
|
Octal buffer/line driver; 3-state |
|
74LVT640D
|
3.3 V Octal transceiver with direction pin; inverting; 3-state |
|
74AHC373D
|
Octal D-type transparant latch; 3-state |
|
74HC273D-Q100
|
Octal D-type flip-flop with reset; positive-edge trigger |
|
74LVT244AD-Q100
|
3.3 V octal buffer/line driver; 3-state |
|
74VHCT244D
|
Octal buffer_line driver; 3-state |
|
74HC541D
|
Octal buffer/line driver; 3-state |
|
74HC541D-Q100
|
Octal buffer/line driver; 3-state |
|
74AHCT541D-Q100
|
Octal buffer/line driver; 3-state |
|
74LVT2245D
|
3.3 V octal transceiver with 30 Ohm termination resistors; 3-state |
|
74HC4351D
|
8-channel analog multiplexer/demultiplexer with latch |
|
74ALVC574D
|
Octal D-type flip-flop; positive edge-trigger; 3-state |
|
74LVT245D
|
3.3 V octal transceiver with direction pin; 3-state |
|
74HCT7540D
|
Octal Schmitt trigger buffer/line driver; 3-state; inverting |
|
74HCT244D-Q100
|
Octal buffer/line driver; 3-state |
|
74HC245D-Q100
|
Octal bus transceiver; 3-state |
|
74LVT2241D
|
3.3 V octal buffer/line driver with 30 Ohm series termination resistors; 3-state |
|
74HC245D
|
Octal bus transceiver; 3-state |
|
74HC7540D-Q100
|
Octal Schmitt trigger buffer/line driver; 3-state; inverting |
|
74HCT7541D
|
Octal Schmitt trigger buffer/line driver; 3-state |
|
74LVC373AD
|
Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state |
|
74HCT377D-Q100
|
Octal D-type flip-flop with data enable; positive-edge trigger |
|
74LVT2244D
|
3.3 V octal buffer/line driver with 30 Ω termination resistors; 3-state |
|
74AHCT245D-Q100
|
Octal bus transceiver; 3-state |
|
74AHC245D
|
Octal bus transceiver; 3-state |
|
74HCT540D
|
Octal buffer/line driver; 3-state; inverting |
|
74VHCT541D-Q100
|
Octal buffer/line driver; 3-state |
|
74HC374D
|
Octal D-type flip-flop; positive edge-trigger; 3-state |
|
74LVC245AD
|
Octal bus transceiver; 3-state |
|
74HCT541D
|
Octal buffer/line driver; 3-state |
|
74LV244D
|
Octal buffer/line driver; 3-state |
|
74AHCT245D
|
Octal bus transceiver; 3-state |
|
74AHCT273D
|
Octal D-type flip-flop with reset; positive-edge trigger |
|
74LV244D-Q100
|
Octal buffer/line driver; 3-state |
|
74HCT377D
|
Octal D-type flip-flop with data enable; positive-edge trigger |
|
74HC574D-Q100
|
Octal D-type flip-flop; positive edge-trigger; 3-state |
|
74HCT541D-Q100
|
Octal buffer/line driver; 3-state |
|
74AHC374D
|
Octal D-type flip-flop; positive edge-trigger; 3-state |
|
74LVT573D
|
3.3 V octal D-type transparent latch; 3-state |
|
74HC9115D
|
Nine wide Schmitt trigger buffer; open drain outputs |
|
74HC4351D-Q100
|
8-channel analog multiplexer/demultiplexer with latch |
|
74HCT574D
|
Octal D-type flip-flop; positive edge-trigger; 3-state |
|
74LVC377D
|
Octal D-type flip-flop with data enable; positive-edge trigger |
|
74LVC541AD
|
Octal buffer/line driver with 5 V tolerant inputs/outputs; 3-state |
|
74AHCT240D-Q100
|
Octal buffer/line driver; inverting; 3-state |
|
74AHC541D
|
Octal buffer/line driver; 3-state |
|
74LV245D
|
Octal bus transceiver; 3-state |
|
74LVC2245AD
|
Octal transceiver with direction pin, 30 Ohm series termination resistors; 5 V tolerant
input/output; 3-state |
|
74HC299D-Q100
|
8-bit universal shift register; 3-state |
|
74HC241D
|
Octal buffer/line driver; 3-state |
|
74AHCT244D
|
Octal buffer/line driver; 3-state |
|
74AHCT244D-Q100
|
Octal buffer/line driver; 3-state |
|
74AHC244D
|
Octal buffer/line driver; 3-state |
|
74HC9115D-Q100
|
Nine wide Schmitt trigger buffer; open drain outputs |
|
74HC9114D-Q100
|
Nine wide Schmitt trigger buffer; open drain outputs; inverting |
|
74HC540D-Q100
|
Octal buffer/line driver; 3-state; inverting |
|
74LVC244AD-Q100
|
Octal buffer/line driver; 3-state |
|
74AHCT240D
|
Octal buffer/line driver; inverting; 3-state |
|
74HCT273D
|
Octal D-type flip-flop with reset; positive-edge trigger |
|
74LVT244AD
|
3.3 V octal buffer/line driver; 3-state |
|