×

SOT353-1

SOT353-1

plastic thin shrink small outline package; 5 leads; body width 1.25 mm

Package information

Package information Package name Package description Reference Date
SOT353-1 TSSOP5 plastic thin shrink small outline package; 5 leads; body width 1.25 mm SC-88A (EIAJ); MO-203 (JEDEC) 2021-12-16

Related documents

File name Title Type Date
Nexperia_document_guide_MiniLogic_PicoGate_201901 PicoGate leaded logic portfolio guide Brochure 2019-01-07
SOT353-1 3D model for products with SOT353-1 package Design support 2019-09-23
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
TSSOP5_SOT353-1_mk plastic, thin shrink small outline package; 5 leads; 0.65 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Marcom graphics 2018-07-25
SOT353-1 plastic thin shrink small outline package; 5 leads; body width 1.25 mm Package information 2022-11-15
SOT353-1_125 TSSOP5; Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2023-02-21
SOT353-1_165 TSSOP5; Reel pack; SMD; Q3 Reverse product orientation; Orderable part number ending, 165 or Z; Ordering code (12NC) ending 165 Packing information 2020-04-27
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Products in this package

Analog & Logic ICs

Type number Description Quick access
74AHC1G126GW-Q100 Bus buffer/line driver; 3-state
74AHC1G86GW-Q100 2-input EXCLUSIVE-OR gate
74AUP1G17GW-Q100 Low-power Schmitt trigger
74AHCT1G126GW Bus buffer/line driver; 3-state
74AUP1G02GW Low-power 2-input NOR gate
74LV1T86GW 2-input single supply translating EXCLUSIVE-OR gate
74AHC1G4214GW 14-stage divider and oscillator
74LVC1G86GW-Q100 2-input EXCLUSIVE-OR gate
74AUP1G86GW-Q100 Low-power 2-input EXCLUSIVE-OR gate
74LVC1G79GW Single D-type flip-flop; positive-edge trigger
74LV1T04GW Single supply translating inverter
74LVC1G240GW-Q100 Single inverting buffer/line driver; 3-state
74LV1T08GW 2-input single supply translating AND gate
XC7SET02GW 2-input NOR gate
74CBTLV1G125GW Single bus switch
74AHCT1G17GW-Q100 Single Schmitt trigger buffer
74HC1G04GW-Q100 Inverter
74HCT1G04GW-Q100 Inverter
74AHCT1G86GW 2-input EXCLUSIVE-OR gate
XC7SET86GW 2-input EXCLUSIVE-OR gate
74AUP1G14GW-Q100 Low-power Schmitt trigger inverter
74AHC1G4212GW 12-stage divider and oscillator
74AHC1G32GW 2-input OR gate
74LV1T04GW-Q100 Single supply translating inverter
74AHC1G14GW-Q100 Inverting Schmitt trigger
74AHC1G09GW-Q100 2-input AND gate with open-drain output
XC7SH125GW Bus buffer/line driver; 3-state
74AHC1G4215GW 15-stage divider and oscillator
XC7SHU04GW Inverter
74HCT1G08GW 2-input AND gate
XC7SH02GW 2-input NOR gate
XC7SH14GW Inverting Schmitt trigger
74AUP1G132GW Low-power 2-input NAND Schmitt trigger
74AUP1G17GW Low-power Schmitt trigger
74LVC1G08GW-Q100 Single 2-input AND gate
74HC1G32GW 2-input OR gate
74AHC1G125GW-Q100 Bus buffer/line driver; 3-state
XC7SH08GW 2-input AND gate
74LVC1G34GW-Q100 Single buffer
74AHC1G00GW 2-input NAND gate
74LVC1G32GW Single 2-input OR gate
74HCT1G32GW 2-input OR gate
74AHC1G17GW-Q100 Single Schmitt trigger buffer
74LVC1G16GW-Q100 Single buffer
74HC1G14GW-Q100 Inverting Schmitt trigger
74AHCT1G17GW Single Schmitt trigger buffer
74LVC1G126GW-Q100 Bus buffer/line driver; 3-state
74AUP1T08GW-Q100 Low-power 2-input AND gate with voltage-level translator
74AHC1GU04GW Unbuffered inverter
74AHCT1G08GW 2-input AND gate
74LVC1G00GW-Q100 Single 2-input NAND gate
74HC1G14GW Inverting Schmitt trigger
74LVC1G66GW Bilateral switch
XC7SET14GW Inverting Schmitt trigger
74AUP1G06GW-Q100 Low-power inverter with open-drain output
74AHCT1G04GW-Q100 Inverter
74AHCT1G04GW Inverter
74AHCT1G66GW Single-pole single-throw analog switch
74AUP1G09GW Low-power 2-input AND gate with open-drain
74LV1T08GW-Q100 2-input single supply translating AND gate
74AHCT1G126GW-Q100 Bus buffer/line driver; 3-state
74HC1G125GW Bus buffer/line driver; 3-state
74AHCT1G02GW 2-input NOR gate
74AUP1G07GW-Q100 Low-power buffer with open-drain output
74LVC1G14GW-Q100 Single Schmitt trigger inverter
74AHCT1G32GW-Q100 2-input OR gate
74AUP1G125GW Low-power buffer/line driver; 3-state
74AHCT1G66GW-Q100 Single-pole single-throw analog switch
74AHC1G79GW-Q100 Single D-type flip-flop; positive-edge trigger
74HC1G66GW Single-pole single-throw analog switch
74AUP1T02GW Low-power 2-input NOR gate with voltage-level translator
74HC1GU04GW-Q100 Single unbuffered inverter
74AHC1G4210GW-Q100 10-stage divider and oscillator
74HC1G04GW Inverter
74LVC1G384GW-Q100 Bilateral switch
74LVC1G17GW Single Schmitt trigger buffer
74AUP1G32GW Low-power 2-input OR-gate
74AHC1G07GW Buffer with open-drain output
74AHCT1G125GW-Q100 Bus buffer/line driver; 3-state
74AUP1G08GW Low-power 2-input AND gate
74AUP1G04GW Low-power inverter
74AUP1T50GW Low-power buffer with voltage-level translator
74AHC1G4208GW 8-stage divider and oscillator
74AHCT1G14GW Inverting Schmitt trigger
74AHC1G00GW-Q100 2-input NAND gate
74LVC1G38GW-Q100 2-input NAND gate; open drain
74AUP1T00GW Low-power 2-input NAND gate with voltage-level translator
74HC1G66GW-Q100 Single-pole single-throw analog switch
74AHC1G79GW Single D-type flip-flop; positive-edge trigger
74AHC1G4212GW-Q100 12-stage divider and oscillator
74AUP1T34GW Low-power dual supply translating buffer
74AHC1G4208GW-Q100 8-stage divider and oscillator
74HCT1G126GW Bus buffer/line driver; 3-state
74HCT1G00GW-Q100 2-input NAND gate
74AHC1G08GW-Q100 2-input AND gate
74AUP1G132GW-Q100 Low-power 2-input NAND Schmitt trigger
74HCT1G66GW-Q100 Single-pole single-throw analog switch
74LVC1G07GW-Q100 Buffer with open-drain output
74AUP1T04GW Low-power inverter with voltage-level translator
74AUP1G240GW Low-power inverting buffer/line driver; 3-state
74AUP1G07GW Low-power buffer with open-drain output
74AHC1G126GW Bus buffer/line driver; 3-state
74LVC1G16GW Single buffer
74AUP1G125GW-Q100 Low-power buffer/line driver; 3-state
74AUP1G02GW-Q100 Low-power 2-input NOR gate
74CBTLV1G125GW-Q100 Single bus switch
74LVC1G66GW-Q100 Bilateral switch
74AHC1G66GW Single-pole single-throw analog switch
74HCT1G86GW-Q100 2-input EXCLUSIVE-OR gate
74AHC1G08GW 2-input AND gate
74LV1T125GW Single supply translating buffer/line driver; 3-state
74AHC1G02GW-Q100 2-input NOR gate
74LV1T126GW Single supply translating buffer/line driver; 3-state
74LV1T02GW 2-input single supply translating NOR gate
AXP1T34GW Dual supply translating buffer
74AUP1T87GW Low-power 2-input EXCLUSIVE-NOR gate with voltage-level translator
74AUP1G04GW-Q100 Low-power inverter
74AHCT1G32GW 2-input OR gate
74HCT1G86GW 2-input EXCLUSIVE-OR gate
XC7SET08GW 2-input AND gate
74AUP1T14GW Low-power inverter with voltage-level translator
74AHC1G4215GW-Q100 15-stage divider and oscillator
74AHCT1G79GW-Q100 Single D-type flip-flop; positive-edge trigger
74AUP1GU04GW Low-power unbuffered inverter
74HCT1G125GW-Q100 Bus buffer/line driver; 3-state
74AUP1T17GW Low-power buffer with voltage-level translator
74LV1T32GW 2-input single supply translating OR gate
74HC1G125GW-Q100 Bus buffer/line driver; 3-state
74AUP1G16GW Low-power buffer
74AHC1G09GW 2-input AND gate with open-drain output
74HC1G02GW 2-input NOR gate
74HC1G32GW-Q100 2-input OR gate
74AHC1G04GW-Q100 Inverter
74LVC1G07GW Buffer with open-drain output
74AUP1T32GW Low-power 2-input OR-gate with voltage-level translator
74LVC1G04GW Single inverter
74HCT1G04GW Inverter
74AHC1G125GW Bus buffer/line driver; 3-state
74HCT1G66GW Single-pole single-throw analog switch
XC7SH04GW Inverter
74AUP1G00GW-Q100 Low-power 2-input NAND gate
74HC1G08GW-Q100 2-input AND gate
74LV1T125GW-Q100 Single supply translating buffer/line driver; 3-state
74AHC1G04GW Inverter
74LVC1G384GW Bilateral switch
74LVC1G125GW Bus buffer/line driver; 3-state
74LVC1G86GW 2-input EXCLUSIVE-OR gate
74AHC1G86GW 2-input EXCLUSIVE-OR gate
74AHC1GU04GW-Q100 Unbuffered inverter
74HCT1G02GW 2-input NOR gate
74AHCT1G86GW-Q100 2-input EXCLUSIVE-OR gate
74LVC1G32GW-Q100 Single 2-input OR gate
74HCT1G14GW Inverting Schmitt trigger
74AHCT1G02GW-Q100 2-input NOR gate
74HCT1G125GW Bus buffer/line driver; 3-state
74LVC1GU04GW-Q100 Unbuffered inverter
74LVC1G04GW-Q100 Single inverter
XC7SET32GW 2-input OR gate
74AUP1G38GW Low-power 2-input NAND gate (open drain)
74HC1GU04GW Single unbuffered inverter
74AUP1G79GW Low-power D-type flip-flop; positive-edge trigger
74AHCT1G00GW 2-input NAND gate
74LVC1G06GW Inverter with open-drain output
74AHC1G17GW Single Schmitt trigger buffer
74HC1G00GW-Q100 2-input NAND gate
74LVC1G38GW 2-input NAND gate; open drain
74LV1T87GW 2-input single supply translating EXCLUSIVE-NOR gate
74LVC1G80GW Single D-type flip-flop; positive-edge trigger
74AUP1T86GW Low-power 2-input EXCLUSIVE-OR gate with voltage-level translator
74HCT1G00GW 2-input NAND gate
74HCT1G08GW-Q100 2-input AND gate
74AHC1G02GW 2-input NOR gate
74LVC1G34GW Single buffer
74LVC1G17GW-Q100 Single Schmitt trigger buffer
74AHCT1G08GW-Q100 2-input AND gate
74AHC1G66GW-Q100 Single-pole single-throw analog switch
74AUP1G08GW-Q100 Low-power 2-input AND gate
74HC1G86GW-Q100 2-input EXCLUSIVE-OR gate
74AUP1G34GW Low-power buffer
74LV1T34GW-Q100 Single supply translating buffer
74AHC1G4210GW 10-stage divider and oscillator
74LVC1G126GW Bus buffer/line driver; 3-state
74AUP1T08GW Low-power 2-input AND gate with voltage-level translator
74LVC1G79GW-Q100 Single D-type flip-flop; positive-edge trigger
74AUP1G86GW Low-power 2-input EXCLUSIVE-OR gate
74HCT1G02GW-Q100 2-input NOR gate
74LVC1G02GW Single 2-input NOR gate
74LVC1G06GW-Q100 Inverter with open-drain output
74HC1G126GW Bus buffer/line driver; 3-state
74LVC1G240GW Single inverting buffer/line driver; 3-state
74AUP1G32GW-Q100 Low-power 2-input OR-gate
74AUP1G34GW-Q100 Low-power buffer
74AHC1G32GW-Q100 2-input OR gate
74AUP1G14GW Low-power Schmitt trigger inverter
74LV1T00GW 2-input single supply translating NAND gate
74HC1G02GW-Q100 2-input NOR gate
74LVC1G80GW-Q100 Single D-type flip-flop; positive-edge trigger
74LVC1G125GW-Q100 Bus buffer/line driver; 3-state
74AHCT1G00GW-Q100 2-input NAND gate
XC7SH32GW 2-input OR gate
XC7SH86GW 2-input EXCLUSIVE-OR gate
74AUP1G80GW Low-power D-type flip-flop; positive-edge trigger
74LVC1G02GW-Q100 Single 2-input NOR gate
74LVC1G14GW Single Schmitt-trigger inverter
74AUP1G06GW Low-power inverter with open-drain output
74AHC1G4214GW-Q100 14-stage divider and oscillator
74AHCT1G79GW Single D-type flip-flop; positive-edge trigger
74AHCT1G125GW Bus buffer/line driver; 3-state
74HC1G86GW 2-input EXCLUSIVE-OR gate
74HCT1G32GW-Q100 2-input OR gate
74AHCT1G14GW-Q100 Inverting Schmitt trigger
74HC1G00GW 2-input NAND gate
XC7SET04GW Inverter
74AUP1G126GW Low-power buffer/line driver; 3-state
XC7SET125GW Bus buffer/line driver; 3-state
74HCT1G14GW-Q100 Inverting Schmitt trigger
74HC1G08GW 2-input AND gate
74AUP1G00GW Low-power 2-input NAND gate
74AUP1T34GW-Q100 Low-power dual supply translating buffer
74AHC1G07GW-Q100 Buffer with open-drain output
74LVC1G00GW Single 2-input NAND gate
74AHC1G14GW Inverting Schmitt trigger
74LVC1GU04GW Unbuffered inverter
74LV1T34GW Single supply translating buffer
74AUP1G09GW-Q100 Low-power 2-input AND gate with open-drain
74LVC1G08GW Single 2-input AND gate

Automotive qualified products (AEC-Q100/Q101)

Type number Description Quick access
74AHC1G126GW-Q100 Bus buffer/line driver; 3-state
74AHC1G86GW-Q100 2-input EXCLUSIVE-OR gate
74AUP1G17GW-Q100 Low-power Schmitt trigger
74LVC1G86GW-Q100 2-input EXCLUSIVE-OR gate
74AUP1G86GW-Q100 Low-power 2-input EXCLUSIVE-OR gate
74LVC1G240GW-Q100 Single inverting buffer/line driver; 3-state
74AHCT1G17GW-Q100 Single Schmitt trigger buffer
74HC1G04GW-Q100 Inverter
74HCT1G04GW-Q100 Inverter
74AUP1G14GW-Q100 Low-power Schmitt trigger inverter
74LV1T04GW-Q100 Single supply translating inverter
74AHC1G14GW-Q100 Inverting Schmitt trigger
74AHC1G09GW-Q100 2-input AND gate with open-drain output
74LVC1G08GW-Q100 Single 2-input AND gate
74AHC1G125GW-Q100 Bus buffer/line driver; 3-state
74LVC1G34GW-Q100 Single buffer
74AHC1G17GW-Q100 Single Schmitt trigger buffer
74LVC1G16GW-Q100 Single buffer
74HC1G14GW-Q100 Inverting Schmitt trigger
74LVC1G126GW-Q100 Bus buffer/line driver; 3-state
74AUP1T08GW-Q100 Low-power 2-input AND gate with voltage-level translator
74LVC1G00GW-Q100 Single 2-input NAND gate
74AUP1G06GW-Q100 Low-power inverter with open-drain output
74AHCT1G04GW-Q100 Inverter
74LV1T08GW-Q100 2-input single supply translating AND gate
74AHCT1G126GW-Q100 Bus buffer/line driver; 3-state
74AUP1G07GW-Q100 Low-power buffer with open-drain output
74LVC1G14GW-Q100 Single Schmitt trigger inverter
74AHCT1G32GW-Q100 2-input OR gate
74AHCT1G66GW-Q100 Single-pole single-throw analog switch
74AHC1G79GW-Q100 Single D-type flip-flop; positive-edge trigger
74HC1GU04GW-Q100 Single unbuffered inverter
74AHC1G4210GW-Q100 10-stage divider and oscillator
74LVC1G384GW-Q100 Bilateral switch
74AHCT1G125GW-Q100 Bus buffer/line driver; 3-state
74AHC1G00GW-Q100 2-input NAND gate
74LVC1G38GW-Q100 2-input NAND gate; open drain
74HC1G66GW-Q100 Single-pole single-throw analog switch
74AHC1G4212GW-Q100 12-stage divider and oscillator
74AHC1G4208GW-Q100 8-stage divider and oscillator
74HCT1G00GW-Q100 2-input NAND gate
74AHC1G08GW-Q100 2-input AND gate
74AUP1G132GW-Q100 Low-power 2-input NAND Schmitt trigger
74HCT1G66GW-Q100 Single-pole single-throw analog switch
74LVC1G07GW-Q100 Buffer with open-drain output
74AUP1G125GW-Q100 Low-power buffer/line driver; 3-state
74AUP1G02GW-Q100 Low-power 2-input NOR gate
74CBTLV1G125GW-Q100 Single bus switch
74LVC1G66GW-Q100 Bilateral switch
74HCT1G86GW-Q100 2-input EXCLUSIVE-OR gate
74AHC1G02GW-Q100 2-input NOR gate
74AUP1G04GW-Q100 Low-power inverter
74AHC1G4215GW-Q100 15-stage divider and oscillator
74AHCT1G79GW-Q100 Single D-type flip-flop; positive-edge trigger
74HCT1G125GW-Q100 Bus buffer/line driver; 3-state
74HC1G125GW-Q100 Bus buffer/line driver; 3-state
74HC1G32GW-Q100 2-input OR gate
74AHC1G04GW-Q100 Inverter
74AUP1G00GW-Q100 Low-power 2-input NAND gate
74HC1G08GW-Q100 2-input AND gate
74LV1T125GW-Q100 Single supply translating buffer/line driver; 3-state
74AHC1GU04GW-Q100 Unbuffered inverter
74AHCT1G86GW-Q100 2-input EXCLUSIVE-OR gate
74LVC1G32GW-Q100 Single 2-input OR gate
74AHCT1G02GW-Q100 2-input NOR gate
74LVC1GU04GW-Q100 Unbuffered inverter
74LVC1G04GW-Q100 Single inverter
74HC1G00GW-Q100 2-input NAND gate
74HCT1G08GW-Q100 2-input AND gate
74LVC1G17GW-Q100 Single Schmitt trigger buffer
74AHCT1G08GW-Q100 2-input AND gate
74AHC1G66GW-Q100 Single-pole single-throw analog switch
74AUP1G08GW-Q100 Low-power 2-input AND gate
74HC1G86GW-Q100 2-input EXCLUSIVE-OR gate
74LV1T34GW-Q100 Single supply translating buffer
74LVC1G79GW-Q100 Single D-type flip-flop; positive-edge trigger
74HCT1G02GW-Q100 2-input NOR gate
74LVC1G06GW-Q100 Inverter with open-drain output
74AUP1G32GW-Q100 Low-power 2-input OR-gate
74AUP1G34GW-Q100 Low-power buffer
74AHC1G32GW-Q100 2-input OR gate
74HC1G02GW-Q100 2-input NOR gate
74LVC1G80GW-Q100 Single D-type flip-flop; positive-edge trigger
74LVC1G125GW-Q100 Bus buffer/line driver; 3-state
74AHCT1G00GW-Q100 2-input NAND gate
74LVC1G02GW-Q100 Single 2-input NOR gate
74AHC1G4214GW-Q100 14-stage divider and oscillator
74HCT1G32GW-Q100 2-input OR gate
74AHCT1G14GW-Q100 Inverting Schmitt trigger
74HCT1G14GW-Q100 Inverting Schmitt trigger
74AUP1T34GW-Q100 Low-power dual supply translating buffer
74AHC1G07GW-Q100 Buffer with open-drain output
74AUP1G09GW-Q100 Low-power 2-input AND gate with open-drain