74HCT154PW
|
4-to-16 line decoder/demultiplexer |
|
74AVCH8T245PW
|
8-bit dual supply translating transceiver with configurable voltage translation;
3-state |
|
PCA9555PW
|
Low-voltage 16-bit I²C-bus I/O port with interrupt and weak pull-up |
|
74AVC8T245PW
|
8-bit dual supply translating transceiver with configurable voltage translation;
3-state |
|
74LVCH8T245PW
|
8-bit dual supply translating transceiver; 3-state |
|
74LVC8T245PW-Q100
|
8-bit dual supply translating transceiver; 3-state |
|
74LVCH8T245PW-Q100
|
8-bit dual supply translating transceiver; 3-state |
|
CBTD3384PW
|
10-bit level shifting bus switch with 5-bit output enables |
|
74CBTLVD3861PW
|
10-bit level-shifting bus switch with output enable |
|
74AVC8T245PW-Q100
|
8-bit dual supply translating transceiver with configurable voltage translation; 3-state |
|
NCA9555PW
|
Low-voltage 16-bit I²C and SMBus I/O expander with interrupt output and configuration registers |
|
74HC4067PW-Q100
|
16-channel analog multiplexer/demultiplexer |
|
74CBTLV3384PW
|
10-bit bus switch with 5-bit output enables |
|
74LVC4245APW
|
Octal dual supply translating transceiver; 3-state |
|
74HC4514PW
|
4-to-16 line decoder/demultiplexer with input latches |
|
74HCT4067PW-Q100
|
16-channel analog multiplexer/demultiplexer |
|
NCA9595PW
|
Low-voltage 16-bit I²C and SMBus I/O expander with interrupt output, configuration
registers and programmable pull-up resistors |
|
HEF4067BTT
|
16-channel analog multiplexer/demultiplexer |
|
74CBTLV3861PW
|
10-bit bus switch with output enable |
|
74LVC4245APW-Q100
|
Octal dual supply translating transceiver; 3-state |
|
74LVC8T245PW
|
8-bit dual supply translating transceiver; 3-state |
|
NCA9555PW-Q100
|
Low-voltage 16-bit I²C and SMBus I/O expander with interrupt output and configuration
registers |
|
NCA9535PW
|
Low-voltage 16-bit I²C and SMBus low-power I/O expander with interrupt output and
configuration registers |
|
PCA9539PW
|
Low-voltage 16-bit I²C and SMBus low-power I/O expander with interrupt output,
reset pin and configuration registers |
|
74AXP8T245PW
|
8-bit dual supply translating transceiver; 3-state |
|
74HC154PW
|
4-to-16 line decoder/demultiplexer |
|
NCA9535PW-Q100
|
Low-voltage 16-bit I²C and SMBus low-power I/O expander with interrupt output and
configuration registers |
|
HEF4067BTT-Q100
|
16-channel analog multiplexer/demultiplexer |
|
74HCT4514PW
|
4-to-16 line decoder/demultiplexer with input latches |
|
NCA9539PW-Q100
|
Low-voltage 16-bit I²C and SMBus low-power I/O expander with interrupt output,
reset pin and configuration registers |
|
74HC4067PW
|
16-channel analog multiplexer/demultiplexer |
|
PCA9535PW
|
Low-voltage 16-bit I²C and SMBus low-power I/O expander with interrupt output and
configuration registers |
|
CBTD3384PW-Q100
|
10-bit level shifting bus switch with 5-bit output enables |
|
74HCT4067PW
|
16-channel analog multiplexer/demultiplexer |
|
74CBTLVD3384PW
|
10-bit level-shifting bus switch with 5-bit output enables |
|
NCA9595PW-Q100
|
Low-voltage 16-bit I²C and SMBus I/O expander with interrupt output, configuration
registers and programmable pull-up resistors |
|
CBT3384PW
|
10-bit bus switch with 5-bit output enables |
|
NCA9539PW
|
Low-voltage 16-bit I²C and SMBus low-power I/O expander with interrupt output,
reset pin and configuration registers |
|
74HC4514PW-Q100
|
4-to-16 line decoder/demultiplexer with input latches |
|