×

SOT753

SOT753

plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body

Package information

Package information Package name Package description Reference Date
SOT753 TSOP5 plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body SC-74A (EIAJ) 2006-03-16

Related documents

File name Title Type Date
Nexperia_document_guide_MiniLogic_PicoGate_201901 PicoGate leaded logic portfolio guide Brochure 2019-01-07
SOT753 3D model for products with SOT753 package Design support 2019-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT753 plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body Package information 2022-05-31
SOT753_125 TSOP5; Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2020-04-21
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
MAR_SOT753 MAR_SOT753 Topmark Top marking 2013-06-03
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Products in this package

Analog & Logic ICs

Type number Description Quick access
74AHC1G04GV-Q100 Inverter
74LVC1G14GV Single Schmitt-trigger inverter
XC7SH86GV 2-input EXCLUSIVE-OR gate
74HCT1G08GV 2-input AND gate
74AUP1G79GV Low-power D-type flip-flop; positive-edge trigger
74LVC1GU04GV-Q100 Unbuffered inverter
XC7SET14GV Inverting Schmitt trigger
74AHCT1G00GV 2-input NAND gate
74CBTLV1G125GV-Q100 Single bus switch
74AHC1G86GV-Q100 2-input EXCLUSIVE-OR gate
74CBTLV1G125GV Single bus switch
74LVC1G02GV-Q100 Single 2-input NOR gate
74AUP1G04GV Low-power inverter
NPS4069GV 5.5 V, 55 mOhm load switch with current limitation
74AHC1G126GV Bus buffer/line driver; 3-state
74LVC1G80GV-Q100 Single D-type flip-flop; positive-edge trigger
74LVC1G06GV-Q100 Inverter with open-drain output
74LVC1G384GV-Q100 Bilateral switch
74AHC1G14GV-Q100 Inverting Schmitt trigger
74LV1T04GV Single supply translating inverter
XC7SH125GV Bus buffer/line driver; 3-state
74AHC1G07GV Buffer with open-drain output
74HCT1G125GV-Q100 Bus buffer/line driver; 3-state
74LVC1G04GV-Q100 Single inverter
XC7SET125GV Bus buffer/line driver; 3-state
74LVC1G17GV Single Schmitt trigger buffer
74AHCT1G04GV Inverter
XC7SET04GV Inverter
74AHCT1G66GV-Q100 Single-pole single-throw analog switch
XC7SH04GV Inverter
74AHCT1G02GV-Q100 2-input NOR gate
XC7SH32GV 2-input OR gate
74AHCT1G14GV Inverting Schmitt trigger
74AHCT1G86GV-Q100 2-input EXCLUSIVE-OR gate
74LVC1G66GV-Q100 Bilateral switch
74HCT1G125GV Bus buffer/line driver; 3-state
74LVC1G00GV Single 2-input NAND gate
74HC1G125GV-Q100 Bus buffer/line driver; 3-state
74LV1T08GV 2-input single supply translating AND gate
74HC1G126GV Bus buffer/line driver; 3-state
74HCT1G14GV Inverting Schmitt trigger
74AHCT1G00GV-Q100 2-input NAND gate
74AHC1G07GV-Q100 Buffer with open-drain output
74AHC1G08GV-Q100 2-input AND gate
74HC1G04GV-Q100 Inverter
74HCT1G86GV 2-input EXCLUSIVE-OR gate
74LVC1G17GV-Q100 Single Schmitt trigger buffer
74LVC1G06GV Inverter with open-drain output
74LVC1G14GV-Q100 Single Schmitt trigger inverter
74LV1T32GV 2-input single supply translating OR gate
74HC1G08GV 2-input AND gate
74HC1G04GV Inverter
74HCT1G14GV-Q100 Inverting Schmitt trigger
74AHCT1G02GV 2-input NOR gate
74HCT1G32GV-Q100 2-input OR gate
74HC1G02GV 2-input NOR gate
74AHCT1G126GV-Q100 Bus buffer/line driver; 3-state
74AHCT1G08GV 2-input AND gate
74LVC1G04GV Single inverter
74AHCT1G79GV-Q100 Single D-type flip-flop; positive-edge trigger
74HC1G86GV-Q100 2-input EXCLUSIVE-OR gate
74LVC1G86GV-Q100 2-input EXCLUSIVE-OR gate
74HCT1G86GV-Q100 2-input EXCLUSIVE-OR gate
74AHCT1G17GV Single Schmitt trigger buffer
74LVC1G125GV-Q100 Bus buffer/line driver; 3-state
74HCT1G08GV-Q100 2-input AND gate
74LV1T86GV 2-input single supply translating EXCLUSIVE-OR gate
XC7SET32GV 2-input OR gate
74AHC1G14GV Inverting Schmitt trigger
74AHCT1G86GV 2-input EXCLUSIVE-OR gate
74HC1G125GV Bus buffer/line driver; 3-state
74HCT1G02GV 2-input NOR gate
74AHC1G08GV 2-input AND gate
74AUP1G14GV Low-power Schmitt trigger inverter
74HC1GU04GV Single unbuffered inverter
74HC1G86GV 2-input EXCLUSIVE-OR gate
XC7SH02GV 2-input NOR gate
74LV1T00GV 2-input single supply translating NAND gate
74LVC1G126GV-Q100 Bus buffer/line driver; 3-state
74AHC1G00GV-Q100 2-input NAND gate
XC7SH14GV Inverting Schmitt trigger
74AUP1G04GV-Q100 Low-power inverter
74AHCT1G32GV-Q100 2-input OR gate
74LVC1G32GV Single 2-input OR gate
74HC1G14GV Inverting Schmitt trigger
74LVC1G02GV Single 2-input NOR gate
74LV1T02GV 2-input single supply translating NOR gate
XC7SHU04GV Inverter
74HC1G00GV 2-input NAND gate
74AHCT1G08GV-Q100 2-input AND gate
74AHCT1G14GV-Q100 Inverting Schmitt trigger
74HC1G02GV-Q100 2-input NOR gate
74LVC1G07GV-Q100 Buffer with open-drain output
74AHC1G32GV-Q100 2-input OR gate
74LV1T87GV 2-input single supply translating EXCLUSIVE-NOR gate
74AHC1G02GV 2-input NOR gate
74AHCT1G04GV-Q100 Inverter
74HC1G32GV-Q100 2-input OR gate
74LV1T126GV Single supply translating buffer/line driver; 3-state
74HCT1G04GV Inverter
74LVC1G80GV Single D-type flip-flop; positive-edge trigger
74AHCT1G32GV 2-input OR gate
74AHC1G79GV Single D-type flip-flop; positive-edge trigger
XC7SET02GV 2-input NOR gate
74AHC1GU04GV Unbuffered inverter
74HCT1G00GV-Q100 2-input NAND gate
74HC1G32GV 2-input OR gate
74AHCT1G126GV Bus buffer/line driver; 3-state
74AHC1G125GV Bus buffer/line driver; 3-state
74HC1G00GV-Q100 2-input NAND gate
74HCT1G04GV-Q100 Inverter
74HC1G08GV-Q100 2-input AND gate
74HCT1G32GV 2-input OR gate
74AHC1G126GV-Q100 Bus buffer/line driver; 3-state
74AUP1G17GV Low-power Schmitt trigger
74LVC1GU04GV Unbuffered inverter
74HCT1G66GV-Q100 Single-pole single-throw analog switch
74LVC1G08GV Single 2-input AND gate
74LVC1G07GV Buffer with open-drain output
74HC1G14GV-Q100 Inverting Schmitt trigger
74LV1T34GV-Q100 Single supply translating buffer
74AHC1G66GV-Q100 Single-pole single-throw analog switch
74AHC1GU04GV-Q100 Unbuffered inverter
74LVC1G38GV-Q100 2-input NAND gate; open drain
74HCT1G00GV 2-input NAND gate
74HC1GU04GV-Q100 Single unbuffered inverter
74LVC1G34GV-Q100 Single buffer
74LVC1G66GV Bilateral switch
74AHC1G66GV Single-pole single-throw analog switch
74AHCT1G125GV Bus buffer/line driver; 3-state
74AHC1G86GV 2-input EXCLUSIVE-OR gate
74HCT1G126GV Bus buffer/line driver; 3-state
74LVC1G34GV Single buffer
74AHC1G04GV Inverter
74LVC1G86GV 2-input EXCLUSIVE-OR gate
74LVC1G125GV Bus buffer/line driver; 3-state
74AHC1G125GV-Q100 Bus buffer/line driver; 3-state
74AHC1G79GV-Q100 Single D-type flip-flop; positive-edge trigger
74LVC1G32GV-Q100 Single 2-input OR gate
74HCT1G66GV Single-pole single-throw analog switch
74AHCT1G79GV Single D-type flip-flop; positive-edge trigger
74LVC1G08GV-Q100 Single 2-input AND gate
XC7SET08GV 2-input AND gate
74LV1T125GV Single supply translating buffer/line driver; 3-state
74HC1G66GV-Q100 Single-pole single-throw analog switch
74LVC1G126GV Bus buffer/line driver; 3-state
74AHC1G09GV-Q100 2-input AND gate with open-drain output
74AHCT1G125GV-Q100 Bus buffer/line driver; 3-state
74AHC1G02GV-Q100 2-input NOR gate
74LVC1G00GV-Q100 Single 2-input NAND gate
74LVC1G79GV Single D-type flip-flop; positive-edge trigger
XC7SET86GV 2-input EXCLUSIVE-OR gate
74HC1G66GV Single-pole single-throw analog switch
74AHC1G32GV 2-input OR gate
74AHC1G09GV 2-input AND gate with open-drain output
74AHC1G17GV Single Schmitt trigger buffer
74AHCT1G66GV Single-pole single-throw analog switch
74AHC1G00GV 2-input NAND gate
74HCT1G02GV-Q100 2-input NOR gate
XC7SH08GV 2-input AND gate
74LVC1G38GV 2-input NAND gate; open drain
74LVC1G79GV-Q100 Single D-type flip-flop; positive-edge trigger
74LV1T34GV Single supply translating buffer
74LVC1G384GV Bilateral switch
NPS4001GV 5.5 V, 55 mOhm load switch with current limitation

Automotive qualified products (AEC-Q100/Q101)

Type number Description Quick access
74AHC1G04GV-Q100 Inverter
74LVC1GU04GV-Q100 Unbuffered inverter
74CBTLV1G125GV-Q100 Single bus switch
74AHC1G86GV-Q100 2-input EXCLUSIVE-OR gate
74LVC1G02GV-Q100 Single 2-input NOR gate
74LVC1G80GV-Q100 Single D-type flip-flop; positive-edge trigger
74LVC1G06GV-Q100 Inverter with open-drain output
74LVC1G384GV-Q100 Bilateral switch
74AHC1G14GV-Q100 Inverting Schmitt trigger
74HCT1G125GV-Q100 Bus buffer/line driver; 3-state
74LVC1G04GV-Q100 Single inverter
74AHCT1G66GV-Q100 Single-pole single-throw analog switch
74AHCT1G02GV-Q100 2-input NOR gate
74AHCT1G86GV-Q100 2-input EXCLUSIVE-OR gate
74LVC1G66GV-Q100 Bilateral switch
74HC1G125GV-Q100 Bus buffer/line driver; 3-state
74AHCT1G00GV-Q100 2-input NAND gate
74AHC1G07GV-Q100 Buffer with open-drain output
74AHC1G08GV-Q100 2-input AND gate
74HC1G04GV-Q100 Inverter
74LVC1G17GV-Q100 Single Schmitt trigger buffer
74LVC1G14GV-Q100 Single Schmitt trigger inverter
74HCT1G14GV-Q100 Inverting Schmitt trigger
74HCT1G32GV-Q100 2-input OR gate
74AHCT1G126GV-Q100 Bus buffer/line driver; 3-state
74AHCT1G79GV-Q100 Single D-type flip-flop; positive-edge trigger
74HC1G86GV-Q100 2-input EXCLUSIVE-OR gate
74LVC1G86GV-Q100 2-input EXCLUSIVE-OR gate
74HCT1G86GV-Q100 2-input EXCLUSIVE-OR gate
74LVC1G125GV-Q100 Bus buffer/line driver; 3-state
74HCT1G08GV-Q100 2-input AND gate
74LVC1G126GV-Q100 Bus buffer/line driver; 3-state
74AHC1G00GV-Q100 2-input NAND gate
74AUP1G04GV-Q100 Low-power inverter
74AHCT1G32GV-Q100 2-input OR gate
74AHCT1G08GV-Q100 2-input AND gate
74AHCT1G14GV-Q100 Inverting Schmitt trigger
74HC1G02GV-Q100 2-input NOR gate
74LVC1G07GV-Q100 Buffer with open-drain output
74AHC1G32GV-Q100 2-input OR gate
74AHCT1G04GV-Q100 Inverter
74HC1G32GV-Q100 2-input OR gate
74HCT1G00GV-Q100 2-input NAND gate
74HC1G00GV-Q100 2-input NAND gate
74HCT1G04GV-Q100 Inverter
74HC1G08GV-Q100 2-input AND gate
74AHC1G126GV-Q100 Bus buffer/line driver; 3-state
74HCT1G66GV-Q100 Single-pole single-throw analog switch
74HC1G14GV-Q100 Inverting Schmitt trigger
74LV1T34GV-Q100 Single supply translating buffer
74AHC1G66GV-Q100 Single-pole single-throw analog switch
74AHC1GU04GV-Q100 Unbuffered inverter
74LVC1G38GV-Q100 2-input NAND gate; open drain
74HC1GU04GV-Q100 Single unbuffered inverter
74LVC1G34GV-Q100 Single buffer
74AHC1G125GV-Q100 Bus buffer/line driver; 3-state
74AHC1G79GV-Q100 Single D-type flip-flop; positive-edge trigger
74LVC1G32GV-Q100 Single 2-input OR gate
74LVC1G08GV-Q100 Single 2-input AND gate
74HC1G66GV-Q100 Single-pole single-throw analog switch
74AHC1G09GV-Q100 2-input AND gate with open-drain output
74AHCT1G125GV-Q100 Bus buffer/line driver; 3-state
74AHC1G02GV-Q100 2-input NOR gate
74LVC1G00GV-Q100 Single 2-input NAND gate
74HCT1G02GV-Q100 2-input NOR gate
74LVC1G79GV-Q100 Single D-type flip-flop; positive-edge trigger