Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT8002-1 | MLPAK33 | plastic thermal enhanced surface mounted package; mini leads; 8 terminals; pitch 0.65 mm; 3.3 x 3.3 x 0.8 mm body | 2023-05-17 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOT8002-1 | 3D model for products with SOT8002-1 package | Design support | 2021-01-28 |
SOT8002-1 | plastic thermal enhanced surface mounted package; mini leads; 8 terminals;pitch 0.65 mm; 3.3 x 3.3 x 0.8 mm body | Package information | 2023-05-22 |
SOT8002-1_118 | MLPAK33; Reel pack for SMD, 13"; Q1/T1 product orientation | Packing information | 2021-02-05 |
Products in this package
MOSFETs
Type number | Description | Quick access |
---|---|---|
PXP010-20QX | 20 V, P-channel Trench MOSFET | |
PXN011-100QL | N-channel 100 V, 11 mOhm, logic level Trench MOSFET in MLPAK33 | |
PXP018-20QX | 20 V, P-channel Trench MOSFET | |
PXP018-30QL | 30 V, P-channel Trench MOSFET | |
PXN014-100QE | 100 V, N-channel Trench MOSFET | |
PXN028-100QL | N-channel 100 V, 28 mOhm, logic level Trench MOSFET in MLPAK33 | |
PXN040-100QS | N-channel 100 V, 40 mOhm, standard level Trench MOSFET in MLPAK33 | |
PXN6R7-30QL | 30 V, N-channel Trench MOSFET | |
PXP011-20QX | 20 V, P-channel Trench MOSFET | |
PXN6R2-25QL | 25 V, N-channel Trench MOSFET | |
PXP015-30QL | 30 V, P-channel Trench MOSFET | |
PXN5R4-30QL | 30 V, N-channel Trench MOSFET | |
PXN012-100QS | N-channel 100 V, 12 mOhm, standard level Trench MOSFET in MLPAK33 | |
PXN011-100QS | N-channel 100 V, 11 mOhm, standard level Trench MOSFET in MLPAK33 | |
PXP020-20QX | 20 V, P-channel Trench MOSFET | |
PXN8R3-30QL | 30 V, N-channel Trench MOSFET | |
PXN012-60QL | N-channel 60 V, 11.5 mOhm, logic level Trench MOSFET in MLPAK33 | |
PXP9R1-30QL | 30 V, P-channel Trench MOSFET | |
PXN020-100QS | N-channel 100 V, 20 mOhm, standard level Trench MOSFET in MLPAK33 | |
PXN7R7-25QL | 25 V, N-channel Trench MOSFET | |
PXP013-30QL | 30 V, P-channel Trench MOSFET | |
PXN018-30QL | 30 V, N-channel Trench MOSFET | |
PXN010-30QL | 30 V, N-channel Trench MOSFET | |
PXP6R1-30QL | 30 V, P-channel Trench MOSFET | |
PXP3R7-12QU | 12 V, P-channel Trench MOSFET | |
PXN4R7-30QL | 30 V, N-channel Trench MOSFET | |
PXN9R0-30QL | 30 V, N-channel Trench MOSFET | |
PXN012-100QL | N-channel 100 V, 12 mOhm, logic level Trench MOSFET in MLPAK33 | |
PXP8R3-20QX | 20 V, P-channel Trench MOSFET | |
PXP012-30QL | 30 V, P-channel Trench MOSFET | |
PXN017-30QL | 30 V, N-channel Trench MOSFET |