Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT8009 | DFN1412D-3 | plastic, leadless ultra small outline package with side-wettable flanks (SWF); 3 terminals; 0.8 mm pitch; 1.4 mm x 1.2 mm x 0.48 mm body | MO-340CA (JEDEC) | 2019-12-06 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
AN90023 | Thermal performance of DFN packages | Application note | 2020-11-23 |
AN90023_ZH | Thermal performance of DFN packages | Application note | 2021-02-26 |
Nexperia_asset_document_brochure_autoDFN_CN_LR | 小巧轻便的汽车 二极管和晶体管 | Brochure | 2022-04-26 |
SOT8009 | 3D model for products with SOT8009 package | Design support | 2023-02-02 |
Nexperia_AutoDFN_factsheet_2022 | Small & light automotive diodes and transistors | Leaflet | 2022-04-13 |
SOT8009 | plastic, leadless ultra small outline package with side-wettable flanks (SWF);3 terminals; 0.8 mm pitch; 1.4 mm x 1.2 mm x 0.48 mm body | Package information | 2020-12-14 |
SOT8009_147 | DFN1412D-3; Reel pack for SMD, 7"; Q2/T3 product orientation | Packing information | 2021-02-08 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Products in this package
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Quick access |
---|---|---|
PDTA143XQC-Q | 50 V, 100 mA PNP resistor-equipped transistors | |
BAV99QC-Q | Dual series high-speed switching diodes | |
PESD2CANFD36LQC-Q | Extremely low clamping bidirectional ESD protection diode | |
PESD2CANFD27UQC-Q | ESD protection for in-vehicle networks | |
BAT54QC-Q | Schottky barrier diode | |
PESD2CANFD36VQC-Q | Extremely low clamping bidirectional ESD protection diode | |
PDTC143ZQC-Q | 50 V, 100 mA NPN resistor-equipped transistors | |
BC807-16QCH-Q | 45 V, 500 mA PNP general-purpose transistors | |
BC817-25QC-Q | 45 V, 500 mA NPN general-purpose transistors | |
PDTC124EQC-Q | 50 V, 100 mA NPN resistor-equipped transistors | |
BC856BQC-Q | 65 V, 100 mA PNP general-purpose transistors | |
PESD2CANFD24UQC-Q | ESD protection for in-vehicle networks | |
BC847CQC-Q | 45 V, 100 mA NPN general-purpose transistor | |
BC807-25QC-Q | 45 V, 500 mA PNP general-purpose transistors | |
BC817-16QCH-Q | 45 V, 500 mA NPN general-purpose transistors | |
PDTA124XQC-Q | 50 V, 100 mA PNP resistor-equipped transistors | |
BAV199QC-Q | Low-leakage double diode | |
BC857CQC-Q | 45 V, 100 mA PNP general-purpose transistors | |
PESD2CANFD27VQC-Q | ESD protection for in-vehicle networks | |
BC857AQC-Q | 45 V, 100 mA PNP general-purpose transistors | |
BC807-16QC-Q | 45 V, 500 mA PNP general-purpose transistors | |
BC817-40QCH-Q | 45 V, 500 mA NPN general-purpose transistors | |
BC847AQC-Q | 45 V, 100 mA NPN general-purpose transistor | |
BC856AQC-Q | 65 V, 100 mA PNP general-purpose transistors | |
PDTA143EQC-Q | 50 V, 100 mA PNP resistor-equipped transistors | |
PDTA124EQC-Q | 50 V, 100 mA PNP resistor-equipped transistors | |
PDTA144EQC-Q | 50 V, 100 mA PNP resistor-equipped transistors | |
BC817-16QC-Q | 45 V, 500 mA NPN general-purpose transistors | |
PDTC124XQC-Q | 50 V, 100 mA NPN resistor-equipped transistors | |
PESD2CANFD24V-QC | ESD protection for in-vehicle networks | |
BC817-40QC-Q | 45 V, 500 mA NPN general-purpose transistors | |
BC817-25QCH-Q | 45 V, 500 mA NPN general-purpose transistors | |
BC807-40QCH-Q | 45 V, 500 mA PNP general-purpose transistors | |
PDTC143EQC-Q | 50 V, 100 mA NPN resistor-equipped transistors | |
BC857BQC-Q | 45 V, 100 mA PNP general-purpose transistors | |
PDTA143ZQC-Q | 50 V, 100 mA PNP resistor-equipped transistors | |
PDTC114YQC-Q | 50 V, 100 mA NPN resistor-equipped transistors | |
PDTA114EQC-Q | 50 V, 100 mA PNP resistor-equipped transistors | |
PDTC143XQC-Q | 50 V, 100 mA NPN resistor-equipped transistors | |
PDTC123JQC-Q | 50 V, 100 mA NPN resistor-equipped transistors | |
PESD2CANFD24VQC-Q | ESD protection for in-vehicle networks | |
BC807-40QC-Q | 45 V, 500 mA PNP general-purpose transistors | |
PDTA114YQC-Q | 50 V, 100 mA PNP resistor-equipped transistors | |
PDTA123JQC-Q | 50 V, 100 mA PNP resistor-equipped transistors | |
BC846BQC-Q | 65 V, 100 mA NPN general-purpose transistor | |
BC847BQC-Q | 45 V, 100 mA NPN general-purpose transistor | |
PESD2CANFD24U-QC | ESD protection for In-vehicle networks | |
BC807-25QCH-Q | 45 V, 500 mA PNP general-purpose transistors | |
BC846AQC-Q | 65 V, 100 mA NPN general-purpose transistor | |
PDTC114EQC-Q | 50 V, 100 mA NPN resistor-equipped transistors | |
BAS21QC-Q | High-voltage switching diode | |
PDTC144EQC-Q | 50 V, 100 mA NPN resistor-equipped transistors | |
PESD2CANFD36UQC-Q | Extremely low clamping bidirectional ESD protection diode | |
PESD2CANFD27U-QC | ESD protection for In-vehicle networks | |
PESD2CANFD27V-QC | ESD protection for in-vehicle networks |
Bipolar transistors
Type number | Description | Quick access |
---|---|---|
PDTA124XQC | 50 V, 100 mA PNP resistor-equipped transistors | |
PDTA143XQC-Q | 50 V, 100 mA PNP resistor-equipped transistors | |
PDTA143XQC | 50 V, 100 mA PNP resistor-equipped transistors | |
BC856BQC | 65 V, 100 mA PNP general-purpose transistors | |
PDTC143ZQC-Q | 50 V, 100 mA NPN resistor-equipped transistors | |
BC857AQC | 45 V, 100 mA PNP general-purpose transistors | |
BC857CQC | 45 V, 100 mA PNP general-purpose transistors | |
BC807-16QCH-Q | 45 V, 500 mA PNP general-purpose transistors | |
BC817-25QC-Q | 45 V, 500 mA NPN general-purpose transistors | |
PDTC124EQC-Q | 50 V, 100 mA NPN resistor-equipped transistors | |
BC856BQC-Q | 65 V, 100 mA PNP general-purpose transistors | |
PDTA124EQC | 50 V, 100 mA PNP resistor-equipped transistors | |
BC847CQC-Q | 45 V, 100 mA NPN general-purpose transistor | |
BC807-25QC-Q | 45 V, 500 mA PNP general-purpose transistors | |
BC807-16QC | 45 V, 500 mA PNP general-purpose transistors | |
BC817-16QCH-Q | 45 V, 500 mA NPN general-purpose transistors | |
BC846BQC | 65 V, 100 mA NPN general-purpose transistor | |
PDTA124XQC-Q | 50 V, 100 mA PNP resistor-equipped transistors | |
PDTA143EQC | 50 V, 100 mA PNP resistor-equipped transistors | |
BC857CQC-Q | 45 V, 100 mA PNP general-purpose transistors | |
BC857AQC-Q | 45 V, 100 mA PNP general-purpose transistors | |
BC807-16QC-Q | 45 V, 500 mA PNP general-purpose transistors | |
BC817-40QCH-Q | 45 V, 500 mA NPN general-purpose transistors | |
BC847AQC-Q | 45 V, 100 mA NPN general-purpose transistor | |
BC856AQC-Q | 65 V, 100 mA PNP general-purpose transistors | |
PDTA143EQC-Q | 50 V, 100 mA PNP resistor-equipped transistors | |
PDTA124EQC-Q | 50 V, 100 mA PNP resistor-equipped transistors | |
PDTA144EQC-Q | 50 V, 100 mA PNP resistor-equipped transistors | |
BC817-16QC-Q | 45 V, 500 mA NPN general-purpose transistors | |
PDTA114EQC | 50 V, 100 mA PNP resistor-equipped transistors | |
PDTC124XQC-Q | 50 V, 100 mA NPN resistor-equipped transistors | |
BC817-40QC-Q | 45 V, 500 mA NPN general-purpose transistors | |
BC817-25QCH-Q | 45 V, 500 mA NPN general-purpose transistors | |
BC807-40QCH-Q | 45 V, 500 mA PNP general-purpose transistors | |
PDTC143EQC-Q | 50 V, 100 mA NPN resistor-equipped transistors | |
BC857BQC-Q | 45 V, 100 mA PNP general-purpose transistors | |
BC807-25QC | 45 V, 500 mA PNP general-purpose transistors | |
PDTA143ZQC-Q | 50 V, 100 mA PNP resistor-equipped transistors | |
PDTC114YQC-Q | 50 V, 100 mA NPN resistor-equipped transistors | |
PDTA114EQC-Q | 50 V, 100 mA PNP resistor-equipped transistors | |
PDTC144EQC | 50 V, 100 mA NPN resistor-equipped transistors | |
PDTC143XQC-Q | 50 V, 100 mA NPN resistor-equipped transistors | |
PDTC123JQC-Q | 50 V, 100 mA NPN resistor-equipped transistors | |
BC817-16QC | 45 V, 500 mA NPN general-purpose transistors | |
BC807-40QC-Q | 45 V, 500 mA PNP general-purpose transistors | |
BC856AQC | 65 V, 100 mA PNP general-purpose transistors | |
PDTA114YQC-Q | 50 V, 100 mA PNP resistor-equipped transistors | |
PDTA123JQC-Q | 50 V, 100 mA PNP resistor-equipped transistors | |
BC857BQC | 45 V, 100 mA PNP general-purpose transistors | |
BC807-40QC | 45 V, 500 mA PNP general-purpose transistors | |
BC846BQC-Q | 65 V, 100 mA NPN general-purpose transistor | |
BC847BQC-Q | 45 V, 100 mA NPN general-purpose transistor | |
BC807-25QCH-Q | 45 V, 500 mA PNP general-purpose transistors | |
BC846AQC-Q | 65 V, 100 mA NPN general-purpose transistor | |
PDTC114EQC-Q | 50 V, 100 mA NPN resistor-equipped transistors | |
BC817-40QC | 45 V, 500 mA NPN general-purpose transistors | |
PDTC144EQC-Q | 50 V, 100 mA NPN resistor-equipped transistors | |
PDTA123JQC | 50 V, 100 mA PNP resistor-equipped transistors |
Diodes
Type number | Description | Quick access |
---|---|---|
BAV99QC-Q | Dual series high-speed switching diodes | |
BAV99QC | Dual series high-speed switching diodes | |
BAT54QC-Q | Schottky barrier diode | |
BAV199QC-Q | Low-leakage double diode | |
BAV199QC | Dual high-speed switching diodes | |
BAS21QC-Q | High-voltage switching diode |
ESD protection, TVS, filtering and signal conditioning
Type number | Description | Quick access |
---|---|---|
PESD2CANFD36LQC-Q | Extremely low clamping bidirectional ESD protection diode | |
MMBZ27VBQC-Q | Low capacitance bidirectional dual line ESD protection diode | |
PESD2CANFD27UQC-Q | ESD protection for in-vehicle networks | |
PESD2CANFD36VQC-Q | Extremely low clamping bidirectional ESD protection diode | |
PESD2CANFD24UQC-Q | ESD protection for in-vehicle networks | |
MMBZ33VBQC-Q | Low capacitance bidirectional dual line ESD protection diode | |
PESD2CANFD27VQC-Q | ESD protection for in-vehicle networks | |
PESD2CANFD24V-QC | ESD protection for in-vehicle networks | |
PESD2CANFD24VQC-Q | ESD protection for in-vehicle networks | |
PESD2CANFD24U-QC | ESD protection for In-vehicle networks | |
PESD2CANFD36UQC-Q | Extremely low clamping bidirectional ESD protection diode | |
PESD2CANFD27U-QC | ESD protection for In-vehicle networks | |
PESD2CANFD27V-QC | ESD protection for in-vehicle networks |