Key features and benefits
- AEC-Q101 compliant
- Repetitive avalanche rated
- Suitable for thermally demanding environments due to 175°C rating
Focus MOSFET applications
Focus MOSFET packages
Parametric search
Products
Type number | Description | Status | Quick access |
---|---|---|---|
2N7002AK-Q | 60 V, N-channel Trench MOSFET | Production | |
2N7002AKM-Q | 60 V, N-channel Trench MOSFET | Production | |
2N7002AKS-Q | 60 V, dual N-channel Trench MOSFET | Production | |
2N7002AKW-Q | 60 V, N-channel Trench MOSFET | Production | |
2N7002BK | 60 V, 350 mA N-channel Trench MOSFET | Production | |
2N7002BKS | 60 V, 300 mA dual N-channel Trench MOSFET | Production | |
2N7002BKW | 60 V, 310 mA N-channel Trench MOSFET | Production | |
2N7002H | 60 V, N-channel Trench MOSFET | Production | |
2N7002HS | 60 V, dual N-channel Trench MOSFET | Production | |
2N7002HW | 60 V, N-channel Trench MOSFET | Production | |
2N7002KQB | 60 V N-channel Trench MOSFET | Production | |
BSH205G2 | 20 V, P-channel Trench MOSFET | Production | |
BSH205G2A | 20 V, P-channel Trench MOSFET | Production | |
BSS138AK-Q | 60 V, N-channel Trench MOSFET | Production | |
BSS138AKA | 60 V, single N-channel Trench MOSFET | Production | |
BSS138AKM-Q | 60 V, N-channel Trench MOSFET | Production | |
BSS138AKS-Q | 60 V, dual N-channel Trench MOSFET | Production | |
BSS138AKW-Q | 60 V, N-channel Trench MOSFET | Production | |
BSS138BK | 60 V, 360 mA N-channel Trench MOSFET | Production | |
BSS138BKS | 60 V, 320 mA dual N-channel Trench MOSFET | Production | |
BSS138BKW | 60 V, 320 mA N-channel Trench MOSFET | Production | |
BSS138P | 60 V, 360 mA N-channel Trench MOSFET | Production | |
BSS138PS | 60 V, 320 mA dual N-channel Trench MOSFET | Production | |
BSS138PW | 60 V, 320 mA N-channel Trench MOSFET | Production | |
BSS84AK | 50 V, 180 mA P-channel Trench MOSFET | Production | |
BSS84AKM | 50 V, 230 mA P-channel Trench MOSFET | Production | |
BSS84AKQB | 50 V, P-channel Trench MOSFET | Production | |
BSS84AKS | 50 V, 160 mA dual P-channel Trench MOSFET | Production | |
BSS84AKW | 50 V, 150 mA P-channel Trench MOSFET | Production | |
BUK4D110-20P | 20 V, P-channel Trench MOSFET | Production | |
BUK4D122-20P | 20 V, P-channel Trench MOSFET | Production | |
BUK4D16-20 | 20 V, N-channel Trench MOSFET | Production | |
BUK4D38-20P | 20 V, P-channel Trench MOSFET | Production | |
BUK4D50-30P | 28 V, P-channel Trench MOSFET | Production | |
BUK4D60-30 | 30 V, N-channel Trench MOSFET | Production | |
BUK4D72-30 | 30 V, N-channel Trench MOSFET | Production | |
BUK6D120-40E | 40 V, N-channel Trench MOSFET | Production | |
BUK6D120-60P | 60 V, P-channel Trench MOSFET | Production | |
BUK6D125-60E | 60 V, N-channel Trench MOSFET | Production | |
BUK6D16-30E | 30 V, N-channel Trench MOSFET | Production | |
BUK6D20-40E | 40 V, N-channel Trench MOSFET | Production | |
BUK6D210-60E | 60 V, N-channel Trench MOSFET | Production | |
BUK6D22-30E | 30 V, N-channel Trench MOSFET | Production | |
BUK6D23-40E | 40 V, N-channel Trench MOSFET | Production | |
BUK6D230-80E | 80 V, N-channel Trench MOSFET | Production | |
BUK6D30-40E | 40 V, N-channel Trench MOSFET | Production | |
BUK6D38-30E | 30 V, N-channel Trench MOSFET | Production | |
BUK6D385-100E | 100 V, N-channel Trench MOSFET | Production | |
BUK6D43-40P | 40 V, P-channel Trench MOSFET | Production | |
BUK6D43-60E | 60 V, N-channel Trench MOSFET | Production | |
BUK6D56-60E | 60 V, N-channel Trench MOSFET | Production | |
BUK6D72-30E | 30 V, N-channel Trench MOSFET | Production | |
BUK6D77-60E | 60 V, N-channel Trench MOSFET | Production | |
BUK6D81-80E | 80 V, N-channel Trench MOSFET | Production | |
BUK6Y10-30P | 30 V, P-channel Trench MOSFET | Production | |
BUK6Y14-40P | 40 V, P-channel Trench MOSFET | Production | |
BUK6Y19-30P | 30 V, P-channel Trench MOSFET | Production | |
BUK6Y24-40P | 40 V, P-channel Trench MOSFET | Production | |
BUK6Y33-60P | 60 V, P-channel Trench MOSFET | Production | |
BUK6Y61-60P | 60 V, P-channel Trench MOSFET | Production | |
BUK7606-55B | N-channel TrenchMOS standard level FET | Production | |
BUK7606-75B | N-channel TrenchMOS standard level FET | Production | |
BUK7608-40B | N-channel TrenchMOS standard level FET | Production | |
BUK7608-55A | N-channel TrenchMOS standard level FET | Production | |
BUK7611-55B | N-channel TrenchMOS standard level FET | Production | |
BUK7613-60E | N-channel TrenchMOS standard level FET | Production | |
BUK761R6-40E | N-channel TrenchMOS standard level FET | Production | |
BUK761R7-40E | N-channel TrenchMOS standard level FET | Production | |
BUK762R4-60E | N-channel TrenchMOS standard level FET | Production | |
BUK762R6-40E | N-channel TrenchMOS standard level FET | Production | |
BUK762R6-60E | N-channel TrenchMOS standard level FET | Production | |
BUK762R9-40E | N-channel TrenchMOS standard level FET | Production | |
BUK7635-55A | N-channel TrenchMOS standard level FET | Production | |
BUK763R1-40B | N-channel TrenchMOS standard level FET | Production | |
BUK763R1-60E | N-channel TrenchMOS standard level FET | Production | |
BUK763R8-80E | N-channel TrenchMOS standard level FET | Production | |
BUK763R9-60E | N-channel TrenchMOS standard level FET | Production | |
BUK764R0-40E | N-channel TrenchMOS standard level FET | Production | |
BUK764R0-55B | N-channel TrenchMOS standard level FET | Production | |
BUK764R2-80E | N-channel TrenchMOS standard level FET | Production | |
BUK764R4-60E | N-channel TrenchMOS standard level FET | Production | |
BUK765R0-100E | N-channel TrenchMOS standard level FET | Production | |
BUK765R2-40B | N-channel TrenchMOS standard level FET | Production | |
BUK766R0-60E | N-channel TrenchMOS standard level FET | Production | |
BUK7675-55A | N-channel TrenchMOS standard level FET | Production | |
BUK768R1-40E | N-channel TrenchMOS standard level FET | Production | |
BUK768R3-60E | N-channel TrenchMOS standard level FET | Production | |
BUK78150-55A | N-channel TrenchMOS standard level FET | Production | |
BUK7880-55A | N-channel TrenchMOS standard level FET | Production | |
BUK7D25-40E | 40 V, N-channel Trench MOSFET | Production | |
BUK7D36-60E | 60 V, N-channel Trench MOSFET | Production | |
BUK7J1R0-40H | N-channel 40 V, 1.0 mΩ standard level MOSFET in LFPAK56E | Production | |
BUK7J1R4-40H | N-channel 40 V, 1.4 mΩ standard level MOSFET in LFPAK56E | Production | |
BUK7J2R4-80M | N-channel 80 V, 2.4 mOhm, Standard level MOSFET in LFPAK56E | Qualification | |
BUK7K12-60E | Dual N-channel 60 V, 9.3 mΩ standard level MOSFET | Production | |
BUK7K13-60E | Dual N-channel 60 V, 10 mΩ standard level MOSFET | Production | |
BUK7K134-100E | Dual N-channel 100 V, 121 mΩ standard level MOSFET | Production | |
BUK7K15-80E | Dual N-channel 80 V, 15 mΩ standard level MOSFET | Production | |
BUK7K17-60E | Dual N-channel 60 V, 14 mΩ standard level MOSFET | Production | |
BUK7K17-80E | Dual N-channel 80 V, 17 mΩ standard level MOSFET | Production | |
BUK7K18-40E | Dual N-channel 40 V, 19 mΩ standard level MOSFET | Production | |
BUK7K23-80E | Dual N-channel 80 V, 23 mΩ standard level MOSFET | Production | |
BUK7K25-40E | Dual N-channel 40 V, 25 mΩ standard level MOSFET | Production | |
BUK7K29-100E | Dual N-channel 100 V, 24.5 mΩ standard level MOSFET | Production | |
BUK7K32-100E | Dual N-channel 100 V, 27.5 mΩ standard level MOSFET | Production | |
BUK7K35-60E | Dual N-channel 60 V, 30 mΩ standard level MOSFET | Production | |
BUK7K45-100E | Dual N-channel 100 V, 37.6 mΩ standard level MOSFET | Production | |
BUK7K52-60E | Dual N-channel 60 V, 45 mΩ standard level MOSFET | Production | |
BUK7K5R1-30E | Dual N-channel 30 V, 5.1 mΩ standard level MOSFET | Production | |
BUK7K5R6-30E | Dual N-channel 30 V, 5.1 mΩ standard level MOSFET | Production | |
BUK7K6R2-40E | Dual N-channel 40 V, 5.8 mΩ standard level MOSFET | Production | |
BUK7K6R8-40E | Dual N-channel 40 V, 6.8 mΩ standard level MOSFET | Production | |
BUK7K89-100E | Dual N-channel 100 V, 82.5 mΩ standard level MOSFET | Production | |
BUK7K8R7-40E | Dual N-channel 40 V, 8.5 mΩ standard level MOSFET | Production | |
BUK7M10-40E | N-channel 40 V, 10 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M11-40H | N-channel 40 V, 11.0 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M12-40E | N-channel 40 V, 12 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M12-60E | N-channel 60 V, 12 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M15-40H | N-channel 40 V, 15.0 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M15-60E | N-channel 60 V, 15 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M17-80E | N-channel 80 V, 17 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M19-60E | N-channel 60 V, 19 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M20-40H | N-channel 40 V, 20.0 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M21-40E | N-channel 40 V, 21 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M22-80E | N-channel 80 V, 22 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M27-80E | N-channel 80 V, 27 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M33-60E | N-channel 60 V, 33 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M3R3-40H | N-channel 40 V, 3.3 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M42-60E | N-channel 60 V, 42 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M45-40E | N-channel 40 V, 45 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M4R3-40H | N-channel 40 V, 4.3 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M5R0-40H | N-channel 40 V, 5.0 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M67-60E | N-channel 60 V, 67 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M6R0-40H | N-channel 40 V, 6.0 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M6R3-40E | N-channel 40 V, 6.3 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M6R7-40H | N-channel 40 V, 6.7 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M8R0-40E | N-channel 40 V, 8 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M8R5-40H | N-channel 40 V, 8.5 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M9R5-40H | N-channel 40 V, 9.5 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7M9R9-60E | N-channel 60 V, 9.9 mΩ standard level MOSFET in LFPAK33 | Production | |
BUK7S0R5-40H | N-channel 40 V, 0.5 mOhm standard level MOSFET in LFPAK88 | Production | |
BUK7S0R7-40H | N-channel 40 V, 0.7 mΩ standard level MOSFET in LFPAK88 | Production | |
BUK7S1R0-40H | N-channel 40 V, 1.0 mΩ standard level MOSFET in LFPAK88 | Production | |
BUK7S1R2-40H | N-channel 40 V, 1.2 mΩ standard level MOSFET in LFPAK88 | Production | |
BUK7S1R2-80M | N-channel 80 V, 1.2 mOhm, Standard level MOSFET in LFPAK88 | Development | |
BUK7S1R5-40H | N-channel 40 V, 1.5 mOhm standard level MOSFET in LFPAK88 | Production | |
BUK7S2R0-40H | N-channel 40 V, 2 mOhm standard level MOSFET in LFPAK88 | Production | |
BUK7S2R5-40H | N-channel 40 V, 2.5 mOhm standard level MOSFET in LFPAK88 | Production | |
BUK7V4R2-40H | Dual N-channel 40 V, 4.2 mOhm standard level MOSFET in LFPAK56D (half-bridge configuration) | Production | |
BUK7Y102-100B | N-channel TrenchMOS standard level FET | Production | |
BUK7Y113-100E | N-channel 100 V, 113 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y12-100E | N-channel 100 V, 12 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y12-40E | N-channel 40 V, 12 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y12-55B | N-channel TrenchMOS standard level FET | Production | |
BUK7Y13-40B | N-channel TrenchMOS standard level FET | Production | |
BUK7Y14-80E | N-channel 80 V, 14 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y15-60E | N-channel 60 V, 15 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y153-100E | N-channel 100 V, 153 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y18-75B | N-channel TrenchMOS standard level FET | Production | |
BUK7Y19-100E | N-channel 100 V, 19 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y1R0-40N | N-channel 40 V, 0.97 mOhm, Standard level MOSFET in LFPAK56 | Production | |
BUK7Y1R4-40H | N-channel 40 V, 1.4 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y1R7-40H | N-channel 40 V, 1.7 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y21-40E | N-channel 40 V, 21 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y22-100E | N-channel 100 V, 22 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y25-60E | N-channel 60 V, 25 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y25-80E | N-channel 80 V, 25 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y28-75B | N-channel TrenchMOS standard level FET | Production | |
BUK7Y29-40E | N-channel 40 V, 29 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y2R0-40H | N-channel 40 V, 2.0 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y2R5-40H | N-channel 40 V, 2.5 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y38-100E | N-channel 100 V, 38 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y3R0-40H | N-channel 40 V, 3.0 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y3R1-80M | N-channel 80 V, 3.1 mOhm, Standard level MOSFET in LFPAK56 | Production | |
BUK7Y3R5-40E | N-channel 40 V, 3.5 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y3R5-40H | N-channel 40 V, 3.5 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y41-80E | N-channel 80 V, 41 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y43-60E | N-channel 60 V, 43 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y4R4-40E | N-channel 40 V, 4.4 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y4R8-60E | N-channel 60 V, 4.8 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y53-100B | N-channel TrenchMOS standard level FET | Production | |
BUK7Y59-60E | N-channel 60 V, 59 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y65-100E | N-channel 100 V, 65 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y6R0-60E | N-channel 60 V, 6.0 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y72-80E | N-channel 80 V, 72 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y7R0-40H | N-channel 40 V, 7.0 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y7R2-60E | N-channel 60 V, 7.2 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y7R6-40E | N-channel 40 V, 7.6 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y7R8-80E | N-channel 80 V, 7.8 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y8R7-60E | N-channel 60 V, 8.7 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y98-80E | N-channel 80 V, 98 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y9R9-80E | N-channel 80 V, 9.9 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9606-55A | N-channel TrenchMOS logic level FET | Production | |
BUK9606-75B | N-channel TrenchMOS logic level FET | Production | |
BUK9608-55B | N-channel TrenchMOS logic level FET | Production | |
BUK9609-40B | N-channel TrenchMOS logic level FET | Production | |
BUK9609-75A | N-channel TrenchMOS logic level FET | Production | |
BUK9611-80E | N-channel TrenchMOS logic level FET | Production | |
BUK9612-55B | N-channel TrenchMOS logic level FET | Production | |
BUK9614-60E | N-channel TrenchMOS logic level FET | Production | |
BUK9616-75B | N-channel TrenchMOS logic level FET | Production | |
BUK961R6-40E | N-channel TrenchMOS logic level FET | Production | |
BUK9620-100B | N-channel TrenchMOS logic level FET | Production | |
BUK9620-55A | N-channel TrenchMOS logic level FET | Production | |
BUK9628-100A | N-channel TrenchMOS logic level FET | Production | |
BUK9629-100B | N-channel TrenchMOS logic level FET | Production | |
BUK962R5-60E | N-channel TrenchMOS logic level FET | Production | |
BUK9635-55A | N-channel TrenchMOS logic level FET | Production | |
BUK9637-100E | N-channel TrenchMOS logic level FET | Production | |
BUK963R3-60E | N-channel TrenchMOS logic level FET | Production | |
BUK9640-100A | N-channel TrenchMOS logic level FET | Production | |
BUK964R2-55B | N-channel TrenchMOS logic level FET | Production | |
BUK964R2-80E | N-channel TrenchMOS logic level FET | Production | |
BUK964R4-40B | N-channel TrenchMOS logic level FET | Production | |
BUK965R4-40E | N-channel TrenchMOS logic level FET | Production | |
BUK965R8-100E | N-channel TrenchMOS logic level FET | Production | |
BUK966R5-60E | N-channel TrenchMOS logic level FET | Production | |
BUK9675-100A | N-channel TrenchMOS logic level FET | Production | |
BUK9675-55A | N-channel TrenchMOS logic level FET | Production | |
BUK969R0-60E | N-channel TrenchMOS logic level FET | Production | |
BUK969R3-100E | N-channel TrenchMOS logic level FET | Production | |
BUK98150-55A | N-channel TrenchMOS logic level FET | Production | |
BUK98180-100A | N-channel TrenchMOS logic level FET | Production | |
BUK9832-55A | N-channel TrenchMOS logic level FET | Production | |
BUK9875-100A | N-channel TrenchMOS logic level FET | Production | |
BUK9880-55A | N-channel TrenchMOS logic level FET | Production | |
BUK9D120-60P | 60 V, P-channel Trench MOSFET | Production | |
BUK9D23-40E | 40 V, N-channel Trench MOSFET | Production | |
BUK9J0R9-40H | N-channel 40 V, 0.9 mΩ logic level MOSFET in LFPAK56E | Production | |
BUK9K12-60E | Dual N-channel 60 V, 11.5 mΩ logic level MOSFET | Production | |
BUK9K13-40H | Dual N-channel 40 V, 13 mOhm logic level MOSFET in LFPAK56D | Production | |
BUK9K13-60E | Dual N-channel 60 V, 12.5 mΩ logic level MOSFET | Production | |
BUK9K13-60RA | Dual N-channel 60 V, 12.5 mOhm logic level MOSFET in LFPAK56D using Repetitive Avalanche technology | Production | |
BUK9K134-100E | Dual N-channel 100 V, 159 mΩ logic level MOSFET | Production | |
BUK9K17-60E | Dual N-channel 60 V, 17 mΩ logic level MOSFET | Production | |
BUK9K18-40E | Dual N-channel 40 V, 19.5 mΩ logic level MOSFET | Production | |
BUK9K20-80E | Dual N-channel 80 V, 20 mΩ logic level MOSFET | Production | |
BUK9K22-80E | Dual N-channel 80 V, 22 mΩ logic level MOSFET | Production | |
BUK9K25-40E | Dual N-channel 40 V, 29 mΩ logic level MOSFET | Production | |
BUK9K25-40RA | Dual N-channel 40 V, 29 mOhm logic level MOSFET in LFPAK56D using Repetitive Avalanche technology | Production | |
BUK9K29-100E | Dual N-channel TrenchMOS logic level FET | Production | |
BUK9K30-80E | Dual N-channel 80 V, 30 mΩ logic level MOSFET | Production | |
BUK9K32-100E | Dual N-channel 100 V, 33 mΩ logic level MOSFET | Production | |
BUK9K35-60E | Dual N-channel 60 V, 35 mΩ logic level MOSFET | Production | |
BUK9K35-60RA | Dual N-channel 60 V, 35 mOhm logic level MOSFET in LFPAK56D using Repetitive Avalanche technology | Production | |
BUK9K45-100E | Dual N-channel TrenchMOS logic level FET | Production | |
BUK9K52-60E | Dual N-channel 60 V, 55 mΩ logic level MOSFET | Production | |
BUK9K52-60RA | Dual N-channel 60 V, 55 mOhm logic level MOSFET in LFPAK56D using Repetitive Avalanche technology | Production | |
BUK9K5R1-30E | Dual N-channel 30 V, 5.3 mΩ logic level MOSFET | Production | |
BUK9K5R6-30E | Dual N-channel 30 V, 5.8 mΩ logic level MOSFET | Production | |
BUK9K6R2-40E | Dual N-channel TrenchMOS logic level FET | Production | |
BUK9K6R8-40E | Dual N-channel 40 V, 7.2 mΩ logic level MOSFET | Production | |
BUK9K89-100E | Dual N-channel TrenchMOS logic level FET | Production | |
BUK9K8R7-40E | Dual N-channel 40 V, 9.4 mΩ logic level MOSFET | Production | |
BUK9M10-30E | N-channel 30 V, 10 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M11-40E | N-channel 40 V, 11 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M11-40H | N-channel 40 V, 11.0 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M12-60E | N-channel 60 V, 12 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M120-100E | N-channel 100 V, 120 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M14-40E | N-channel 40 V, 14 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M15-40H | N-channel 40 V, 15.0 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M15-60E | N-channel 60 V, 15 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M156-100E | N-channel 100 V, 156 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M17-30E | N-channel 30 V, 17 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M19-60E | N-channel 60 V, 19 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M20-40H | N-channel 40 V, 20.0 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M20-60EL | Single N-channel 60 V, 13 mOhm logic level MOSFET in LFPAK33 using Enhanced SOA technology | Production | |
BUK9M23-80E | N-channel 80 V, 23 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M24-40E | N-channel 40 V, 24 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M24-60E | N-channel 60 V, 24 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M28-80E | N-channel 80 V, 28 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M31-60EL | Single N-channel 60 V, 21 mOhm logic level MOSFET in LFPAK33 using Enhanced SOA technology | Production | |
BUK9M34-100E | N-channel 100 V, 34 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M35-80E | N-channel 80 V, 35 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M3R3-40H | N-channel 40 V, 3.3 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M42-60E | N-channel 60 V, 42 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M43-100E | N-channel 100 V, 43 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M4R3-40H | N-channel 40 V, 4.3 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M52-40E | N-channel 40 V, 52 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M53-60E | N-channel 60 V, 53 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M5R0-40H | N-channel 40 V, 5.0 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M5R2-30E | N-channel 30 V, 5.2 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M67-60EL | Single N-channel 60 V, 44 mOhm logic level MOSFET in LFPAK33 using Enhanced SOA technology | Production | |
BUK9M6R0-40H | N-channel 40 V, 6.0 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M6R6-30E | N-channel 30 V, 6.6 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M6R7-40H | N-channel 40 V, 6.7 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M7R2-40E | N-channel 40 V, 7.2 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M85-60E | N-channel 60 V, 85 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M8R5-40H | N-channel 40 V, 8.5 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M9R1-40E | N-channel 40 V, 9.1 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9M9R5-40H | N-channel 40 V, 9.5 mΩ logic level MOSFET in LFPAK33 | Production | |
BUK9V13-40H | Dual N-channel 40 V, 13 mOhm logic level MOSFET in LFPAK56D (half-bridge configuration) | Production | |
BUK9Y09-40B | N-channel TrenchMOS logic level FET | Production | |
BUK9Y104-100B | N-channel TrenchMOS logic level FET | Production | |
BUK9Y107-80E | N-channel 80 V, 107 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y11-80E | N-channel 80 V, 11 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y113-100E | N-channel 100 V, 113 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y12-100E | N-channel 100 V, 12 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y12-40E | N-channel 40 V, 12 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y13-60EL | Single N-channel 60 V, 7.9 mOhm logic level MOSFET in LFPAK56 using Enhanced SOA technology | Production | |
BUK9Y14-40B | N-channel TrenchMOS logic level FET | Production | |
BUK9Y14-80E | N-channel 80 V,15 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y15-100E | N-channel 100 V, 15 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y15-60E | N-channel 60 V, 15 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y153-100E | N-channel 100 V, 153 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y19-100E | N-channel 100 V, 19 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y19-55B | N-channel TrenchMOS logic level FET | Production | |
BUK9Y19-75B | N-channel TrenchMOS logic level FET | Production | |
BUK9Y1R3-40H | N-channel 40 V, 1.3 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y1R6-40H | N-channel 40 V, 1.6 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y1R9-40H | N-channel 40 V, 1.9 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y21-40E | N-channel 40 V, 21 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y22-100E | N-channel 100 V, 22 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y22-60EL | Single N-channel 60 V, 15 mOhm logic level MOSFET in LFPAK56 using Enhanced SOA technology | Production | |
BUK9Y25-60E | N-channel 60 V, 25 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y25-80E | N-channel 80 V, 27 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y27-40B | N-channel TrenchMOS logic level FET | Production | |
BUK9Y29-40E | N-channel 40 V, 29 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y2R4-40H | N-channel 40 V, 2.4 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y2R8-40H | N-channel 40 V, 2.8 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y30-75B | N-channel TrenchMOS logic level FET | Production | |
BUK9Y38-100E | N-channel 100 V, 38 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y3R0-40E | N-channel 40 V 3.0 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y3R5-40E | N-channel 40 V, 3.8 mOhm logic level MOSFET in LFPAK56 | Production | |
BUK9Y40-55B | N-channel TrenchMOS logic level FET | Production | |
BUK9Y41-80E | N-channel 80 V, 45 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y43-60E | N-channel 60 V, 43 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y4R4-40E | N-channel 40 V, 4.4 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y4R8-60E | N-channel 60 V, 4.8 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y53-100B | N-channel TrenchMOS logic level FET | Production | |
BUK9Y58-75B | N-channel TrenchMOS logic level FET | Production | |
BUK9Y59-60E | N-channel 60 V, 59 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y65-100E | N-channel 100 V, 65 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y6R0-60E | N-channel 60 V, 6.0 mOhm logic level MOSFET in LFPAK56 | Production | |
BUK9Y6R5-40H | N-channel 40 V, 6.5 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y72-80E | N-channel 80 V, 78 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y7R0-60EL | Single N-channel 60 V, 4.5 mOhm logic level MOSFET in LFPAK56 using Enhanced SOA technology | Production | |
BUK9Y7R2-60E | N-channel 60 V, 7.2 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y7R6-40E | N-channel 40 V, 7.6 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y8R5-80E | N-channel 80 V, 8.5 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y8R7-60E | N-channel 60 V, 8.7 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y8R8-60EL | Single N-channel 60 V, 5.6 mOhm logic level MOSFET in LFPAK56 using Enhanced SOA technology | Production | |
BXK9Q29-60E | 60 V, N-channel Trench MOSFET | Production | |
NX3008CBKS | 30 / 30 V, 350 / 200 mA N/P-channel Trench MOSFET | Production | |
NX3008NBK | 30 V, 400 mA N-channel Trench MOSFET | Production | |
NX3008NBKS | 30 V, 350 mA dual N-channel Trench MOSFET | Production | |
NX3008NBKW | 30 V, 350 mA N-channel Trench MOSFET | Production | |
NX3008PBKS | 30 V, 200 mA dual P-channel Trench MOSFET | Production | |
NX3008PBKW | 30 V, 200 mA P-channel Trench MOSFET | Production | |
PMCPB5530XA | 20 V, complementary Trench MOSFET | Production | |
PMDPB30XNA | 20 V, dual N-channel Trench MOSFET | Production | |
PMDPB55XPA | 20 V, dual P-channel Trench MOSFET | Production | |
PMDPB56XNEA | 30 V, dual N-channel Trench MOSFET | Production | |
PMGD290UCEA | 20 / 20 V, 725 / 500 mA N/P-channel Trench MOSFET | Production | |
PMN100EPA | 60 V, P-channel Trench MOSFET | Production | |
PMN120ENEA | 60 V, N-channel Trench MOSFET | Production | |
PMN20ENA | 40 V, N-channel Trench MOSFET | Production | |
PMN230ENEA | 60 V, N-channel Trench MOSFET | Production | |
PMN25ENEA | 30 V, N-channel Trench MOSFET | Production | |
PMN280ENEA | 100 V, N-channel Trench MOSFET | Production | |
PMN30ENEA | 40 V N-channel Trench MOSFET | Production | |
PMN30XPA | 20 V, P-channel Trench MOSFET | Production | |
PMN30XPEA | 20 V, P-channel Trench MOSFET | Production | |
PMN40ENA | 60 V, N-channel Trench MOSFET | Production | |
PMN40SNA | 60 V, N-channel Trench MOSFET | Production | |
PMN40XPEA | 20 V, P-channel Trench MOSFET | Production | |
PMN42XPEA | 20 V, P-channel Trench MOSFET | Production | |
PMN48XPA | 20 V, P-channel Trench MOSFET | Production | |
PMN48XPA2 | 20 V, P-channel Trench MOSFET | Production | |
PMN55ENEA | 60 V, N-channel Trench MOSFET | Production | |
PMPB100XPEA | 20 V, P-channel Trench MOSFET | Production | |
PMPB10XNEA | 20 V, N-channel Trench MOSFET | Production | |
PMPB12UNEA | 20 V, N-channel Trench MOSFET | Production | |
PMPB13XNEA | 30 V, N-channel Trench MOSFET | Production | |
PMPB15XPA | 12 V, P-channel Trench MOSFET | Production | |
PMPB20XNEA | 20 V, N-channel Trench MOSFET | Production | |
PMPB20XPEA | 20 V, P-channel Trench MOSFET | Production | |
PMPB215ENEA | 80 V, single N-channel Trench MOSFET | Production | |
PMPB23XNEA | 20 V, N-channel Trench MOSFET | Production | |
PMPB27EPA | 30 V, P-channel Trench MOSFET | Production | |
PMPB29XNEA | 30 V, N-channel Trench MOSFET | Production | |
PMPB29XPEA | 20 V, P-channel Trench MOSFET | Production | |
PMPB43XPEA | 20 V, P-channel Trench MOSFET | Production | |
PMPB48EPA | 30 V, P-channel Trench MOSFET | Production | |
PMPB55ENEA | 60 V, N-channel Trench MOSFET | Production | |
PMPB55XNEA | 30 V, N-channel Trench MOSFET | Production | |
PMPB85ENEA | 60 V, single N-channel Trench MOSFET | Production | |
PMPB95ENEA | 80 V, single N-channel Trench MOSFET | Production | |
PMT280ENEA | 100 V N-channel Trench MOSFET | Production | |
PMT560ENEA | 100 V N-channel Trench MOSFET | Production | |
PMV100EPA | 60 V, P-channel Trench MOSFET | Production | |
PMV100XPEA | 20 V, P-channel Trench MOSFET | Production | |
PMV130ENEA | 40 V, N-channel Trench MOSFET | Production | |
PMV13XNEA | 20 V, N-channel Trench MOSFET | Production | |
PMV15ENEA | 30 V, N-channel Trench MOSFET | Production | |
PMV15UNEA | 20 V, N-channel Trench MOSFET | Production | |
PMV164ENEA | 60 V, N-channel Trench MOSFET | Production | |
PMV19XNEA | 30 V, N-channel Trench MOSFET | Production | |
PMV20XNEA | 20 V, N-channel Trench MOSFET | Production | |
PMV250EPEA | 40 V, P-channel Trench MOSFET | Production | |
PMV27UPEA | 20 V, P-channel Trench MOSFET | Production | |
PMV280ENEA | 100 V, N-channel Trench MOSFET | Production | |
PMV28ENEA | 30 V, N-channel Trench MOSFET | Production | |
PMV28UNEA | 20 V, N-channel Trench MOSFET | Production | |
PMV28XPEA | 20 V, P-channel Trench MOSFET | Production | |
PMV30ENEA | 40 V, N-channel Trench MOSFET | Production | |
PMV30XPA | 20 V, P-channel Trench MOSFET | Production | |
PMV30XPEA | 20 V, P-channel Trench MOSFET | Production | |
PMV37ENEA | 60 V, N-channel Trench MOSFET | Production | |
PMV41XPA | 28 V, P-channel Trench MOSFET | Production | |
PMV450ENEA | 60 V, N-channel Trench MOSFET | Production | |
PMV48XPA | 20 V, P-channel Trench MOSFET | Production | |
PMV48XPA2 | 20 V, P-channel Trench MOSFET | Production | |
PMV50EPEA | 30 V, P-channel Trench MOSFET | Production | |
PMV50XNEA | 30 V, N-channel Trench MOSFET | Production | |
PMV50XPA | 20 V, P-channel Trench MOSFET | Production | |
PMV52ENEA | 30 V, N-channel Trench MOSFET | Production | |
PMV60ENEA | 40 V, N-channel Trench MOSFET | Production | |
PMV65UNEA | 20 V, N-channel Trench MOSFET | Production | |
PMV65XPEA | 20 V, P-channel Trench MOSFET | Production | |
PMV88ENEA | 60 V, N-channel Trench MOSFET | Production | |
PMXB360ENEA | 80 V, N-channel Trench MOSFET | Production |
Application note (24) |
|||
---|---|---|---|
File name | Title | Type | Date |
AN50003 | Driving solenoids in automotive applications | Application note | 2023-11-03 |
AN90003 | LFPAK MOSFET thermal design guide | Application note | 2023-08-22 |
AN11160 | Designing RC Snubbers | Application note | 2023-02-03 |
AN50017 | Multiphase machines in automotive applications | Application note | 2022-07-14 |
AN50009 | Power MOSFET applications in automotive BLDC and PMSM drives | Application note | 2022-07-05 |
AN10273 | Power MOSFET single-shot and repetitive avalanche ruggedness rating | Application note | 2022-06-20 |
AN50006 | Power MOSFETs in linear mode | Application note | 2022-04-12 |
AN50014 | Understanding the MOSFET peak drain current rating | Application note | 2022-03-28 |
AN90032 | Low temperature soldering, application study | Application note | 2022-02-22 |
AN50005 | Paralleling power MOSFETs in high power applications | Application note | 2021-09-13 |
AN50002 | Automotive LED side light SEPIC DC-to-DC converter design example | Application note | 2021-05-10 |
AN10706 | Handling bare die | Application note | 2021-05-05 |
AN11261 | RC Thermal Models | Application note | 2021-03-18 |
AN50001 | Reverse battery protection in automotive applications | Application note | 2021-01-12 |
AN11158_ZH | Understanding power MOSFET data sheet parameters | Application note | 2021-01-04 |
AN11156 | Using Power MOSFET Zth Curves | Application note | 2021-01-04 |
AN90016 | Maximum continuous currents in NEXPERIA LFPAK power MOSFETs | Application note | 2020-09-03 |
AN90019 | LFPAK MOSFET thermal resistance - simulation, test and optimization of PCB layout | Application note | 2020-07-20 |
AN11158 | Understanding power MOSFET data sheet parameters | Application note | 2020-07-06 |
AN90011 | Half-bridge MOSFET switching and its impact on EMC | Application note | 2020-04-28 |
AN11243 | Failure signature of Electrical Overstress on Power MOSFETs | Application note | 2017-12-21 |
AN90001 | Designing in MOSFETs for safe and reliable gate-drive operation | Application note | 2017-05-05 |
AN11599 | Using power MOSFETs in parallel | Application note | 2016-07-13 |
AN11172 | Mounting instructions for SOT78 (TO-220AB); SOT186A (TO-220F) | Application note | 2012-05-29 |
Leaflet (5) |
|||
File name | Title | Type | Date |
nexperia_document_leaflet_LFPAK88_2022_CHN | LFPAK88 将功率密度提升到新高度 | Leaflet | 2022-03-10 |
nexperia_document_leaflet_LFPAK88_2022 | LFPAK88 - Driving power-density to the next level | Leaflet | 2022-03-09 |
Nexperia_Document_Leaflet_LFPAK33_12022020_CH | LFPAK33 leaflet | Leaflet | 2020-03-25 |
Nexperia_Document_Leaflet_LFPAK33_12022020 | LFPAK33 shrinking the power footprint | Leaflet | 2020-03-25 |
nexperia_document_leaflet_LFPAK56D_factsheet_LR_201708 | LFPAK56D the ultimate dual MOSFET | Leaflet | 2017-08-17 |
Marcom graphics (6) |
|||
File name | Title | Type | Date |
LFPAK88_sot1235_mk | plastic, single-ended surface-mounted package (LFPAK88); 4 leads; 2 mm pitch; 8 mm x 8 mm x 1.6 mm body | Marcom graphics | 2019-04-10 |
LFPAK56E-Combi | plastic, single-ended surface-mounted package (LFPAK56); 4 leads; 1.27 mm pitch | Marcom graphics | 2017-09-18 |
LFPAK56D_SOT669_mk | plastic, single-ended surface-mounted package; 4 terminals; 4.9 mm x 4.45 mm x 1 mm body | Marcom graphics | 2017-01-28 |
LFPAK56_SOT669_mk | plastic, single-ended surface-mounted package; 4 terminals; 4.9 mm x 4.45 mm x 1 mm body | Marcom graphics | 2017-01-28 |
LFPAK33_SOT1210_mk | Plastic, single ended surface mounted package (LFPAK33); 8 leads; 0.65 mm pitch; 2.7 mm x 3.4 mm x 0.9 mm body | Marcom graphics | 2017-01-28 |
DFN2020MD-6_SOT1220_mk | plastic, thermal enhanced ultra thin small outline package; no leads; 6 terminals; 0.65 mm pitch; 2 mm x 2 mm x 0.65 mm body | Marcom graphics | 2017-01-28 |
Selection guide (2) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
nexperia_automotive_selection_guide_LR_201902 | Nexperia Automotive Selection Guide 2019 | Selection guide | 2019-02-18 |
Technical note (3) |
|||
File name | Title | Type | Date |
TN00008 | Power MOSFET frequently asked questions and answers | Technical note | 2023-01-12 |
TN90002 | H-bridge motor controller design using Nexperia discrete semiconductors and logic ICs | Technical note | 2020-02-14 |
TN90001 | LFPAK MOSFET thermal resistance Rth(j-a) simulation, test and optimisation of PCB layout | Technical note | 2018-05-17 |
User manual (3) |
|||
File name | Title | Type | Date |
Nexperia_document_book_MOSFETGaNFETApplicationHandbook_2020 | MOSFET & GaN FET Application Handbook | User manual | 2020-11-05 |
The_Power_MOSFET_Handbook_Chinese_Version_201808 | The Power MOSFET Handbook - Chinese Version 201808 | User manual | 2019-11-12 |
UM90001 | Store and transport requirements | User manual | 2018-04-06 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.