×

1N4531

High-speed diodes

The 1N4531, 1N4532 are high-speed switching diodes fabricated in planar technology, and encapsulated in hermetically sealed leaded glass SOD68 (DO-34) packages.

Features and benefits

  • Hermetically sealed leaded glass SOD68 (DO-34) package

  • High switching speed: max. 4 ns

  • Continuous reverse voltage: max. 75 V

  • Repetitive peak reverse voltage: max. 75 V

  • Repetitive peak forward current: max. 450 mA.

Applications

  • High-speed switching

  • Protection diodes in reed relays.

Parametrics

Type number Package version Package name Size (mm) VR [max] (V) IFSM [max] (A) VF [max] (mV) IR [max] (nA) IFRM (mA) Configuration trr [max] (ns) IF [max] (mA) Cd [max] (pF)
1N4531 SOD68 DO-34 3.04 x 1.6 75 4 1000@IF=10mA 25@VR=20V 450 single 4 200 4

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
1N4531 1N4531,113
(933203980113)
Active SOD68
DO-34
(SOD68)
SOD68 WAVE_BG-BD-1
SOD68_113
1N4531,133
(933203980133)
Active SOD68_133
1N4531,143
(933203980143)
Active SOD68_143

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
1N4531 1N4531,113 1N4531 rohs rhf
1N4531 1N4531,133 1N4531 rohs rhf
1N4531 1N4531,143 1N4531 rohs rhf
Quality and reliability disclaimer

Documentation (10)

File name Title Type Date
1N4531 High-speed diodes Data sheet 1996-09-02
SOD68 3D model for products with SOD68 package Design support 2021-01-28
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
LSYMDIO - Other type 1999-04-30
SOD68 glass, hermetically sealed glass package; 2 leads; 3.04 mm x 1.6 mm body Package information 2020-04-21
SOD68_113 Reel pack axial; standard product orientation 12NC ending 113 Packing information 2020-04-27
SOD68_133 Ammo pack axial taped; standard product orientation 12NC ending 133 Packing information 2020-04-27
SOD68_143 Ammo pack axial taped; standard product orientation 12NC ending 143 Packing information 2020-04-27
1N4531_Nexperia_Product_Quality 1N4531 Nexperia Product Quality Quality document 2019-05-20
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOD68 3D model for products with SOD68 package Design support 2021-01-28

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
1N4531 1N4531,113 933203980113 Active SOD68_113 10,000 Order product
1N4531 1N4531,133 933203980133 Active SOD68_133 10,000 Order product
1N4531 1N4531,143 933203980143 Active SOD68_143 5,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
1N4531 1N4531,113 933203980113 SOD68 Order product
1N4531 1N4531,133 933203980133 SOD68 Order product
1N4531 1N4531,143 933203980143 SOD68 Order product