×

1PS66SB82

15 V, 30 mA low Cd Schottky barrier diodes

Epitaxial low capacitance Schottky barrier diodes encapsulated in very small SMD plastic packages.

Features and benefits

  • Low diode capacitance

  • Low forward voltage

  • Very small SMD plastic packages

  • AEC-Q101 qualified

Applications

  • Digital applications:

    • Ultra high-speed switching

    • Clamping circuits

  • RF applications:

    • Diode ring mixer

    • RF detector

    • RF voltage doubler

Parametrics

Type number Package version Package name Size (mm) VR [max] (V) IF [max] (mA) Configuration VF [max] (mV) Cd [max] (pF) IR [max] (µA)
1PS66SB82 SOT666 SOT666 1.6 x 1.2 x 0.55 15 30 triple 340@IF=1mA 1@VR=0V 0.2@VR=1V

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
1PS66SB82 1PS66SB82,115
(934058746115)
Active N5 SOT666
(SOT666)
SOT666 REFLOW_BG-BD-1
SOT666_115

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
1PS66SB82 1PS66SB82,115 1PS66SB82 rohs rhf rhf
Quality and reliability disclaimer

Documentation (10)

File name Title Type Date
1PS66SB82_1PS88SB82 15 V, 30 mA low Cd Schottky barrier diodes Data sheet 2018-08-28
SOT666 3D model for products with SOT666 package Design support 2019-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT666_mk plastic, surface-mounted package; 6 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body Marcom graphics 2017-01-28
SOT666 plastic, surface-mounted package; 6 leads; 0.5 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body Package information 2022-06-01
SOT666_115 Reel pack for SMD, 7"; Q2/T3 product orientation Packing information 2020-06-12
1PS66SB82_Nexperia_Product_Quality 1PS66SB82 Nexperia Product Quality Quality document 2019-05-20
1PS66SB82_Nexperia_Product_Reliability 1PS66SB82 Nexperia Product Reliability Quality document 2024-04-22
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
1PS66SB82 1PS66SB82 SPICE model SPICE model 2012-07-22

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
1PS66SB82 1PS66SB82 SPICE model SPICE model 2012-07-22
SOT666 3D model for products with SOT666 package Design support 2019-01-22

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
1PS66SB82 1PS66SB82,115 934058746115 Active SOT666_115 4,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
1PS66SB82 1PS66SB82,115 934058746115 SOT666 Order product