Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
1PS79SB17 | 1PS79SB17,115 | 934058074115 | SOD523 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information4 V, 30 mA low capacitance Schottky barrier diode
Planar low capacitance Schottky barrier diode encapsulated in a SOD523 (SC-79) ultra small flat lead Surface-Mounted Device (SMD) plastic package.
Very low diode capacitance
Very low forward voltage
Ultra small SMD plastic package
AEC-Q101 qualified
Digital applications:
Ultra high-speed switching
Clamping circuits
RF applications:
Diode ring mixer
RF detector
RF voltage doubler
Type number | Package version | Package name | Size (mm) | VR [max] (V) | Configuration | VF [max] (mV) | Cd [max] (pF) | IR [max] (mA) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|
1PS79SB17 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 4 | single | 600@IF=10mA | 1@VR=0V | 0.25@VR=3V | Y |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
1PS79SB17 | 1PS79SB17,115 (934058074115) |
Active | T2 |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
1PS79SB17 | 1PS79SB17,115 | 1PS79SB17 |
File name | Title | Type | Date |
---|---|---|---|
1PS79SB17 | 4 V, 30 mA low capacitance Schottky barrier diode | Data sheet | 2022-12-27 |
Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
SOD523 | 3D model for products with SOD523 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOD523_mk | plastic, surface-mounted package; 2 leads; 1.2 mm x 0.8 mm x 0.6 mm body | Marcom graphics | 2017-01-28 |
SOD523 | plastic, surface-mounted package; 2 leads; 1.2 mm x 0.8 mm x 0.6 mm body | Package information | 2022-05-27 |
SOD523_115 | Reel pack for SMD, 7''; Q1/T1-Q2/T3 product orientation | Packing information | 2021-02-05 |
1PS79SB17_Nexperia_Product_Quality | 1PS79SB17 Nexperia Product Quality | Quality document | 2019-05-20 |
1PS79SB17_Nexperia_Product_Reliability | 1PS79SB17 Nexperia Product Reliability | Quality document | 2024-04-22 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
1PS79SB17 | 1PS79SB17 SPICE model | SPICE model | 2012-07-22 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
1PS79SB17 | 1PS79SB17,115 | 934058074115 | Active | SOD523_115 | 3,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.