×

74ALVC374BQ

Octal D-type flip-flop; positive-edge trigger; 3-state

The 74ALVC374 is an octal positive-edge triggered D-type flip-flop with 3-state outputs. The device features a clock (CP) and output enable (OE) inputs. The flip-flops will store the state of their individual D-inputs that meet the set-up and hold time requirements on the LOW-to-HIGH clock (CP) transition. A HIGH on OE causes the outputs to assume a high-impedance OFF-state. Operation of the OE input does not affect the state of the flip-flops.

Schmitt trigger action on all inputs makes the device tolerant of slow rise and fall times.

This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range from 1.65 V to 3.6 V

  • CMOS low power dissipation

  • Overvoltage tolerant inputs to 3.6 V

  • Direct interface with TTL levels

  • IOFF circuitry provides partial Power-down mode operation

  • Latch-up performance exceeds 250 mA per JESD78 Class II.A

  • Complies with JEDEC standards:

    • JESD8-7 (1.65 V to 1.95 V)

    • JESD8-5 (2.3 V to 2.7 V)

    • JESD8C/JESD36 (2.7 V to 3.6 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Parametrics

Type number Product status VCC (V) Logic switching levels Output drive capability (mA) tpd (ns) fmax (MHz) Power dissipation considerations Tamb (°C) Rth(j-a) (K/W) Ψth(j-top) (K/W) Rth(j-c) (K/W) Package name
74ALVC374BQ Production 1.65 - 3.6 TTL ± 24 2.5 300 low -40~85 77 8.4 49 DHVQFN20

PCB Symbol, Footprint and 3D Model

Model Name Description

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74ALVC374BQ 74ALVC374BQ,115
(935285558115)
Active ALVC374 SOT764-1
DHVQFN20
(SOT764-1)
SOT764-1 SOT764-1_115

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74ALVC374BQ 74ALVC374BQ,115 74ALVC374BQ rohs rhf rhf
Quality and reliability disclaimer

Documentation (8)

File name Title Type Date
74ALVC374 Octal D-type flip-flop; positive-edge trigger; 3-state Data sheet 2023-07-10
SOT764-1 3D model for products with SOT764-1 package Design support 2019-10-03
alvc374 alvc374 IBIS model IBIS model 2013-04-07
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DHVQFN20_SOT764-1_mk plastic, dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 2.5 mm x 4.5 mm x 0.85 mm body Marcom graphics 2017-01-28
SOT764-1 plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm body Package information 2022-06-21
SOT764-1_115 DHVQFN20; Reel pack for SMD, 7''; Q1/T1 product orientation Packing information 2020-04-21
74ALVC374BQ_Nexperia_Product_Reliability 74ALVC374BQ Nexperia Product Reliability Quality document 2023-05-29

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
alvc374 alvc374 IBIS model IBIS model 2013-04-07
SOT764-1 3D model for products with SOT764-1 package Design support 2019-10-03

PCB Symbol, Footprint and 3D Model

Model Name Description

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
74ALVC374BQ 74ALVC374BQ,115 935285558115 Active SOT764-1_115 3,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
74ALVC374BQ 74ALVC374BQ,115 935285558115 SOT764-1 Order product