×

74HCT151PW-Q100

8-input multiplexer

The 74HC151-Q100; 74HCT151-Q100 is an 8-bit multiplexer with eight binary inputs (I0 to I7), three select inputs (S0 to S2) and an enable input (E). One of the eight binary inputs is selected by the select inputs and routed to the complementary outputs (Y and Y). A HIGH on E forces the output Y LOW and output Y HIGH. Inputs also include clamp diodes that enable the use of current limiting resistors to interface inputs to voltages in excess of VCC.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range from 2.0 V to 6.0 V

  • CMOS low power dissipation

  • High noise immunity

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • Input levels:

    • For 74HC151-Q100: CMOS level

    • For 74HCT151-Q100: TTL level

  • Non-inverting data path

  • Complies with JEDEC standards

    • JESD8C (2.7 V to 3.6 V)

    • JESD7A (2.0 V to 6.0 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • DHVQFN package with Side-Wettable Flanks enabling Automatic Optical Inspection (AOI) of solder joints

Parametrics

Type number Product status VCC (V) Logic switching levels Output drive capability (mA) tpd (ns) Power dissipation considerations Tamb (°C) Rth(j-a) (K/W) Ψth(j-top) (K/W) Rth(j-c) (K/W) Package name
74HCT151PW-Q100 Production 4.5 - 5.5 TTL ± 4 19 low -40~125 123 4.2 52.9 TSSOP16

PCB Symbol, Footprint and 3D Model

Model Name Description

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74HCT151PW-Q100 74HCT151PW-Q100,11
(935298758118)
Active HCT151 SOT403-1
TSSOP16
(SOT403-1)
SOT403-1 SSOP-TSSOP-VSO-WAVE
SOT403-1_118

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74HCT151PW-Q100 74HCT151PW-Q100,11 74HCT151PW-Q100 rohs rhf rhf
Quality and reliability disclaimer

Documentation (9)

File name Title Type Date
74HC_HCT151_Q100 8-input multiplexer Data sheet 2024-03-11
AN11044 Pin FMEA 74HC/74HCT family Application note 2019-01-09
SOT403-1 3D model for products with SOT403-1 package Design support 2020-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
TSSOP16_SOT403-1_mk plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body Marcom graphics 2017-01-28
SOT403-1 plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body Package information 2023-11-08
SOT403-1_118 TSSOP16; Reel pack for SMD, 13"; Q1/T1 product orientation Packing information 2020-04-21
74HCT151PW-Q100_Nexperia_Product_Reliability 74HCT151PW-Q100 Nexperia Product Reliability Quality document 2023-05-29
SSOP-TSSOP-VSO-WAVE Footprint for wave soldering Wave soldering 2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT403-1 3D model for products with SOT403-1 package Design support 2020-01-22

PCB Symbol, Footprint and 3D Model

Model Name Description

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
74HCT151PW-Q100 74HCT151PW-Q100,11 935298758118 Active SOT403-1_118 2,500 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
74HCT151PW-Q100 74HCT151PW-Q100,11 935298758118 SOT403-1 Order product