×

74HCT174D

Hex D-type flip-flop with reset; positive-edge trigger

The 74HC174; 74HCT174 are hex positive edge-triggered D-type flip-flops with individual data inputs (Dn) and outputs (Qn). The common clock (CP) and master reset (MR) inputs load and reset all flip-flops simultaneously. The D-input that meets the set-up and hold time requirements on the LOW-to-HIGH clock transition is stored in the flip-flop and appears at the Q output. A LOW on MR causes the flip-flops and outputs to be reset LOW. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

Features and benefits

  • Wide supply voltage range from 2.0 to 6.0 V

  • CMOS low power dissipation

  • High noise immunity

  • Input levels:

    • For 74HC174: CMOS level

    • For 74HCT174: TTL level

  • Six edge-triggered D-type flip-flops

  • Asynchronous master reset

  • Complies with JEDEC standards

    • JESD8C (2.7 V to 3.6 V)

    • JESD7A (2.0 V to 6.0 V)

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C.

Parametrics

Type number Product status VCC (V) Logic switching levels Output drive capability (mA) tpd (ns) fmax (MHz) Power dissipation considerations Tamb (°C) Rth(j-a) (K/W) Ψth(j-top) (K/W) Rth(j-c) (K/W) Package name
74HCT174D Production 4.5 - 5.5 TTL ± 4 18 69 low -40~125 80 4.2 39 SO16

PCB Symbol, Footprint and 3D Model

Model Name Description

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74HCT174D 74HCT174D,653
(933715050653)
Active 74HCT174D SOT109-1
SO16
(SOT109-1)
SOT109-1 SO-SOJ-REFLOW
SO-SOJ-WAVE
WAVE_BG-BD-1
Not available

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74HCT174D 74HCT174D,652
(933715050652)
Withdrawn / End-of-life 74HCT174D SOT109-1
SO16
(SOT109-1)
SOT109-1 SO-SOJ-REFLOW
SO-SOJ-WAVE
WAVE_BG-BD-1
SOT109-1_652

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74HCT174D 74HCT174D,653 74HCT174D rohs rhf rhf

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
74HCT174D 74HCT174D,652 74HCT174D rohs rhf rhf
Quality and reliability disclaimer

Documentation (11)

File name Title Type Date
74HC_HCT174 Hex D-type flip-flop with reset; positive-edge trigger Data sheet 2024-03-14
AN11044 Pin FMEA 74HC/74HCT family Application note 2019-01-09
SOT109-1 3D model for products with SOT109-1 package Design support 2020-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SO16_SOT109-1_mk plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body Marcom graphics 2017-01-28
SOT109-1 plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body Package information 2023-11-07
74HCT174D_Nexperia_Product_Reliability 74HCT174D Nexperia Product Reliability Quality document 2023-05-29
SO-SOJ-REFLOW Footprint for reflow soldering Reflow soldering 2009-10-08
HCT_USER_GUIDE HC/T User Guide User manual 1997-10-31
SO-SOJ-WAVE Footprint for wave soldering Wave soldering 2009-10-08
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT109-1 3D model for products with SOT109-1 package Design support 2020-01-22

PCB Symbol, Footprint and 3D Model

Model Name Description

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
74HCT174D 74HCT174D,653 933715050653 Active SOT109-1_653 2,500 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
74HCT174D 74HCT174D,653 933715050653 SOT109-1 Order product