×

74LVC132AD

Quad 2-input NAND Schmitt trigger

The 74LVC132A provides four 2-input NAND gates with Schmitt trigger inputs. It is capable of transforming slowly-changing input signals into sharply defined, jitter-free output signals.

The inputs switch at different points for positive and negative-going signals. The difference between the positive voltage VT+ and the negative voltage VT- is defined as the input hysteresis voltage VH.

Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V environment.

Features and benefits

  • Wide supply voltage range from 1.2 V to 3.6 V

  • 5 V tolerant inputs for interfacing with 5 V logic

  • CMOS low-power consumption

  • Direct interface with TTL levels

  • Unlimited input rise and fall times

  • Inputs accept voltages up to 5.5 V

  • Complies with JEDEC standard JESD8-C/JESD36 (2.7 V to 3.6 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Applications

  • Wave and pulse shapers for highly noisy environments

  • Astable multivibrator

  • Monostable multivibrator.

Parametrics

Type number Product status VCC (V) Logic switching levels Output drive capability (mA) tpd (ns) fmax (MHz) Nr of bits Power dissipation considerations Tamb (°C) Rth(j-a) (K/W) Ψth(j-top) (K/W) Rth(j-c) (K/W) Package name
74LVC132AD Production 1.2 - 3.6 CMOS/LVTTL ± 24 3.4 175 4 low -40~125 111 21.9 69 SO14

PCB Symbol, Footprint and 3D Model

Model Name Description

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74LVC132AD 74LVC132AD,118
(935282821118)
Active 74LVC132AD SOT108-1
SO14
(SOT108-1)
SOT108-1 SO-SOJ-REFLOW
SO-SOJ-WAVE
WAVE_BG-BD-1
SOT108-1_118

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74LVC132AD 74LVC132AD,112
(935282821112)
Withdrawn / End-of-life 74LVC132AD SOT108-1
SO14
(SOT108-1)
SOT108-1 SO-SOJ-REFLOW
SO-SOJ-WAVE
WAVE_BG-BD-1
SOT108-1_112

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74LVC132AD 74LVC132AD,118 74LVC132AD rohs rhf rhf

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
74LVC132AD 74LVC132AD,112 74LVC132AD rohs rhf rhf
Quality and reliability disclaimer

Documentation (13)

File name Title Type Date
74LVC132A Quad 2-input NAND Schmitt trigger Data sheet 2024-02-12
AN11009 Pin FMEA for LVC family Application note 2019-01-09
AN263 Power considerations when using CMOS and BiCMOS logic devices Application note 2023-02-07
SOT108-1 3D model for products with SOT108-1 package Design support 2020-01-22
lvc132a lvc132a IBIS model IBIS model 2018-11-28
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SO14_SOT108-1_mk plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body Marcom graphics 2017-01-28
SOT108-1 plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body Package information 2023-11-07
SOT108-1_118 SO14; Reel pack for SMD, 13"; Q1/T1 product orientation Packing information 2024-02-19
74LVC132AD_Nexperia_Product_Reliability 74LVC132AD Nexperia Product Reliability Quality document 2023-05-29
SO-SOJ-REFLOW Footprint for reflow soldering Reflow soldering 2009-10-08
SO-SOJ-WAVE Footprint for wave soldering Wave soldering 2009-10-08
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
lvc132a lvc132a IBIS model IBIS model 2018-11-28
SOT108-1 3D model for products with SOT108-1 package Design support 2020-01-22

PCB Symbol, Footprint and 3D Model

Model Name Description

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
74LVC132AD 74LVC132AD,118 935282821118 Active SOT108-1_118 2,500 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
74LVC132AD 74LVC132AD,118 935282821118 SOT108-1 Order product