Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
74LVC244ABZ | 74LVC244ABZX | 935691144115 | SOT8020-1 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationOctal buffer/line driver; 3-state
The 74LVC244A; 74LVCH244A are 8-bit buffer/line drivers with 3-state outputs. The devices can be used as two 4-bit buffers or one 8-bit buffer. Both devices features two output enables (1OE and 2OE), each controlling four of the 3-state outputs. A HIGH on nOE causes the outputs to assume a high-impedance OFF-state. Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V environments.
Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times.
This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.
Wide supply voltage range from 1.2 V to 3.6 V
CMOS low-power consumption
Direct interface with TTL levels
Overvoltage tolerant inputs to 5.5 V
IOFF circuitry provdes partial Power-down mode operation
Bus hold on all data inputs (74LVCH244A only)
Complies with JEDEC standard:
JESD8-7A (1.65 V to 1.95 V)
JESD8-5A (2.3 V to 2.7 V)
JESD8-C/JESD36 (2.7 V to 3.6 V)
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74LVC244ABZ | Production | 1.2 - 3.6 | CMOS/LVTTL | ± 24 | 175 | 8 | low | -40~125 | 86 | 54.3 | DHXQFN20 |
Model Name | Description |
---|---|
|
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74LVC244ABZ | 74LVC244ABZX (935691144115) |
Active | VC244 |
DHXQFN20 (SOT8020-1) |
SOT8020-1 | SOT8020-1_115 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74LVC244ABZ | 74LVC244ABZX | 74LVC244ABZ |
File name | Title | Type | Date |
---|---|---|---|
74LVC_LVCH244A | Octal buffer/line driver; 3-state | Data sheet | 2023-08-08 |
AN11009 | Pin FMEA for LVC family | Application note | 2019-01-09 |
SOT8020-1 | 3D model for products with SOT8020-1 package | Design support | 2023-02-02 |
lvc244a | lvc244a IBIS model | IBIS model | 2021-02-02 |
SOT8020-1 | plastic, leadless dual in-line compatible thermal enhanced extreme thin quad flat package;no leads; 20 terminals; 0.4 mm pitch; body 2 mm x 3.2 mm x 0.48 mm | Package information | 2023-02-28 |
SOT8020-1_115 | DHXQFN20; Reel pack for SMD, 7''; Q1/T1 product orientation | Packing information | 2020-12-03 |
74LVC244ABZ_Nexperia_Product_Reliability | 74LVC244ABZ Nexperia Product Reliability | Quality document | 2023-05-29 |
lvc | lvc Spice model | SPICE model | 2013-05-07 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Model Name | Description |
---|---|
|
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
74LVC244ABZ | 74LVC244ABZX | 935691144115 | Active | SOT8020-1_115 | 3,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.