×

74LVC2G00DP

Dual 2-input NAND gate

The 74LVC2G00 is a dual 2-input NAND gate. Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V environments.

Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times.

This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range from 1.65 V to 5.5 V

  • 5 V tolerant outputs for interfacing with 5 V logic

  • High noise immunity

  • ±24 mA output drive (VCC = 3.0 V)

  • CMOS low power dissipation

  • IOFF circuitry provides partial Power-down mode operation

  • Complies with JEDEC standard:

    • JESD8-7 (1.65 V to 1.95 V)

    • JESD8-5 (2.3 V to 2.7 V)

    • JESD8-B/JESD36 (2.7 V to 3.6 V)

  • Latch-up performance exceeds 250 mA

  • Direct interface with TTL levels

  • Overvoltage tolerant inputs to 5.5 V

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type number Product status VCC (V) Logic switching levels Output drive capability (mA) tpd (ns) fmax (MHz) Nr of bits Power dissipation considerations Tamb (°C) Rth(j-a) (K/W) Ψth(j-top) (K/W) Rth(j-c) (K/W) Package name
74LVC2G00DP Production 1.65 - 5.5 CMOS/LVTTL ± 32 2.2 175 2 low -40~125 210 18.8 104 TSSOP8

PCB Symbol, Footprint and 3D Model

Model Name Description

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74LVC2G00DP 74LVC2G00DP,125
(935273581125)
Active V2G00 SOT505-2
TSSOP8
(SOT505-2)
SOT505-2 SOT505-2_125

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74LVC2G00DP 74LVC2G00DP,125 74LVC2G00DP rohs rhf rhf
Quality and reliability disclaimer

Documentation (10)

File name Title Type Date
74LVC2G00 Dual 2-input NAND gate Data sheet 2024-05-08
AN10161 PicoGate Logic footprints Application note 2002-10-29
AN11009 Pin FMEA for LVC family Application note 2019-01-09
Nexperia_document_guide_MiniLogic_PicoGate_201901 PicoGate leaded logic portfolio guide Brochure 2019-01-07
SOT505-2 3D model for products with SOT505-2 package Design support 2019-01-18
lvc2g00 74LVC2G00 IBIS model IBIS model 2014-10-20
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT505-2 plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm body Package information 2022-06-03
SOT505-2_125 TSSOP8; Reel pack for SMD, 7''; Q3/T4 product orientation Packing information 2020-04-21
74LVC2G00DP_Nexperia_Product_Reliability 74LVC2G00DP Nexperia Product Reliability Quality document 2023-05-29

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
lvc2g00 74LVC2G00 IBIS model IBIS model 2014-10-20
SOT505-2 3D model for products with SOT505-2 package Design support 2019-01-18

PCB Symbol, Footprint and 3D Model

Model Name Description

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
74LVC2G00DP 74LVC2G00DP,125 935273581125 Active SOT505-2_125 3,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
74LVC2G00DP 74LVC2G00DP,125 935273581125 SOT505-2 Order product