×

74LVC2G240DP-Q100

Dual inverting buffer/line driver; 3-state

The 74LVC2G240-Q100 is a dual inverting buffer/line driver with 3-state outputs. The output enable inputs 1OE and 2OE, control the 3-state outputs. A HIGH level at pins nOE causes the outputs to assume a high-impedance OFF-state. Schmitt trigger action at all inputs makes the circuit highly tolerant of slower input rise and fall times.

Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of the 74LVC2G240-Q100 as a translator in a mixed 3.3 V and 5 V environment.

It is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing a damaging backflow current through the device when it is powered down.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range from 1.65 V to 5.5 V

  • 5 V tolerant input/output for interfacing with 5 V logic

  • High noise immunity

  • Complies with JEDEC standard:

  • ±24 mA output drive (VCC = 3.0 V)

  • CMOS low power consumption

  • Latch-up performance exceeds 250 mA

  • Direct interface with TTL levels

  • Inputs accept voltages up to 5 V

    • JESD8-7 (1.65 V to 1.95 V)

    • JESD8-5 (2.3 V to 2.7 V)

    • JESD8-B/JESD36 (2.7 V to 3.6 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

Parametrics

Type number Product status VCC (V) Logic switching levels Output drive capability (mA) fmax (MHz) Nr of bits Power dissipation considerations Tamb (°C) Rth(j-a) (K/W) Ψth(j-top) (K/W) Rth(j-c) (K/W) Package name
74LVC2G240DP-Q100 Production 1.65 - 5.5 CMOS/LVTTL ± 32 175 2 low -40~125 220 21.3 107 TSSOP8

PCB Symbol, Footprint and 3D Model

Model Name Description

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74LVC2G240DP-Q100 74LVC2G240DP-Q100H
(935303848125)
Active V240 SOT505-2
TSSOP8
(SOT505-2)
SOT505-2 SOT505-2_125

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74LVC2G240DP-Q100 74LVC2G240DP-Q100H 74LVC2G240DP-Q100 rohs rhf rhf
Quality and reliability disclaimer

Documentation (8)

File name Title Type Date
74LVC2G240_Q100 Dual inverting buffer/line driver; 3-state Data sheet 2023-08-21
Nexperia_document_guide_MiniLogic_PicoGate_201901 PicoGate leaded logic portfolio guide Brochure 2019-01-07
SOT505-2 3D model for products with SOT505-2 package Design support 2019-01-18
lvc2g240 74LVC2G240 IBIS model IBIS model 2014-10-20
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT505-2 plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm body Package information 2022-06-03
SOT505-2_125 TSSOP8; Reel pack for SMD, 7''; Q3/T4 product orientation Packing information 2020-04-21
74LVC2G240DP-Q100_Nexperia_Product_Reliability 74LVC2G240DP-Q100 Nexperia Product Reliability Quality document 2023-05-29

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
lvc2g240 74LVC2G240 IBIS model IBIS model 2014-10-20
SOT505-2 3D model for products with SOT505-2 package Design support 2019-01-18

PCB Symbol, Footprint and 3D Model

Model Name Description

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
74LVC2G240DP-Q100 74LVC2G240DP-Q100H 935303848125 Active SOT505-2_125 3,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
74LVC2G240DP-Q100 74LVC2G240DP-Q100H 935303848125 SOT505-2 Order product