×

74LVC594APW

8-bit shift register with output register

The 74LVC594A is an 8-bit serial-in/serial or parallel-out shift register with a storage register. Separate clock and reset inputs are provided on both shift and storage registers. The device features a serial input (DS) and a serial output (Q7S) to enable cascading. Data is shifted on the LOW-to-HIGH transitions of the SHCP input, and the data in the shift register is transferred to the storage register on a LOW-to-HIGH transition of the STCP input. If both clocks are connected together, the shift register will always be one clock pulse ahead of the storage register. A LOW level on one of the two register reset pins (SHR and STR) will clear the corresponding register. Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V environments.

Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times.

This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

Features and benefits

  • Overvoltage tolerant inputs to 5.5 V

  • Wide supply voltage range from 1.2 V to 3.6 V

  • CMOS low power dissipation

  • Direct interface with TTL levels

  • IOFF circuitry provides partial Power-down mode operation

  • Balanced propagation delays

  • All inputs have Schmitt-trigger action

  • Complies with JEDEC standard:

    • JESD8-7A (1.65 V to 1.95 V)

    • JESD8-5A (2.3 V to 2.7 V)

    • JESD8-C/JESD36 (2.7 V to 3.6 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Applications

  • Serial-to-parallel data conversion

  • Remote control holding register

Parametrics

Type number Product status VCC (V) Logic switching levels Output drive capability (mA) tpd (ns) fmax (MHz) Nr of bits Power dissipation considerations Tamb (°C) Rth(j-a) (K/W) Ψth(j-top) (K/W) Rth(j-c) (K/W) Package name
74LVC594APW Production 1.2 - 5.5 CMOS/LVTTL ± 24 3.1 180 8 low -40~125 124 4.4 53.9 TSSOP16

PCB Symbol, Footprint and 3D Model

Model Name Description

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74LVC594APW 74LVC594APW,118
(935282467118)
Active LVC594A SOT403-1
TSSOP16
(SOT403-1)
SOT403-1 SSOP-TSSOP-VSO-WAVE
SOT403-1_118

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74LVC594APW 74LVC594APW,112
(935282467112)
Withdrawn / End-of-life LVC594A SOT403-1
TSSOP16
(SOT403-1)
SOT403-1 SSOP-TSSOP-VSO-WAVE
Not available

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74LVC594APW 74LVC594APW,118 74LVC594APW rohs rhf rhf

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
74LVC594APW 74LVC594APW,112 74LVC594APW rohs rhf rhf
Quality and reliability disclaimer

Documentation (11)

File name Title Type Date
74LVC594A 8-bit shift register with output register Data sheet 2024-02-22
AN11009 Pin FMEA for LVC family Application note 2019-01-09
AN263 Power considerations when using CMOS and BiCMOS logic devices Application note 2023-02-07
SOT403-1 3D model for products with SOT403-1 package Design support 2020-01-22
lvc594a 74LVC594A IBIS model IBIS model 2018-11-29
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
TSSOP16_SOT403-1_mk plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body Marcom graphics 2017-01-28
SOT403-1 plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body Package information 2023-11-08
SOT403-1_118 TSSOP16; Reel pack for SMD, 13"; Q1/T1 product orientation Packing information 2020-04-21
74LVC594APW_Nexperia_Product_Reliability 74LVC594APW Nexperia Product Reliability Quality document 2023-05-29
SSOP-TSSOP-VSO-WAVE Footprint for wave soldering Wave soldering 2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
lvc594a 74LVC594A IBIS model IBIS model 2018-11-29
SOT403-1 3D model for products with SOT403-1 package Design support 2020-01-22

PCB Symbol, Footprint and 3D Model

Model Name Description

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
74LVC594APW 74LVC594APW,118 935282467118 Active SOT403-1_118 2,500 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
74LVC594APW 74LVC594APW,118 935282467118 SOT403-1 Order product