×

BAS116LS-Q

Low-leakage diode

Low-leakage diode in an ultra small DFN1006BD-2 (SOD882BD) leadless Surface-Mounted Device (SMD) plastic package with side-wettable flanks.

Features and benefits

  • Switching time: max. trr = 3 µs

  • Low leakage current: max. IR = 5 nA

  • Repetitive peak reverse voltage: VRRM ≤ 85 V

  • Low capacitance typical: Cd = 2 pF

  • Ultra small and leadless SMD plastic package

  • Suitable for Automatic Optical Inspection (AOI) of solder joint

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • Low-leakage current applications

  • General-purpose switching

Parametrics

Type number Package version Package name Size (mm) VR [max] (V) IFSM [max] (A) VF [max] (mV) IR [max] (nA) Configuration Automotive qualified
BAS116LS-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 75 4 1000@IF=10mA 5@VR=75V isolated Y

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BAS116LS-Q BAS116LS-QYL
(934663993315)
Active 9C SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD REFLOW_BG-BD-1
SOD882BD_315

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
BAS116LS-Q BAS116LS-QYL BAS116LS-Q rohs rhf rhf
Quality and reliability disclaimer

Documentation (10)

File name Title Type Date
BAS116LS-Q Low-leakage diode Data sheet 2022-01-03
AN90023 Thermal performance of DFN packages Application note 2020-11-23
AN90023_ZH Thermal performance of DFN packages Application note 2021-02-26
Nexperia_asset_document_brochure_autoDFN_CN_LR 小巧轻便的汽车 二极管和晶体管 Brochure 2022-04-26
SOD882BD 3D model for products with SOD882BD package Design support 2023-02-02
Nexperia_AutoDFN_factsheet_2022 Small & light automotive diodes and transistors Leaflet 2022-04-13
SOD882BD Leadless ultra small plastic package with side-wettable flanks (SWF); 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.47 mm body Package information 2022-05-20
SOD882BD_315 DFN1006BD-2; Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation Packing information 2020-06-18
BAS116LS-Q_Nexperia_Product_Reliability BAS116LS-Q Nexperia Product Reliability Quality document 2024-04-22
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOD882BD 3D model for products with SOD882BD package Design support 2023-02-02

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
BAS116LS-Q BAS116LS-QYL 934663993315 Active SOD882BD_315 10,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
BAS116LS-Q BAS116LS-QYL 934663993315 SOD882BD Order product