Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
BAS17 | BAS17,215 | 933526230215 | SOT23 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationLow-voltage stabistor
Low-voltage stabilization diode in a small SOT23 plastic package.
Low-voltage stabilization
Forward voltage range: 580 to 960 mV
Total power dissipation: max. 250 mW.
AEC-Q101 qualified
Low-voltage stabilization e.g.
Bias stabilizer in class-B output stages
Clipping
Clamping
Meter protection.
Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IF [max] (mA) | Ptot (mW) | Tj [max] (°C) | Configuration | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|
BAS17 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5 | 200 | 250 | 150 | single | Y |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BAS17 | BAS17,215 (933526230215) |
Active | %A9 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BAS17 | BAS17,215 | BAS17 |
File name | Title | Type | Date |
---|---|---|---|
BAS17 | Low-voltage stabistor | Data sheet | 2003-03-24 |
SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
SOT23_215 | Reel pack for SMD, 7"; Q3/T4 product orientation | Packing information | 2020-04-29 |
BAS17_Nexperia_Product_Quality | BAS17 Nexperia Product Quality | Quality document | 2019-05-20 |
BAS17_Nexperia_Product_Reliability | BAS17 Nexperia Product Reliability | Quality document | 2024-04-22 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
BAS17 | BAS17 SPICE model | SPICE model | 2015-01-21 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
BAS17 | BAS17,215 | 933526230215 | Active | SOT23_215 | 3,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.