Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
BAS21AVD | BAS21AVD,135 | 934059099135 | SOT457 | Order product |
BAS21AVD | BAS21AVD,165 | 934059099165 | SOT457 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationHigh-voltage switching diodes
Triple high-voltage switching diodes, encapsulated in a SOT457 (SC-74) small Surface-Mounted Device (SMD) plastic package.
High switching speed: trr ≤ 50 ns
Reverse voltage: VR ≤ 200 V
Repetitive peak reverse voltage: VRRM ≤ 250 V
Small SMD plastic package
Low capacitance: Cd ≤ 5 pF
Repetitive peak forward current: IFRM ≤ 1 A
High-voltage switching in surface-mounted circuits
Automotive
Communication
Type number | Package version | Package name | Size (mm) | VR [max] (V) | IFSM [max] (A) | VF [max] (mV) | IR [max] (nA) | IFRM (mA) | Configuration | trr [max] (ns) | IF [max] (mA) | Cd [max] (pF) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BAS21AVD | SOT457 | TSOP6 | 2.9 x 1.5 x 1 | 200 | 16 | 1000@IF=100mA | 100@VR=200V | 1000 | triple isolated | 50 | 200 | 5 | N |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BAS21AVD | BAS21AVD,135 (934059099135) |
Active | E6 |
TSOP6 (SOT457) |
SOT457 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT457_135 |
BAS21AVD,165 (934059099165) |
Active | E6 | SOT457_165 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BAS21AVD | BAS21AVD,135 | BAS21AVD | ||
BAS21AVD | BAS21AVD,165 | BAS21AVD |
File name | Title | Type | Date |
---|---|---|---|
BAS21AVD | High-voltage switching diodes | Data sheet | 2017-05-22 |
Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
SOT457 | 3D model for products with SOT457 package | Design support | 2022-11-04 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSOP6_SOT457_mk | plastic, surface-mounted package (TSOP6); 6 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SOT457 | plastic, surface-mounted package (SC-74; TSOP6); 6 leads | Package information | 2023-03-03 |
SOT457_135 | TSOP6; Reel pack for SMD, 11"; Q2/T3 product orientation | Packing information | 2020-06-12 |
SOT457_165 | TSOP6; reel pack; reversed product orientation; 12NC ending 165 | Packing information | 2020-04-27 |
BAS21AVD_Nexperia_Product_Quality | BAS21AVD Nexperia Product Quality | Quality document | 2019-05-20 |
BAS21AVD_Nexperia_Product_Reliability | BAS21AVD Nexperia Product Reliability | Quality document | 2024-04-22 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
BAS21AVD | BAS21AVD SPICE model | SPICE model | 2012-07-22 |
MAR_SOT457 | MAR_SOT457 Topmark | Top marking | 2013-06-03 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
BAS21AVD | BAS21AVD,135 | 934059099135 | Active | SOT457_135 | 10,000 | Order product |
BAS21AVD | BAS21AVD,165 | 934059099165 | Active | SOT457_165 | 10,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.