×

BAS45A

Low-leakage diode

Epitaxial medium-speed switching diode with a low leakage current in a hermetically-sealed glass SOD68 (DO-34) package.

Features and benefits

  • Continuous reverse voltage: max. 125 V

  • Repetitive peak forward current: max. 625 mA

  • Low reverse current: max. 1 nA

  • Switching time: typ. 1.5 µs.

Applications

  • Low leakage current applications.

Parametrics

Type number Package version Package name Size (mm) VR [max] (V) IFSM [max] (A) VF [max] (mV) IR [max] (nA) IFRM (mA) Configuration trr [max] (ns) IF [max] (mA) Cd [max] (pF)
BAS45A SOD68 DO-34 3.04 x 1.6 125 4 1000@IF=100mA 1@VR=125V 625 single 1500 250 4

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BAS45A BAS45A,113
(934031240113)
Active SOD68
DO-34
(SOD68)
SOD68 WAVE_BG-BD-1
SOD68_113
BAS45A,133
(934031240133)
Active SOD68_133
BAS45A,143
(934031240143)
Active SOD68_143

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
BAS45A BAS45A,113 BAS45A rohs rhf
BAS45A BAS45A,133 BAS45A rohs rhf
BAS45A BAS45A,143 BAS45A rohs rhf
Quality and reliability disclaimer

Documentation (11)

File name Title Type Date
BAS45A Low-leakage diode Data sheet 1996-03-12
SOD68 3D model for products with SOD68 package Design support 2021-01-28
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
LSYMDIO - Other type 1999-04-30
SOD68 glass, hermetically sealed glass package; 2 leads; 3.04 mm x 1.6 mm body Package information 2020-04-21
SOD68_113 Reel pack axial; standard product orientation 12NC ending 113 Packing information 2020-04-27
SOD68_133 Ammo pack axial taped; standard product orientation 12NC ending 133 Packing information 2020-04-27
SOD68_143 Ammo pack axial taped; standard product orientation 12NC ending 143 Packing information 2020-04-27
BAS45A_Nexperia_Product_Quality BAS45A Nexperia Product Quality Quality document 2019-05-20
BAS45A BAS45A SPICE model SPICE model 2024-02-20
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
BAS45A BAS45A SPICE model SPICE model 2024-02-20
SOD68 3D model for products with SOD68 package Design support 2021-01-28

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
BAS45A BAS45A,113 934031240113 Active SOD68_113 10,000 Order product
BAS45A BAS45A,133 934031240133 Active SOD68_133 10,000 Order product
BAS45A BAS45A,143 934031240143 Active SOD68_143 5,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
BAS45A BAS45A,113 934031240113 SOD68 Order product
BAS45A BAS45A,133 934031240133 SOD68 Order product
BAS45A BAS45A,143 934031240143 SOD68 Order product