Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
BAS56 | BAS56,215 | 933742310215 | SOT143B | Order product |
BAS56 | BAS56,235 | 933742310235 | SOT143B | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationHigh-speed double diode
The BAS56 consists of two high-speed switching diodes fabricated in planar technology, and encapsulated in the small rectangular plastic SMD SOT143 package. The diodes are not connected.
Small plastic SMD package
High switching speed: max. 6 ns
Continuous reverse voltage: max. 60 V
Repetitive peak reverse voltage: max. 60 V
Repetitive peak forward current: max. 600 mA.
AEC-Q101 qualified
High speed switching in e.g. surface mounted circuits.
Type number | Package version | Package name | Size (mm) | VR [max] (V) | IFSM [max] (A) | VF [max] (mV) | IR [max] (nA) | IFRM (mA) | Configuration | trr [max] (ns) | IF [max] (mA) | Cd [max] (pF) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BAS56 | SOT143B | SOT143B | 2.9 x 1.3 x 1 | 60 | 9 | 1000@IF=200mA | 100@VR=60V | 600 | dual isolated | 6 | 200 | 2.5 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BAS56 | BAS56,215 (933742310215) |
Active | %L5 |
(SOT143B) |
SOT143B |
WAVE_BG-BD-1
|
SOT143B_215 |
BAS56,235 (933742310235) |
Active | %L5 | SOT143B_235 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BAS56 | BAS56,215 | BAS56 | ||
BAS56 | BAS56,235 | BAS56 |
File name | Title | Type | Date |
---|---|---|---|
BAS56 | High-speed double diode | Data sheet | 2020-12-08 |
Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
SOT143B | 3D model for products with SOT143B package | Design support | 2022-11-04 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT143B_mk | plastic, surface-mounted package; 4 leads; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SOT143B | plastic, surface-mounted package; 4 leads; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-05-28 |
SOT143B_215 | Tape reel SMD; standard product orientation 12NC ending 215 | Packing information | 2020-04-27 |
SOT143B_235 | Tape reel SMD; standard product orientation 12NC ending 235 | Packing information | 2020-04-27 |
BAS56_Nexperia_Product_Quality | BAS56 Nexperia Product Quality | Quality document | 2019-05-20 |
BAS56_Nexperia_Product_Reliability | BAS56 Nexperia Product Reliability | Quality document | 2024-04-22 |
BAS56 | BAS56 SPICE model | SPICE model | 2024-02-20 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
BAS56 | BAS56,215 | 933742310215 | Active | SOT143B_215 | 3,000 | Order product |
BAS56 | BAS56,235 | 933742310235 | Active | SOT143B_235 | 10,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.