×

BAS716

Low-leakage diode

Epitaxial medium-speed switching diode with a low leakage current in an ultra small SOD523 (SC-79) SMD plastic package.

Features and benefits

  • Plastic SMD package

  • Low leakage current: typ. 0.2 nA

  • Switching time: typ. 0.6 us

  • Continuous reverse voltage: max. 75 V

  • Repetitive peak reverse voltage: max. 85 V

  • Repetitive peak forward current: max. 500 mA.

  • AEC-Q101 qualified

Applications

  • Low leakage current applications in surface mounted circuits.

Parametrics

Type number Package version Package name Size (mm) VR [max] (V) IFSM [max] (A) VF [max] (mV) IR [max] (nA) IFRM (mA) Configuration trr [max] (ns) IF [max] (mA) Cd [max] (pF) Automotive qualified
BAS716 SOD523 SC-79 1.2 x 0.8 x 0.6 75 4 1000@IF=10mA 5@VR=75V 500 single 3000 200 2 Y

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BAS716 BAS716,115
(934057972115)
Active S1 SOD523
SC-79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BAS716F
(934057972135)
Active S1 SOD523_135
BAS716YL
(934057972315)
Active S1 SOD523_315

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
BAS716 BAS716,115 BAS716 rohs rhf rhf
BAS716 BAS716F BAS716 rohs rhf rhf
BAS716 BAS716YL BAS716 rohs rhf rhf
Quality and reliability disclaimer

Documentation (13)

File name Title Type Date
BAS716 Low-leakage diode Data sheet 2020-10-02
Nexperia_document_brochure_ESD-Protection-Applications_022017 ESD Protection Application guide Brochure 2018-12-21
SOD523 3D model for products with SOD523 package Design support 2019-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOD523_mk plastic, surface-mounted package; 2 leads; 1.2 mm x 0.8 mm x 0.6 mm body Marcom graphics 2017-01-28
SOD523 plastic, surface-mounted package; 2 leads; 1.2 mm x 0.8 mm x 0.6 mm body Package information 2022-05-27
SOD523_115 Reel pack for SMD, 7''; Q1/T1-Q2/T3 product orientation Packing information 2021-02-05
SOD523_135 Reel pack for SMD, 11''; Q1/T1-Q2/T3 product orientation Packing information 2021-02-05
SOD523_315 Reel pack, SMD, 7"; Q1/T1 standard product orientation; Orderable part number ending ,315 or YL; Ordering code (12NC) ending 315 Packing information 2020-04-21
BAS716_Nexperia_Product_Quality BAS716 Nexperia Product Quality Quality document 2019-05-20
BAS716_Nexperia_Product_Reliability BAS716 Nexperia Product Reliability Quality document 2024-04-22
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
BAS716 BAS716 SPICE model SPICE model 2024-02-20

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
BAS716 BAS716 SPICE model SPICE model 2024-02-20
SOD523 3D model for products with SOD523 package Design support 2019-01-22

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
BAS716 BAS716,115 934057972115 Active SOD523_115 3,000 Order product
BAS716 BAS716F 934057972135 Active SOD523_135 10,000 Order product
BAS716 BAS716YL 934057972315 Active SOD523_315 8,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
BAS716 BAS716,115 934057972115 SOD523 Order product
BAS716 BAS716F 934057972135 SOD523 Order product
BAS716 BAS716YL 934057972315 SOD523 Order product