Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
BAS85 | BAS85,115 | 933876540115 | SOD80C | Order product |
BAS85 | BAS85,135 | 933876540135 | SOD80C | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationSchottky barrier diode
Planar Schottky barrier diode with an integrated guard ring for stress protection, encapsulated in a small hermetically sealed glass SOD80C Surface-Mounted Device SMD package with tin-plated metal discs at each end. It is suitable for “automatic placement” and as such it can withstand immersion soldering.
Low forward voltage
High breakdown voltage
Guard-ring protected
Hermetically sealed glass SMD package
Ultra high-speed switching
Voltage clamping
Protection circuits
Blocking diodes
Type number | Package version | Package name | Size (mm) | VR [max] (V) | IF [max] (mA) | Configuration | VF [max] (mV) | Cd [max] (pF) | @VR (V) | IR [max] (µA) | @VR (V) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BAS85 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 30 | 200 | single | 400@IF=10mA | 10 | 1 | 2.3 | 25 | N |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BAS85 | BAS85,115 (933876540115) |
Active |
LLDS; MiniMelf (SOD80C) |
SOD80C |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD80C_115 | |
BAS85,135 (933876540135) |
Active | SOD80C_135 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BAS85 | BAS85,115 | BAS85 | ||
BAS85 | BAS85,135 | BAS85 |
File name | Title | Type | Date |
---|---|---|---|
BAS85 | Schottky barrier diode | Data sheet | 2020-12-08 |
SOD80C | 3D model for products with SOD80C package | Design support | 2023-02-02 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOD80C | glass, hermetically sealed glass surface-mounted package; 2 connectors; 3.5 mm x 1.5 mm body | Package information | 2022-05-27 |
SOD80C_115 | Tape reel SMD; standard product orientation 12NC ending 115 | Packing information | 2020-04-27 |
SOD80C_135 | Tape reel SMD; standard product orientation 12NC ending 135 | Packing information | 2020-04-27 |
BAS85_Nexperia_Product_Quality | BAS85 Nexperia Product Quality | Quality document | 2019-05-20 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
SOD80C | 3D model for products with SOD80C package | Design support | 2023-02-02 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
BAS85 | BAS85,115 | 933876540115 | Active | SOD80C_115 | 2,500 | Order product |
BAS85 | BAS85,135 | 933876540135 | Active | SOD80C_135 | 10,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.