Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
BAV74 | BAV74,215 | 933700010215 | SOT23 | Order product |
BAV74 | BAV74,235 | 933700010235 | SOT23 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationHigh-speed double diode
The BAV74 consists of two high-speed switching diodes with common cathodes, fabricated in planar technology, and encapsulated in a small SOT23 Surface-Mounted Device (SMD) plastic package.
Small plastic SMD package
High switching speed: max. 4 ns
Continuous reverse voltage: max. 50 V
Repetitive peak reverse voltage: max. 60 V
Repetitive peak forward current: max. 450 mA
AEC-Q101 qualified
High-speed switching in thick and thin-film circuits
Type number | Package version | Package name | Size (mm) | VR [max] (V) | IFSM [max] (A) | VF [max] (mV) | IR [max] (nA) | IFRM (mA) | Configuration | trr [max] (ns) | IF [max] (mA) | Cd [max] (pF) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BAV74 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 50 | 4 | 1000@IF=100mA | 100@VR=50V | 450 | dual c.c. | 4 | 215 | 1.5 | Y |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BAV74 | BAV74,215 (933700010215) |
Active | JA% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BAV74,235 (933700010235) |
Active | JA% | SOT23_235 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BAV74 | BAV74,215 | BAV74 | ||
BAV74 | BAV74,235 | BAV74 |
File name | Title | Type | Date |
---|---|---|---|
BAV74 | High-speed double diode | Data sheet | 2024-01-23 |
SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
SOT23_215 | Reel pack for SMD, 7"; Q3/T4 product orientation | Packing information | 2020-04-29 |
SOT23_235 | Reel pack for SMD, 11"; Q3/T4 product orientation | Packing information | 2020-06-01 |
BAV74_Nexperia_Product_Quality | BAV74 Nexperia Product Quality | Quality document | 2019-05-20 |
BAV74_Nexperia_Product_Reliability | BAV74 Nexperia Product Reliability | Quality document | 2024-04-22 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
BAV74 | BAV74 SPICE model | SPICE model | 2024-02-20 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.