×

BC846S

NPN general purpose double transistor

NPN double transistor in a very small SOT363 (SC-88) plastic six lead package.

Features and benefits

  • Two transistors in one package

  • Reduces number of components and board space

  • No mutual interference between the transistors

Applications

  • General purpose switching and small signal amplification.

Parametrics

Type number Package version Package name Size (mm) Polarity Configuration Ptot (mW) VCEO [max] (V) IC [max] (mA) hFE [min] Tj [max] (°C) fr [min] (MHz) Automotive qualified
BC846S SOT363 TSSOP6 2.1 x 1.25 x 0.95 NPN 2 200 65 100 110 150 100 N

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BC846S BC846S,115
(934055429115)
Active 4F% SOT363
TSSOP6
(SOT363)
SOT363 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT363_115
BC846S,125
(934055429125)
Active 4F% SOT363_125
BC846SF
(934055429135)
Active 4F% SOT363_135
BC846SZ
(934055429165)
Active 4F% SOT363_165

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
BC846S BC846S,115 BC846S rohs rhf rhf
BC846S BC846S,125 BC846S rohs rhf rhf
BC846S BC846SF BC846S rohs rhf rhf
BC846S BC846SZ BC846S rohs rhf rhf
Quality and reliability disclaimer

Documentation (19)

File name Title Type Date
BC846S NPN general purpose double transistor Data sheet 2022-10-01
AN90032 Low temperature soldering, application study Application note 2022-02-22
Nexperia_document_guide_MiniLogic_PicoGate_201901 PicoGate leaded logic portfolio guide Brochure 2019-01-07
SOT363 3D model for products with SOT363 package Design support 2018-12-05
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
TSSOP6_SOT363_mk plastic, surface-mounted package; 6 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Marcom graphics 2017-01-28
LSYMTRA Letter Symbols - Transistors; General Other type 1999-05-06
SOT363 plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm body Package information 2022-06-01
SOT363_115 TSSOP6; Reel pack for SMD, 7"; Q2/T3 product orientation Packing information 2020-06-12
SOT363_125 TSSOP6 ; Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2020-04-21
SOT363_135 TSSOP6; Tape reel SMD; standard product orientation 12NC ending 135 Packing information 2020-04-27
SOT363_165 TSSOP6 ; Reel pack for SMD, 11"; Q3/T4 product orientation Packing information 2024-01-24
BC846S_Nexperia_Product_Quality BC846S Nexperia Product Quality Quality document 2019-05-20
BC846S_Nexperia_Product_Reliability BC846S Nexperia Product Reliability Quality document 2024-04-22
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
BC846S BC846S SPICE model SPICE model 2024-04-05
BC846S_cauer BC846S RC thermal cauer model Thermal design 2020-06-22
MAR_SOT363 MAR_SOT363 Topmark Top marking 2013-06-03
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
BC846S BC846S SPICE model SPICE model 2024-04-05
BC846S_cauer BC846S RC thermal cauer model Thermal design 2020-06-22
SOT363 3D model for products with SOT363 package Design support 2018-12-05

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
BC846S BC846S,115 934055429115 Active SOT363_115 3,000 Order product
BC846S BC846S,125 934055429125 Active SOT363_125 3,000 Order product
BC846S BC846SF 934055429135 Active SOT363_135 10,000 Order product
BC846S BC846SZ 934055429165 Active SOT363_165 10,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
BC846S BC846S,115 934055429115 SOT363 Order product
BC846S BC846S,125 934055429125 SOT363 Order product
BC846S BC846SF 934055429135 SOT363 Order product
BC846S BC846SZ 934055429165 SOT363 Order product