×

BC847BPN

45 V, 100 mA NPN/PNP general-purpose transistor

NPN/PNP general-purpose transistor pair in a very small SOT363 (SC-88) Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • Low collector capacitance

  • Low collector-emitter saturation voltage

  • Closely matched current gain

  • Reduces number of components and board space

  • No mutual interference between the transistors

Applications

  • General-purpose switching and amplification

Parametrics

Type number Package version Package name Size (mm) Polarity Configuration Ptot (mW) VCEO [max] (V) IC [max] (mA) hFE [min] hFE [max] Tj [max] (°C) fr [min] (MHz) Automotive qualified
BC847BPN SOT363 TSSOP6 2.1 x 1.25 x 0.95 NPN/PNP 2 220 45 100 200 450 150 100 N

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BC847BPN BC847BPN,115
(934042530115)
Active 13% SOT363
TSSOP6
(SOT363)
SOT363 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT363_115
BC847BPN,125
(934042530125)
Active 13% SOT363_125
BC847BPN,135
(934042530135)
Active 13% SOT363_135
BC847BPN,165
(934042530165)
Active 13% SOT363_165

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BC847BPN BC847BPN/ZLX
(934069866115)
Withdrawn / End-of-life 13% SOT363
TSSOP6
(SOT363)
SOT363 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT363_115

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
BC847BPN BC847BPN,115 BC847BPN rohs rhf rhf
BC847BPN BC847BPN,125 BC847BPN rohs rhf rhf
BC847BPN BC847BPN,135 BC847BPN rohs rhf rhf
BC847BPN BC847BPN,165 BC847BPN rohs rhf rhf

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
BC847BPN BC847BPN/ZLX BC847BPN rohs rhf rhf
Quality and reliability disclaimer

Documentation (19)

File name Title Type Date
BC847BPN 45 V, 100 mA NPN/PNP general-purpose transistor Data sheet 2022-06-30
AN10739 Discrete LED driver Application note 2022-05-20
AN90032 Low temperature soldering, application study Application note 2022-02-22
Nexperia_document_guide_MiniLogic_PicoGate_201901 PicoGate leaded logic portfolio guide Brochure 2019-01-07
SOT363 3D model for products with SOT363 package Design support 2018-12-05
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
TSSOP6_SOT363_mk plastic, surface-mounted package; 6 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Marcom graphics 2017-01-28
LSYMTRA Letter Symbols - Transistors; General Other type 1999-05-06
SOT363 plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm body Package information 2022-06-01
SOT363_115 TSSOP6; Reel pack for SMD, 7"; Q2/T3 product orientation Packing information 2020-06-12
SOT363_125 TSSOP6 ; Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2020-04-21
SOT363_135 TSSOP6; Tape reel SMD; standard product orientation 12NC ending 135 Packing information 2020-04-27
SOT363_165 TSSOP6 ; Reel pack for SMD, 11"; Q3/T4 product orientation Packing information 2024-01-24
BC847BPN_Nexperia_Product_Quality BC847BPN Nexperia Product Quality Quality document 2019-05-20
BC847BPN_Nexperia_Product_Reliability BC847BPN Nexperia Product Reliability Quality document 2024-04-22
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
BC847BPN BC847BPN SPICE model SPICE model 2024-04-05
MAR_SOT363 MAR_SOT363 Topmark Top marking 2013-06-03
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
BC847BPN BC847BPN SPICE model SPICE model 2024-04-05
SOT363 3D model for products with SOT363 package Design support 2018-12-05

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
BC847BPN BC847BPN,115 934042530115 Active SOT363_115 3,000 Order product
BC847BPN BC847BPN,125 934042530125 Active SOT363_125 3,000 Order product
BC847BPN BC847BPN,135 934042530135 Active SOT363_135 10,000 Order product
BC847BPN BC847BPN,165 934042530165 Active SOT363_165 10,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
BC847BPN BC847BPN,115 934042530115 SOT363 Order product
BC847BPN BC847BPN,125 934042530125 SOT363 Order product
BC847BPN BC847BPN,135 934042530135 SOT363 Order product
BC847BPN BC847BPN,165 934042530165 SOT363 Order product