Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
BC847BV | BC847BV,115 | 934056535115 | SOT666 | Order product |
BC847BV | BC847BV,315 | 934056535315 | SOT666 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationNPN general purpose double transistor
NPN double transistor in an ultra small SOT666 flat lead plastic package.
PNP complement: BC857BV
300 mW total power dissipation
Very small 1.6 mm x 1.2 mm x 0.55 mm ultra thin package
Excellent coplanarity due to straight leads
Low collector capacitance
Improved thermal behaviour due to flat leads
Reduces number of components as replacement of two SC-75/SC-89 packaged BISS transistors
Reduces required board space
Reduces pick and place costs
General purpose switching and amplification
Type number | Package version | Package name | Size (mm) | Polarity | Configuration | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | Tj [max] (°C) | fr [min] (MHz) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BC847BV | SOT666 | SOT666 | 1.6 x 1.2 x 0.55 | NPN | 2 | 200 | 45 | 100 | 200 | 450 | 150 | 100 | N |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BC847BV | BC847BV,115 (934056535115) |
Active | 1F |
(SOT666) |
SOT666 |
REFLOW_BG-BD-1
|
SOT666_115 |
BC847BV,315 (934056535315) |
Active | 1F | SOT666_315 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BC847BV | BC847BV,115 | BC847BV | ||
BC847BV | BC847BV,315 | BC847BV |
File name | Title | Type | Date |
---|---|---|---|
BC847BV | NPN general purpose double transistor | Data sheet | 2022-12-27 |
SOT666 | 3D model for products with SOT666 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT666_mk | plastic, surface-mounted package; 6 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Marcom graphics | 2017-01-28 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
SOT666 | plastic, surface-mounted package; 6 leads; 0.5 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Package information | 2022-06-01 |
SOT666_115 | Reel pack for SMD, 7"; Q2/T3 product orientation | Packing information | 2020-06-12 |
SOT666_315 | Tape reel SMD; standard product orientation 12NC ending 315 | Packing information | 2020-04-27 |
BC847BV_Nexperia_Product_Quality | BC847BV Nexperia Product Quality | Quality document | 2019-05-20 |
BC847BV_Nexperia_Product_Reliability | BC847BV Nexperia Product Reliability | Quality document | 2024-04-22 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
BC847BV | BC847BV SPICE model | SPICE model | 2024-04-05 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
BC847BV | BC847BV,115 | 934056535115 | Active | SOT666_115 | 4,000 | Order product |
BC847BV | BC847BV,315 | 934056535315 | Active | SOT666_315 | 8,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.