Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
BC850C | BC850C,215 | 933589700215 | SOT23 | Order product |
BC850C | BC850C,235 | 933589700235 | SOT23 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationNPN general purpose transistor
NPN transistor in a small SOT23 Surface-Mounted Device (SMD) plastic package.
PNP complement: BC860C
Low current (max. 100 mA)
Low voltage (max. 45 V)
AEC-Q101 qualified
General purpose switching and amplification
Type number | Package version | Package name | Size (mm) | hFE [min] | hFE [max] | fT [min] (MHz) | Complement | IC [max] (mA) | Noise figure [max] (dB) | VCEO [max] (V) | Ptot [max] (mW) | Polarity | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BC850C | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 420 | 800 | 100 | BC860C | 100 | 4 | 45 | 250 | NPN | N |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BC850C | BC850C,215 (933589700215) |
Active | 2G% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
BC850C,235 (933589700235) |
Active | 2G% | SOT23_235 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BC850C | BC850C,215 | BC850C | ||
BC850C | BC850C,235 | BC850C |
File name | Title | Type | Date |
---|---|---|---|
BC850C | NPN general purpose transistor | Data sheet | 2023-04-25 |
SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
SOT23_215 | Reel pack for SMD, 7"; Q3/T4 product orientation | Packing information | 2020-04-29 |
SOT23_235 | Reel pack for SMD, 11"; Q3/T4 product orientation | Packing information | 2020-06-01 |
BC850C_Nexperia_Product_Quality | BC850C Nexperia Product Quality | Quality document | 2019-05-20 |
BC850C_Nexperia_Product_Reliability | BC850C Nexperia Product Reliability | Quality document | 2024-04-22 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
BC850C | BC850C SPICE model | SPICE model | 2024-04-05 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.