Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
BSV52 | BSV52,215 | 933099000215 | SOT23 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationNPN switching transistor
NPN switching transistor in a SOT23 plastic package.
Low current (max. 100 mA)
Low voltage (max. 12 V).
AEC-Q101 qualified
High speed saturated switching applications, especially in portable equipment.
Type number | Package version | Package name | Size (mm) | Polarity | VCEO [max] (V) | IC [max] (mA) | hFE [max] | hFE [min] | toff (ns) | Ptot [max] (mW) |
---|---|---|---|---|---|---|---|---|---|---|
BSV52 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 12 | 100 | 120 | 40 | 20 | 250 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BSV52 | BSV52,215 (933099000215) |
Active | B2% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BSV52 | BSV52,215 | BSV52 |
File name | Title | Type | Date |
---|---|---|---|
BSV52 | NPN switching transistor | Data sheet | 2004-01-13 |
SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
SOT23_215 | Reel pack for SMD, 7"; Q3/T4 product orientation | Packing information | 2020-04-29 |
BSV52_Nexperia_Product_Quality | BSV52 Nexperia Product Quality | Quality document | 2019-05-20 |
BSV52_Nexperia_Product_Reliability | BSV52 Nexperia Product Reliability | Quality document | 2024-04-22 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
BSV52 | BSV52 SPICE model | SPICE model | 2024-04-05 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
BSV52 | BSV52,215 | 933099000215 | Active | SOT23_215 | 3,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.