×

BZT52H-C20

Voltage regulator diodes

General-purpose Zener diodes in an SOD123F small and flat lead Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • Total power dissipation: ≤ 830 mW

  • Wide working voltage range: nominal 2.4 V to 75 V (E24 range)

  • Small plastic package suitable for surface-mounted design

  • AEC-Q101 qualified

Applications

  • General regulation functions

Parametrics

Type number Package version Package name Size (mm) VZ [nom] (V) IZ (mA) Tolerance +/- VZ [min] (V) VZ [max] (V) IF [max] (mA) Ptot (mW) PZSM (W) Tj [max] (°C) Configuration
BZT52H-C20 SOD123F SOD123F 2.6 x 1.6 x 1.1 20 5 appr. 5% 18.8 21.2 250 830 40 150 single

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BZT52H-C20 BZT52H-C20,115
(934059409115)
Active BR SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
BZT52H-C20 BZT52H-C20,115 BZT52H-C20 rohs rhf rhf
Quality and reliability disclaimer

Documentation (12)

File name Title Type Date
BZT52H_SER Voltage regulator diodes Data sheet 2023-01-02
AN90002 Wave soldering guidelines for flatpack packages Application note 2023-11-02
SOD123F 3D model for products with SOD123F package Design support 2013-10-03
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOD123F_mk plastic, surface-mounted package; 2 leads; 2.6 mm x 1.6 mm x 1.1 mm body Marcom graphics 2017-01-28
SOD123F plastic, surface-mounted package; 2 leads; 2.6 mm x 1.6 mm x 1.1 mm body Package information 2022-05-27
SOD123F_115 Reel pack for SMD, 7''; Q1/T1-Q2/T3 product orientation Packing information 2021-02-08
BZT52H-C20_Nexperia_Product_Quality BZT52H-C20 Nexperia Product Quality Quality document 2019-05-20
BZT52H-C20_Nexperia_Product_Reliability BZT52H-C20 Nexperia Product Reliability Quality document 2024-04-22
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
BZT52H-C20 BZT52H-C20 SPICE model SPICE model 2013-03-21
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
BZT52H-C20 BZT52H-C20 SPICE model SPICE model 2013-03-21
SOD123F 3D model for products with SOD123F package Design support 2013-10-03

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
BZT52H-C20 BZT52H-C20,115 934059409115 Active SOD123F_115 3,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
BZT52H-C20 BZT52H-C20,115 934059409115 SOD123F Order product