Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
BZV55-B10 | BZV55-B10,115 | 933827750115 | SOD80C | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationVoltage regulator diodes
Low-power voltage regulator diodes in small hermetically sealed glass SOD80C Surface-Mounted Device (SMD) packages. The diodes are available in the normalized E24 ±2 % (BZV55-B) and approximately ±5 % (BZV55-C) tolerance range. The series consists of 37 types with nominal working voltages from 2.4 V to 75 V.
Non-repetitive peak reverse power dissipation: ≤ 40 W
Total power dissipation: ≤ 500 mW
Two tolerance series: ±2 % and ±5 %
Wide working voltage range: nominal 2.4 V to 75 V (E24 range)
Low differential resistance
Small hermetically sealed glass SMD package
General regulation functions
Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [min] (V) | VZ [max] (V) | IF [max] (mA) | Ptot (mW) | PZSM (W) | Tj [max] (°C) | Configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BZV55-B10 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 10 | 5 | appr. 2% | 9.8 | 10.2 | 250 | 500 | 40 | 200 | single |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BZV55-B10 | BZV55-B10,115 (933827750115) |
Active |
LLDS; MiniMelf (SOD80C) |
SOD80C |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD80C_115 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BZV55-B10 | BZV55-B10,115 | BZV55-B10 |
File name | Title | Type | Date |
---|---|---|---|
BZV55_SER | Voltage regulator diodes | Data sheet | 2017-06-06 |
SOD80C | 3D model for products with SOD80C package | Design support | 2023-02-02 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOD80C | glass, hermetically sealed glass surface-mounted package; 2 connectors; 3.5 mm x 1.5 mm body | Package information | 2022-05-27 |
SOD80C_115 | Tape reel SMD; standard product orientation 12NC ending 115 | Packing information | 2020-04-27 |
BZV55-B10_Nexperia_Product_Quality | BZV55-B10 Nexperia Product Quality | Quality document | 2019-05-20 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
SOD80C | 3D model for products with SOD80C package | Design support | 2023-02-02 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
BZV55-B10 | BZV55-B10,115 | 933827750115 | Active | SOD80C_115 | 2,500 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.