Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
BZV85-C11 | BZV85-C11,113 | 933500660113 | SOD66 | Order product |
BZV85-C11 | BZV85-C11,133 | 933500660133 | SOD66 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationVoltage regulator diodes
Medium-power voltage regulator diodes in small hermetically sealed leaded SOD66 (DO-41) glass packages.
The diodes are available in the normalized E24 approximately ±5 % tolerance range. The series consists of 33 types with nominal working voltages from 3.6 V to 75 V.
Total power dissipation: max. 1.3 W
Working voltage range: nominal 3.3 V to 75 V (E24 range)
Small hermetically sealed glass package
Tolerance series: approximately ±5 %
Non-repetitive peak reverse power dissipation: max. 60 W
Stabilization purposes
Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [min] (V) | VZ [max] (V) | IF [max] (mA) | Ptot (mW) | PZSM (W) | Tj [max] (°C) | Configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BZV85-C11 | SOD66 | DO-41 | 4.8 x 2.6 | 11 | 20 | appr. 5% | 10.4 | 11.6 | 500 | 1300 | 60 | 200 | single |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BZV85-C11 | BZV85-C11,113 (933500660113) |
Active |
DO-41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_113 | |
BZV85-C11,133 (933500660133) |
Active | SOD66_133 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BZV85-C11 | BZV85-C11,113 | BZV85-C11 | ||
BZV85-C11 | BZV85-C11,133 | BZV85-C11 |
File name | Title | Type | Date |
---|---|---|---|
BZV85_SER | Voltage regulator diodes | Data sheet | 2020-12-08 |
SOD66 | 3D model for products with SOD66 package | Design support | 2021-01-28 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOD66 | glass, hermetically sealed glass package; 2 leads; 4.8 mm x 2.6 mm body | Package information | 2020-04-21 |
SOD66_113 | Reel pack axial; standard product orientation 12NC ending 113 | Packing information | 2020-04-27 |
SOD66_133 | Ammo pack axial taped; standard product orientation 12NC ending 133 | Packing information | 2020-04-27 |
BZV85-C11_Nexperia_Product_Quality | BZV85-C11 Nexperia Product Quality | Quality document | 2019-05-20 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
SOD66 | 3D model for products with SOD66 package | Design support | 2021-01-28 |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.