Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
CBT3257ADS | CBT3257ADS,118 | 935275891118 | SOT519-1 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationQuad 1-of-2 multiplexer/demultiplexer
The CBT3257A is a quad single-pole, dual-throw bus switch. The device features an output enable input (OE) and a select input (S). When OE is LOW the switch is enabled and the select input can be used to connect the nA terminals to either of the associated nB terminals.
5 Ω switch connection between two ports
Minimal propagation delay through the switch
Direct interface with TTL levels
Overvoltage tolerant control inputs to 5.5 V
Latch-up protection exceeds 100 mA per JEDEC standard JESD78 class II level A
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Multiple package options
Specified from -40 °C to +85 °C
Type number | Product status | VCC (V) | VPASS (V) | Logic switching levels | RON (Ω) | f(-3dB) (MHz) | Nr of bits | tpd (ns) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CBT3257ADS | Production | 4.5 - 5.5 | 3.9 | TTL | 7 | 300 | 4 | 0.25 | very low | -40~85 | 148 | 42.0 | SSOP16 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
CBT3257ADS | CBT3257ADS,118 (935275891118) |
Active | CT3257A |
SSOP16 (SOT519-1) |
SOT519-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
SOT519-1_118 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
CBT3257ADS | CBT3257ADS,118 | CBT3257ADS |
File name | Title | Type | Date |
---|---|---|---|
CBT3257A | Quad 1-of-2 multiplexer/demultiplexer | Data sheet | 2024-04-18 |
AN90010 | Pin FMEA for CBT(D) family | Application note | 2019-10-28 |
SOT519-1 | 3D model for products with SOT519-1 package | Design support | 2023-02-07 |
cbt3257a | CBT3257A IBIS model | IBIS model | 2019-06-13 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT519-1 | plastic, shrink small outline package; 16 leads; 0.635 mm pitch; 4.9 mm x 3.9 mm x 1.73 mm body | Package information | 2022-06-20 |
SOT519-1_118 | SSOP16; Reel pack for SMD, 13''; Q1/T1 product orientation | Packing information | 2020-04-21 |
CBT3257ADS_Nexperia_Product_Reliability | CBT3257ADS Nexperia Product Reliability | Quality document | 2023-05-29 |
SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
CBT3257ADS | CBT3257ADS,118 | 935275891118 | Active | SOT519-1_118 | 2,500 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.