Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
CBT3306PW | CBT3306PW,118 | 935270498118 | SOT530-1 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationDual bus switch
The CBT3306 dual FET bus switch features independent line switches. Each switch is disabled when the associated output enable (nOE) input is HIGH.
5 Ω switch connection between two ports
Direct interface with TTL levels
Overvoltage tolerant control inputs to 5.5 V
IOFF circuitry provides partial Power-down mode operation
Latch-up protection exceeds 100 mA per JESD78B
ESD protection:
HBM JESD22-A114F exceeds 2000 V
CDM JESD22-C101D exceeds 1000 V
Specified from -40 °C to +85 °C
Type number | Product status | VCC (V) | VPASS (V) | Logic switching levels | RON (Ω) | f(-3dB) (MHz) | Nr of bits | tpd (ns) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CBT3306PW | Production | 4.5 - 5.5 | 3.9 | TTL | 7 | 300 | 2 | 0.25 | very low | -40~85 | 120 | 30.0 | 87.5 | TSSOP8 |
Model Name | Description |
---|---|
|
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
CBT3306PW | CBT3306PW,118 (935270498118) |
Active | 3306 |
TSSOP8 (SOT530-1) |
SOT530-1 | SOT530-1_118 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
CBT3306PW | CBT3306PW,118 | CBT3306PW |
File name | Title | Type | Date |
---|---|---|---|
CBT3306 | Dual bus switch | Data sheet | 2021-03-19 |
AN90010 | Pin FMEA for CBT(D) family | Application note | 2019-10-28 |
SOT530-1 | 3D model for products with SOT530-1 package | Design support | 2023-02-07 |
cbt3306 | cbt3306 IBIS model | IBIS model | 2013-04-07 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT530-1 | plastic, thin shrink small outline package; 8 terminals; 0.65 mm pitch; 3 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-03 |
SOT530-1_118 | TSSOP8; Reel pack for SMD, 13"; Q1/T1 product orientation | Packing information | 2022-10-12 |
CBT3306PW_Nexperia_Product_Reliability | CBT3306PW Nexperia Product Reliability | Quality document | 2023-05-29 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Model Name | Description |
---|---|
|
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
CBT3306PW | CBT3306PW,118 | 935270498118 | Active | SOT530-1_118 | 2,500 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.