Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
MMBT3906 | MMBT3906,215 | 933864370215 | SOT23 | Order product |
MMBT3906 | MMBT3906VL | 933864370235 | SOT23 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information40 V, 200 mA PNP switching transistor
PNP switching transistor in a small SOT23 (SC-70) Surface-Mounted Device (SMD) plastic package.
NPN complement: MMBT3904
Collector current capability IC = -200 mA
Collector-emitter voltage VCEO = -40 V
AEC-Q101 qualified
General switching and amplification
Type number | Package version | Package name | Size (mm) | Polarity | VCEO [max] (V) | IC [max] (mA) | hFE [max] | hFE [min] | fT [min] (MHz) | Complement | Ptot [max] (mW) |
---|---|---|---|---|---|---|---|---|---|---|---|
MMBT3906 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | PNP | -40 | -200 | 300 | 100 | 250 | MMBT3904 | 250 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
MMBT3906 | MMBT3906,215 (933864370215) |
Active | 7B% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
MMBT3906VL (933864370235) |
Active | 7B% | SOT23_235 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
MMBT3906 | MMBT3906,215 | MMBT3906 | ||
MMBT3906 | MMBT3906VL | MMBT3906 |
File name | Title | Type | Date |
---|---|---|---|
MMBT3906 | 40 V, 200 mA PNP switching transistor | Data sheet | 2024-04-11 |
SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
SOT23_215 | Reel pack for SMD, 7"; Q3/T4 product orientation | Packing information | 2020-04-29 |
SOT23_235 | Reel pack for SMD, 11"; Q3/T4 product orientation | Packing information | 2020-06-01 |
MMBT3906_Nexperia_Product_Quality | MMBT3906 Nexperia Product Quality | Quality document | 2019-05-20 |
MMBT3906_Nexperia_Product_Reliability | MMBT3906 Nexperia Product Reliability | Quality document | 2024-04-22 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MMBT3906 | MMBT3906 SPICE model | SPICE model | 2024-04-05 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.