Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PBHV8115Z | PBHV8115Z,115 | 934061411115 | SOT223 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information150 V, 1 A NPN high-voltage low VCEsat transistor
NPN high-voltage low VCEsat in a medium power SOT223 (SC-73) Surface-Mounted Device (SMD) plastic package.
PNP complement: PBHV9115Z
High voltage
Low collector-emitter saturation voltage VCEsat
High collector current capability IC and ICM
High collector current gain (hFE) at high IC
Medium power SMD plastic package
AEC-Q101 qualified
LED driver for LED chain module
LCD backlighting
High Intensity Discharge (HID) front lighting
Automotive motor management
Hook switch for wired telecom
Switch Mode Power Supply (SMPS)
Type number | Package version | Package name | Size (mm) | Polarity | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | Tj [max] (°C) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|
PBHV8115Z | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | NPN | 700 | 150 | 1000 | 100 | 150 | Y |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PBHV8115Z | PBHV8115Z,115 (934061411115) |
Active | V8115Z |
SC-73 (SOT223) |
SOT223 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT223_115 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PBHV8115Z | PBHV8115Z,115 | PBHV8115Z |
File name | Title | Type | Date |
---|---|---|---|
PBHV8115Z | 150 V, 1 A NPN high-voltage low VCEsat transistor | Data sheet | 2023-07-21 |
AN11076 | Thermal behavior of small-signal discretes on multilayer PCBs | Application note | 2021-06-23 |
SOT223 | 3D model for products with SOT223 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SC-73_SOT223_mk | plastic, surface-mounted package with increased heatsink; 4 leads; 4.6 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body | Marcom graphics | 2017-01-28 |
SOT223 | plastic, surface-mounted package with increased heatsink; 4 leads; 2.3 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body | Package information | 2022-05-30 |
SOT223_115 | SC-73; Reel pack for SMD, 7"; Q3/T4 product orientation | Packing information | 2024-02-15 |
PBHV8115Z_Nexperia_Product_Quality | PBHV8115Z Nexperia Product Quality | Quality document | 2019-05-20 |
PBHV8115Z_Nexperia_Product_Reliability | PBHV8115Z Nexperia Product Reliability | Quality document | 2024-04-23 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PBHV8115Z | PBHV8115Z SPICE model | SPICE model | 2024-04-05 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PBHV8115Z | PBHV8115Z,115 | 934061411115 | Active | SOT223_115 | 1,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.