Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PBHV8540X | PBHV8540X,115 | 934061418115 | SOT89 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information500 V, 0.5 A NPN high-voltage low VCEsat transistor
NPN high-voltage low VCEsat transistor in a SOT89 (SC-62) medium power and flat lead Surface-Mounted Device (SMD) plastic package.
PNP complement: PBHV9040X
High voltage
Low collector-emitter saturation voltage VCEsat
High collector current capability IC and ICM
High collector current gain hFE at high IC
AEC-Q101 qualified
LED driver for LED chain module
LCD backlighting
Automotive motor management
Hook switch for wired telecom
Switch Mode Power Supply (SMPS)
Type number | Package version | Package name | Size (mm) | Polarity | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | Tj [max] (°C) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|
PBHV8540X | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | NPN | 520 | 400 | 500 | 100 | 150 | Y |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PBHV8540X | PBHV8540X,115 (934061418115) |
Active | %4D |
(SOT89) |
SOT89 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT89_115 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PBHV8540X | PBHV8540X,115 | PBHV8540X |
File name | Title | Type | Date |
---|---|---|---|
PBHV8540X | 500 V, 0.5 A NPN high-voltage low VCEsat transistor | Data sheet | 2023-07-12 |
AN11076 | Thermal behavior of small-signal discretes on multilayer PCBs | Application note | 2021-06-23 |
PBSS4021NX | 20 V, 7 A NPN low VCEsat (BISS) transistor | Data sheet | 2017-05-29 |
PBSS4041NX | 60 V, 6.2 A NPN low VCEsat (BISS) transistor | Data sheet | 2017-05-29 |
SOT89 | 3D model for products with SOT89 package | Design support | 2018-12-05 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT89_mk | plastic, surface-mounted package; 3 leads; 1.5 mm pitch; 4.5 mm x 2.5 mm x 1.5 mm body | Marcom graphics | 2017-01-28 |
SOT89 | plastic, surface-mounted package; 3 leads; 1.5 mm pitch; 4.5 mm x 2.5 mm x 1.5 mm body | Package information | 2022-05-28 |
SOT89_115 | Reel pack for SMD, 7"; Q2/T3 product orientation | Packing information | 2020-04-21 |
PBHV8540X_Nexperia_Product_Quality | PBHV8540X Nexperia Product Quality | Quality document | 2019-05-20 |
PBHV8540X_Nexperia_Product_Reliability | PBHV8540X Nexperia Product Reliability | Quality document | 2024-04-23 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PBHV8540X | PBHV8540X SPICE model | SPICE model | 2024-04-05 |
PBHV8540X_cauer | PBHV8540X RC thermal cauer model | Thermal design | 2020-08-04 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
PBHV8540X | PBHV8540X SPICE model | SPICE model | 2024-04-05 |
PBHV8540X_cauer | PBHV8540X RC thermal cauer model | Thermal design | 2020-08-04 |
SOT89 | 3D model for products with SOT89 package | Design support | 2018-12-05 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PBHV8540X | PBHV8540X,115 | 934061418115 | Active | SOT89_115 | 1,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.